Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Plast Nastaviteľné pánty Štandardné

 (8 sady výrobkov)

Zoznam Mriežka

Leaf Hinges - Female Thread Insert Mount

Na sklade Vo výrobe

The Leaf Hinges with Female Threaded Inserts are also recognised as Stand Off Hinges or Surface Mount Hinges. Made of Polyamide and fitted with Brass inserts, this range is resistant to oil, greases and most industrial chemicals. A selection of sizes for the hinge and the mounting screws are available.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Leaf Hinges - Through Hole Mount with Cover Plate

Na sklade Vo výrobe

This range of Leaf Hinges are mounted with pass-through holes being hexagonal  or countersunk. A screw cover gives the hinges a protection to the screw mount and an appealing aesthetic appearance. Made of re-inforced PA Glass Fibre, the 200 degrees rotation is secured by a rotation pin made of POM, providing strenght and anti-corrosion.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Leaf Hinges - Male Stud Thread Insert Mount

Na sklade Vo výrobe

The Leaf Hinges with Male Threaded Inserts are a flat leaf best suited for flush mounted doors. This range also referred as Surface Mount Hinges or Stand Off Hinges comes in various materials and stud sizes to provide a solution to most applications.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Leaf Hinges - Clear Plastic

Na sklade Vo výrobe

Clear Plastic Leaf Hinges or Flat Hinges are used for light weight support in application where no stress will be put on the screw fixing holes and angle rotation.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Leaf Hinges - Countersunk Mount

Na sklade Vo výrobe

Counter Sunk Mount Leaf Hinges are a flat leaf widely used in various applications. They are best suited for flush mounted doors. The range also referred as Surface Mount Hinges, offers different formats of counter sunk holes depending on the strenth of the support required by the application. A choice of material is available to suit the environment demand of the application being an indoor or outoor exposure. Different rotation angles are also available. 

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Heat Stabilised Cable Ties

Na sklade Vo výrobe

Heat stabilised cable ties provide a wider operation range for harsher environments. Cable ties in this range come in either UL-V2 or UV resistant material, suitable for outdoor use.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Releasable Cable Ties

Na sklade Vo výrobe

Releasable cable ties are a solution for organizing and securing cables, wires, and threads. They are made to provide a secure and adjustable fastening mechanism, making them ideal for quick installation and removal.

Locking prevents accidental removal, but once the tab is released, they are ideal for temporary bundling or future changes. Cable Ties offer excellent strength, durability, and resistance to moisture and other chemicals, ideal for automotive, construction, and manufacturing applications.

  • Material: PA, Nylon
  • Colour: Black, Natural
  • Material Flammability Standard: UL94 V-2

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Standard Cable Ties

Na sklade Vo výrobe

Essentra offers a range of tough, high quality cable ties, suitable for a wide range of electrical and general applications. Our Standard Cable Ties come with a built in lock system to prevent accidental removal.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)