V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
(8 sady výrobkov)
Side Hinges offer a rotational angle of 180 degrees. Types 1 and 2 are high resistance hinges for medium and heavy door panels. They also offer high security and are assembled using the special screws provided. Type 3 is a lower cost lower security alternative
Our 316 stainless steel cable ties are self locking and are easily installed by hand. They are resistant to extreme temperatures and offer great strength and durability. Also available with PVC coating and with ladder construction to provide extra gripping strength to avoid slippage.
This range of Leaf Hinges is mounted with male stud on one leaf and countersunk screws on the oppostie leaf. The range of Surface Mount Leaf Hinges also referred as Stand Off Hinges is available in various materials to provice a solution to most applications.
The Leaf Hinges with Male Threaded Inserts are a flat leaf best suited for flush mounted doors. This range also referred as Surface Mount Hinges or Stand Off Hinges comes in various materials and stud sizes to provide a solution to most applications.
Counter Sunk Mount Leaf Hinges are a flat leaf widely used in various applications. They are best suited for flush mounted doors. The range also referred as Surface Mount Hinges, offers different formats of counter sunk holes depending on the strenth of the support required by the application. A choice of material is available to suit the environment demand of the application being an indoor or outoor exposure. Different rotation angles are also available.
Lift Off Screw Mount Hinges are an easy lift-off function to remove flush mounted doors. The range offers a selection of material to suit application and finishing requirements . They have an hinge rotation angle of 180 degree and can be used as left or right handed. The leaf hinge design is drilled to be screwed to the frame.
Metal in-line Lift Off Hinges are side hinges easy to lift off to remove mounted doors. They have a hinge rotation angle of 180 degree and can be used as left or right hand.
These Metal Offset Lift Off Hinges have a 180-degree rotation angle and are designed to provide clearance between the door and the frame, allowing the door to be easily lifted off the hinge pin.
Consist of two leaves and one pin, which are sold separately. One leaf is attached to the door and the other to the frame by a hinge pin that may be taken out of the hinge. They have a strong construction, which ensures their longevity in severe industrial conditions.
May be easily removed by lifting the pin out of the hinge. Ideal for metal doors in enclosures, gates, and tool cabinets. Please use the same material for each pin & leaves you use together.
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku