Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Mechanické komponenty Matica s hríbovou hlavou Nastaviteľné pánty

 (1 sada výrobkov)

Zoznam Mriežka

Integral Seal Domed Nuts

Na sklade Vo výrobe

Integral Seal Nuts are a type of fastener with an integrated sealing feature, combining the functionality of a nut and a sealing component into a single unit. These nuts provide reliable protection while simplifying the assembly process and eliminating the need for additional sealing components. They prevent the entry of water, dust, or other contaminants providing bi-directional sealing.

This range of Integral Seal Domed nuts incorporates an O-ring which is compressed and squeezed between the nut and mating component. They are suitable for temperatures from -100C to +260C and are reusable.

Integral Seal Nuts are used in applications such as cabinets or used in the automotive, machinery and electric industries.

  • Material: Stainless Steel
  • AISI 303, 1.4305
  • Tensile strength: 550 N/mm²

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)