Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Plast Káblové príchytky Nastaviteľné pánty

 (3 sady výrobkov)

Zoznam Mriežka

Adjustable Wire Clip

Na sklade Vo výrobe

Available in 2 types. Strap cables to a panel using a push fit fixing that attaches to a 3mm panel. Type 1 has a anti-rotation fixing to hold the strap in place and prevent movement.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Self Adhesive Wire Clip

Na sklade Vo výrobe

Self Adhesive wire clip is designed to hold cables, wires, and rods in place securely. It features a flexible arm that bends around the bundle. It can be easily attached to a variety of surfaces, including walls, ceilings, and floors, without the need for any special tools or equipment.

It is durable and lightweight, and easy to use. It is used in the automotive, medical and electrical industries and for office applications.

The adhesive element of the product has a shelf life of approximately 1 Year from the date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

  • Material: Soft Steel, Aluminium, PA
  • Colour: White, Silver, Natural
  • Material Flammability Standard: UL94 V-2

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Screw Mount Wire Clip

Na sklade Vo výrobe

Screw mount wire clips to hold cables in place. Available in two different types.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)