Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Priemyselné pánty a závesy Nastavenie polohy

 (3 sady výrobkov)

Zoznam Mriežka

Set Position Hinge Every 30 degree

Na sklade Vo výrobe

Detent Hinges are Torque Hinges indented every 30 degrees allowing panels to be positioned and maintained withough auxiliary components. The torque is factory preset and cannot be modified by users. Made of Anodised Aluminiumm, a choice of finish is available for aesthetic appeal. Several torque values are available.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Constant Torque Hinges - Position Controlled

Na sklade Vo výrobe

These Constant Torque Hinges articulate and hold the panel in position, thus eliminating the need for a gas strut or lid stay. The torque value is fixed to a specific value, requiring no adjustment along it's lifecycle and the range includes hinges made from a variety of materials and different fixed torque values, including detent hinges.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Spring Hinges - Open and Close Position

Na sklade Vo výrobe

Spring hinges have a centre pin with a spring attached, ensuring that the hinge always springs back into its starting position. Ideal for use on doors and panels that require a safety mechanism of returning to its original location being opening or closing. The range offers a selection for materials and finishes, spring actions, opening and closing forces.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)