Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Ovládané gombíkom Oceľ Nábytkové zámky a zámky pre sklenené dvere

 (1 sada výrobkov)

Zoznam Mriežka

Furniture Locks - Heavy Duty Cabinet Lock

Na sklade Vo výrobe

These Furniture Locks are used to secure metal cabinets; however, they were initially developed for Fire Hose Cabinets. These locks are intended to be placed flush with the application's surface, resulting in a smooth and seamless look.

It offers security to protect valuable items and are durable. The flush mount design prevents the locks from protruding from the application surface, preserving the piece's aesthetic integrity.

It is easy to install and can be adapted to existing cabinets, making it a convenient and effective way to secure doors and drawers. They are typically found in metal cabinets, medical furniture, and data cabinets that require a clean and discrete locking mechanism.

  • Material: Die Cast Zinc Alloy
  • Colour: Natural

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)