Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Plast Povrchová montáž Nábytkové magnety

 (5 sady výrobkov)

Zoznam Mriežka

Magnetic Touch Latches

Na sklade Vo výrobe

Our range of Magnetic Touch Latches deliver aesthetic and design benefits and are ideal for applications where knobs or handles are not suitable. Available as surface mount or recess fitting in a variety of styles.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Magnetic Catches - Recessed

Na sklade Vo výrobe

Our range of recessed magnetic catches are perfect for use where a flush finish is required - They not only look good but deliver many functional benefits such as ease of application and added safety.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Screw In Magnetic Catches - Plastic Casing

Na sklade Vo výrobe

Our Screw In Magnetic Catches are available in a variety of different sizes and shapes, delivering varying pull forces and have different mounting orientations to suit your needs.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Snap In Magnetic Catches

Na sklade Vo výrobe

Magnetic Catches - Recess fit into a recess cut of the frame and provide a flush effect. The range provide a choice of snap fit for a quick installation or screwed in for a firmer hold. The range is suitable for different panel thickness and forces.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Counter Plates

Na sklade Vo výrobe

Our range of counter plates are ideal for those catches which do not have counterplates supplied as standard or for when extra counter plates are required

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)