Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Naskrutkovať Nábytkové magnety

 (6 sady výrobkov)

Zoznam Mriežka

Magnetic Touch Latches

Na sklade Vo výrobe

Our range of Magnetic Touch Latches deliver aesthetic and design benefits and are ideal for applications where knobs or handles are not suitable. Available as surface mount or recess fitting in a variety of styles.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Ultra Thin Screw In

Na sklade Vo výrobe

Ultra Thin Screw In Magnetic Catch are ideal for very tight areas. they are made from nickel-plated steel with a strong neodymium magnet.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Magnetic Catches - Recessed

Na sklade Vo výrobe

Our range of recessed magnetic catches are perfect for use where a flush finish is required - They not only look good but deliver many functional benefits such as ease of application and added safety.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Screw In Magnetic Catches - Metal Casing

Na sklade Vo výrobe

Screw in Magnetic Catches are surface mounted and tend to be for more heavy duty application than the snap in version.The range is suitable for different panel thickness and forces.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Screw In Magnetic Catches - Plastic Casing

Na sklade Vo výrobe

Our Screw In Magnetic Catches are available in a variety of different sizes and shapes, delivering varying pull forces and have different mounting orientations to suit your needs.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Counter Plates

Na sklade Vo výrobe

Our range of counter plates are ideal for those catches which do not have counterplates supplied as standard or for when extra counter plates are required

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)