Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Uchytenie za hranu Montáž PCB Montážne stĺpiky pre PCB

 (5 sady výrobkov)

Zoznam Mriežka

Anti Rotation PCB Supports

Na sklade Vo výrobe

This PCB Support range holds the board by it's edge, minimising the spaced required,. They are available with or without a locking nose to provide extra holding strength.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

PCB Support Pillars - Edge Locking Screw Mount/Long Nose

Na sklade Vo výrobe

Edge Locking Supports provide a secure hold on the side of the PCB allowing for easy removal. Screw mount supports are very secure and reliable. These mount with a self-tapping screw.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

PCB Support Pillars - Reverse Locking/Edge Holding

Na sklade Vo výrobe

These supports are mounted from the bottom of the chassis leaving little protrusion on the outside. They mount into a .375 x .313 square hole in the chassis to prevent rotation. It locks the PC Board in place with an edge holding arm that is releasable.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

PCB Edge Locking Supports - Snap In

Na sklade Vo výrobe

Edge Locking Supports provide a secure hold on the side of the PCB and the snap in fitting and locating nose are ideal for quick assembly. The PCB is easily removed for service.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

PCB Corner Edge Locking Supports

Na sklade Vo výrobe

Bundle easily slides in and out. Quickly and easily mounted with an adhesive base. They come in seven different sizes for various bundle diameters. UL94 V-0 rated PVC with an acrylic adhesive.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)