Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Montáž zacvaknutím do otvoru Podpierka pre PCB Montážne stĺpiky pre PCB

 (3 sady výrobkov)

Zoznam Mriežka

Flat Rest PCB Support

Na sklade Vo výrobe

These push spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. They come in three types: flanged base, cupped base or spring body.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Snap-fit Spacer

Na sklade Vo výrobe

These Snap-fit spacers are designed to support heavily loaded circuit boards. No through hole is required in the board, which allows for easy access to the underside of the board. These have a flanged base to keep them steady.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Push-In Spacer

Na sklade Vo výrobe

These push-in spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. They have a flanged base to keep them steady.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)