V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
These Knurled Thumb Nuts are a type of nut with a knurled exterior diameter (surface). This design allows for manual hand tightening while securing the nut into a handle or cover. It is self-lubricating and resistant to moisture, liquids, chemicals, vapour, and salt water. It possesses strong strength and stiffness, as well as good impact properties.
Ideal for technical products that require great dimensional stability and endurance at higher working temperatures. Operational temperatures can temporarily reach 100 to 120 degrees Celsius for non-critical items. Commonly used in applications such as electrical components, automotive, industrial machinery or commercial.
Flare Washers are an ideal solution for retaining light weight constructions. They can also be used as a slide washer on rotation centres. The plastic material used to make these washers can be sterilised, which makes them an ideal solution for scientific and medical applications.
No special tools are required for assembly or dismantling of the washers. They are quick and easy to apply.
These Button Thread Nuts - Kwik Nuts are designed to provide a secure and rapid fastening mechanism. Simply push down the thread length to the correct location and lock it in place with a 180 turn for press-fit installation.
It produces a more secure fastening by reducing the danger of nut back-off due to vibrations or dynamic loads. It also makes them particularly ideal for applications involving severe weights or high-pressure situations, assuring excellent performance and lifespan of the secured assembly. Used in applications such as electronics, automobiles, and heavy machinery.
Saddle Washers are designed for use during the assembly of tubular frame structures. The washer can accommodate round pipes and fixes them in the required position, limiting excessive movement and vibration. The washer is used in the furniture assembly and building construction industries to support the pipe and tube assembly during installation and application and will not damage painted surfaces.
Tesniace podložky sa používajú na zaistenie spoľahlivého a efektívneho tesnenia. Vyznačujú sa dizajnom, ktorý vytvára tesné spojenie medzi dvoma povrchmi, čím zabraňujú úniku kvapalín, plynov alebo vniknutiu nečistôt.
Tento sortiment tesniacich podložiek má silikónový O-krúžok, ktorý pomáha prispôsobiť sa povrchu a vyplniť medzery alebo nedokonalosti. Sú vyrobené z nehrdzavejúcej ocele, ktorá poskytuje dobrú odolnosť proti korózii a je mierne magnetická.
Tesniace podložky sa bežne používajú v priemyselných zariadeniach a automobilových aplikáciách. Sú opakovane použiteľné a odolné voči teplote -75 C až +205 C.
Self-centring Bonded Washers are commonly used where hydraulic fluids and pneumatic oils are prevalent. They are an ideal option for maintenance, repair and operation applications.
Bonded Washers are typically used with screws and bolts. The washer is made from steel and comes with a rubber O-ring seal that fits within the inside diameter of the washer. This washer and seal combination helps ensure a watertight assembly for your application.
Customers have the option to purchase a kit that contains a selection of size options that are suitable for BSP or Metric threads. This ensures quick and easy access to suitable sizes. Alternatively customers can purchase individual parts, in the thread type and specific size required.
Finishing Washers provide protection for cabinets and other applications from scratching and other damage that may occur. They also provide cover for misaligned holes that means the finished appearance of your assembly will be neat and tidy.
This high quality finish is couple with good thermal and electrical insulation properties. These washers are versatile and can also be used as glides, bumpers, feet and spacers.
The Quarter Turn lock range is supplied with a range of accessories including fixing rings. These are supplied in two different types; one in Spring Steel and the other in Die Cast Zinc. They are suitable for all locks with a 20.2 x 22.2 fixing hole.
Tento rad upínacích podložiek má na vnútornom priemere veľmi plytký závit. Takže sa dajú naskrutkovať a keď prejdú závitmi, neoddelia sa od upínacej skrutky alebo svorníka.
Ako nainštalovať zostavu upínacej skrutky a podložky;
1) Vložte upínaciu skrutku do otvoru v paneli.
2) Naskrutkujte podložku za závitovú časť skrutky, ktorá drží skrutku v paneli.
Podložky sú vyrobené z nehrdzavejúcej ocele, ktorá poskytuje dobrú odolnosť proti korózii a opracovateľnosť. Materiál je obľúbenou voľbou v stavebníctve a automobilovom sektore.
Tesniace svorníky sú typ spojovacieho prvku navrhnutý s O-krúžkom, ktorý poskytuje bezpečnú obojsmernú ochranu proti kontaminantom, ako sú plyny a kvapaliny v rôznych aplikáciách, čím sa minimalizuje riziko poškodenia citlivých zariadení. Zabraňujú vniknutiu vody, prachu alebo iných nečistôt a zaisťujú bezpečné a spoľahlivé spojenie.
Tento rad tesniacich svorníkov má šesťhrannú hlavu a O-krúžok, ktorý je stlačený, vtlačený do presnej drážky vytvorenej pod hlavou svorníka a na spojovací povrch na utesnenie. Sú vyrobené z nehrdzavejúcej ocele, ktorá poskytuje dobrú odolnosť proti korózii a je mierne magnetická.
Kompaktné tesniace svorníky sa používajú v otvoroch so závitom a bez závitu v aplikáciách, ako sú potrubia, ventily alebo čerpadlá. Tesniace svorníky sa používajú v otvoroch so závitom a bez závitu v aplikáciách, ako sú skrine, alebo v automobilovom a elektrotechnickom sektore. Upozornenie: Naše tesniace svorníky sú určené na použitie v aplikáciách, kde sa vyžadujú tesniace vlastnosti. Je možné si ich pomýliť so štandardnými spojovacími prvkami, ktoré nevyžadujú tesniace vlastnosti, a s O-krúžkom nezískate tesniace vlastnosti ako pri tesniacich skrutkách a môžete krúžok poškodiť.
Šesťhranné matice, vyrobené z PEEK, majú vynikajúcu mechanickú pevnosť, vynikajúcu chemickú odolnosť a stabilitu pri teplote.
Ideálne pre náročné prostredia, kde môžu typické kovové alebo iné plastové matice korodovať. Hexagonálny dizajn umožňuje jednoduchú inštaláciu pomocou štandardných nástrojov. Zabezpečuje bezpečné a spoľahlivé uchytenie pre širokú škálu závitových zostáv.
Matice si zachovávajú svoju štrukturálnu integritu a výkon pri teplotách až do 260C, čo ich robí ideálnymi na použitie v medicínskom, elektronickom a automobilovom priemysle. Materiál: PEEK Farba: Béžová Skupina SR: SR2014
Flange nuts are hexagonal nuts with a wide flange that spreads the nut's load over a wider surface area. This makes them excellent for applications requiring a strong clamping force while avoiding damage to the mating surface.
Its hexagonal form provides numerous sides for a secure grip, making installation and removal with sockets or wrenches simple. The flange gives an additional layer of rigidity, preventing the nut from loosening owing to vibrations and torsion. Used in the automotive, manufacturing, and electrical industries.
Standard Hex Nuts - Metal are essential fasteners that provide reliable and secure connections in various applications. These nuts feature a hexagonal shape with internal threads, allowing them to be easily tightened onto bolts, screws, or threaded rods. Manufactured using high-quality metal materials such as steel or stainless steel, Standard Hex Nuts offer excellent strength, durability, and resistance to corrosion. The versatile design and reliable performance of these nuts make them suitable for numerous industries and applications.
One of the main characteristics of Standard Hex Nuts - Metal is their compatibility with a wide range of fasteners. The hexagonal shape enables easy gripping and tightening using a standard wrench or spanner, providing a secure and tight connection. The internal threads of these nuts ensure a precise fit with corresponding bolts or screws, preventing loosening or slipping over time. Standard Hex Nuts - Metal are available in different sizes, thread pitches, and materials, allowing for customization based on specific application requirements. Additionally, their metal construction offers excellent strength and durability, making them capable of withstanding high loads and harsh environmental conditions.
Standard Hex Nuts - Plastic are versatile and lightweight fasteners that offer reliable and secure connections in a variety of applications. These nuts feature a hexagonal shape with internal threads, allowing for easy tightening onto bolts, screws, or threaded rods. Manufactured using high-quality plastic materials such as nylon or polypropylene, Standard Hex Nuts - Plastic provide excellent resistance to corrosion, chemicals, and electrical conductivity. Their unique characteristics make them suitable for numerous industries and applications.
One of the main characteristics of Standard Hex Nuts - Plastic is their lightweight and non-conductive nature. Plastic nuts are significantly lighter than their metal counterparts, making them ideal for applications where weight reduction is crucial. The non-conductive property of plastic ensures electrical insulation, preventing the risk of short circuits or electrical interference. Standard Hex Nuts - Plastic are available in various sizes and thread pitches, providing flexibility for different applications. Additionally, their plastic construction offers resistance to corrosion, chemicals, and harsh environmental conditions, making them suitable for both indoor and outdoor use.
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku