Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Obdĺžnikové Nábytok pre kancelárie a maloobchod Klzáky

 (2 sady výrobkov)

Zoznam Mriežka

Adhesive Glides

Na sklade Vo výrobe

Adhesive Glides are ideal for furniture legs to help protect floors and to reduce noise. These gliders are made from Polytetrafluoroethylene (PTFE); this material provides a smooth glide action, and is easy to apply thanks to the self-adhesive backing.

  • Shapes: Rectangular, Round and Square
  • Colour: Grey.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Saddle Glides with Felt Base

Na sklade Vo výrobe

Saddle Glides, also referred to as Saddle Bases, fit around tubing and are designed to help movement while protecting surfaces from damage caused from scratches. Made from Acrylonitrile Butadiene Styrene (ABS), they feature a felt base that glides smoothly on a range of surfaces. The tube connection is shaped like a saddle and the base is rectangular.

Our Saddle Glide range has two colour options; Clear and Black.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)