V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
(11 sady výrobkov)
These Male Heavy Duty Rods end with Integral Spherical Plain Bearing and are used to connect two rods, cables, or other components. They are made up of a threaded male stud on one end and an integrated spherical plain bearing on the other. The spherical plain bearing allows for angular misalignment and accepts radial and axial loads, making it ideal for applications requiring flexibility and load-carrying capabilities.
The rod end ball moves on a plastic bearing shell made of a glass fibre-filled nylon/Teflon composite. This design ensures a maintenance-free rod end. Heavy-duty plain-bearing rod ends feature less initial movement friction and almost no clearance. Another advantage of the plastic substance is that it can absorb numerous foreign particles, preventing harm.
It is threaded into the corresponding component. It can also endure temperatures ranging from -30C to +60C without losing load capacity. Higher temperatures lower load capacity. It is utilised in steering systems, suspension systems, and linkages for automotive, construction, and industrial automation applications.
These Swing Bolts, feature a threaded rod with an eye (ream) at the head, producing a smooth bearing for the yoke. This enables exact adjustment and flexibility. This eye provides easy bolt manoeuvrability, making it simple to tighten or loosen the fastening.
The swing motion of the arm not only secures components swiftly and conveniently but also saves significant time and effort. Ideal for applications that require frequent disassembly and reassembly, the threaded bolt ensures a robust connection between components, minimizing the risk of loosening or failure during operation.
It is simple to install and dismantle by hand initially, then with tools; once the hinged section is in place, it may be swung into a locked position with the threaded end secured. They are often utilised in heavy-duty industries such as machine guarding, automotive, construction, and manufacturing.
Polymérové kĺbové hlavice sú určené do náročných podmienok vďaka ich odolnosti voči slabým kyselinám a korózii vo vlhkom prostredí. Vďaka ich vlastnostiam schopnosti chodu nasucho a samomazania sú dostatočne odolné voči nečistotám a prachu. Sú ideálne pre rotačné, oscilačné a lineárne pohyby a zabezpečujú kompenzáciu vychýlenia osí a hranových zaťažení. Zároveň zabezpečujú dobré tlmenie vibrácií a elektrickú izoláciu.
Polymérové kĺbové hlavice sú určené do náročných podmienok vďaka ich odolnosti voči slabým kyselinám a korózii vo vlhkom prostredí. Vďaka ich vlastnostiam schopnosti chodu nasucho a samomazania sú dostatočne odolné voči nečistotám a prachu. Sú ideálne pre rotačné, oscilačné a lineárne pohyby a zabezpečujú kompenzáciu vychýlenia osí a hranových zaťažení. Zároveň zabezpečujú dobré tlmenie vibrácií a elektrickú izoláciu.
These Female Heavy Duty Rods join two rods, cables, or other components and end with an Integral Spherical Plain Bearing. They comprise a female threaded housing and an integrated spherical plain bearing. The spherical plain bearing supports both radial and axial loads. It allows for angular misalignment, making it ideal for applications requiring flexibility and load-carrying capabilities.
The rod end ball is supported by a plastic bearing shell constructed of glass fibre-filled nylon/Teflon composite. This design assures a rod end that requires no maintenance. Plain-bearing rod ends have minimal initial movement friction and nearly no clearance. Another benefit of the plastic composition is that it can absorb many foreign particles, thus reducing injury.
It offers a long-lasting finish that is resistant to corrosion and wear. The female threaded housing makes it simple to connect to a corresponding component. It can also withstand temperatures ranging from -30C to +60C while maintaining load capacity. Higher temperatures lower load capacity. It is utilised in steering systems, suspension systems, and linkages for automotive, construction, and industrial automation. applications
Závory s okom alebo západky so spojovacím drôtom sa používajú v širokej škále aplikácií. Sú ťažšie ako stredové strmeňové závory. Sortiment ponúka široký výber polôh montáže, materiálu, veľkostí a uzamykania pre zvýšenie bezpečnosti.
Strmeňové závory sú dostupné s jemne zakrivenou nízkoprofilovou konštrukciou, montovanou na povrchu, ktorá dodáva ergonomický atraktívny vzhľad a odoláva náhodnému otvoreniu pod napätím alebo vibráciami. Vysokopevnostné telo zakrýva funkčnú časť a zlepšuje tak odolnosť voči neoprávnenému vniknutiu. Jednoduchý pákový mechanizmus prináša bezpečné uzavretie s rýchlym a jednoduchým prístupom. Nitová konštrukcia zlepšuje robustné vyhotovenie a odolnosť. Závora je vďaka tomu ideálna na použitie vo vnútorných a vonkajších zariadeniach s maximálnym pracovným zaťažením 1200 N. K dispozícii je s kľúčom alebo bez kľúča.
Otočné závory bezpečne stiahnu a uzamknú dva komponenty spolu. Sú vyrobené z nehrdzavejúcej ocele a dajú sa ovládať manuálne, vďaka čomu sú rýchlo a jednoducho použiteľné. Sú vhodné pre širokú škálu použitia vrátane nádob, obalov a priemyselných čistiacich strojov.
Otočné závory bezpečne stiahnu a uzamknú dva komponenty spolu. Sú vyrobené z nehrdzavejúcej ocele a dajú sa ovládať manuálne, vďaka čomu sú rýchlo a jednoducho použiteľné. Sú vhodné pre širokú škálu použitia vrátane nádob, obalov a priemyselných čistiacich strojov.
Stredové strmeňové závory majú hladký povrch pre estetický vzhľad a fungujú s vyťahovacím háčikom. Bezpečne stiahnu dva komponenty k sebe a zaistia zatlačením západky cez jej stred. Tento sortiment západiek je v porovnaní s káblovými západkami ľahký. Používajú sa na malé nádoby, kovové boxy a ľahké priemyselné čistiace stroje. K dispozícii výber materiálov, ktoré vyhovujú rôznym prostrediam aplikácií.
Otočné závory bezpečne stiahnu a uzamknú dva komponenty spolu. Sú vyrobené z nehrdzavejúcej ocele a dajú sa ovládať manuálne, vďaka čomu sú rýchlo a jednoducho použiteľné. Sú vhodné pre širokú škálu použitia vrátane nádob, obalov a priemyselných čistiacich strojov.
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku