Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Plast Otvorená priechodka Káblové priechodky

 (4 sady výrobkov)

Zoznam Mriežka

Open Grommets - NAS1368 Flip Grommets

Na sklade Vo výrobe

Flip Grommets have self-retaining characteristics thanks to the flanges on their outer face. This allows a quick and secure installation. These part comply with NAS1368-N10D specifications.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Open Grommets - Quick Fit Grommets

Na sklade Vo výrobe

Quick fit grommets have a beveled edge that allows for faster installation, requiring pressure from only one side to secure into a panel. Ideal when access to the other side of the panel is restricted.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Grommets - Standard/TPE

Na sklade Vo výrobe

Standard Grommets are available in many different materials. Snap in design enables quick and easy installation. Black PVC - protect wires and cables passing through panels. Black Thermoplastic Rubber - Resistant to most oils and greases. Withstands temperatures -40C to +135C.TPE - Is a greener alternative to PVC. Suitable for harsh environments with wider operating temperature range. Vary stable material offering a long operating life.EPDM - Heat resistant material for use in extreme temperature environments -40C to +125C.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Standard Open Grommets

Na sklade Vo výrobe

We have a wide selection of Standard Open Grommets that are available in a choice of materials. The snap-in design enables quick and easy installation. Black PVC helps protect wires and cables passing through panels. Black Thermoplastic Rubber is resistant to most oils and greases and can withstand temperatures ranging from -40C up to +135C. TPE is a greener alternative to PVC that is suitable for harsh environments with a wider operating temperature range. It is a very stable material offering a long operating life. EPDM is a heat resistant material for use in extreme temperature environments, ranging from -40C up to +125C.You may also be interested in our range of Blanking Plugs, Male to Female Standoffs and Flat Washers.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)