Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

PVC Hydraulické

 (4 sady výrobkov)

Zoznam Mriežka

Banjo Union Caps

Na sklade Vo výrobe

A range of protective caps designed for Banjo Union connections. They provide external assembly cover during storage and transportation to protect the connection from the ingress of dirt. This range is available in a choice of two material options; Flexible Polyvinyl Chloride (PVC) and High-Density Polyethylene.

The Flexible PVC options offer a truly snug fit that offers optimum protection. The flexible material allows for quick fitting and removal, which is aided by a convenient finger tab.

The harder material of our HDPE options make application fast, by easily clicking the cap into place for a secure fit. Suitable for temperatures ranging from a minimum of -30 up to a maximum of +80 degrees celsius.

  • Materials: Flexible PVC and HDPE
  • Colours: Red and Yellow
  • Fits hydraulic Banjo Unions to DIN 7642 B/E

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Flanged Caps

Na sklade Vo výrobe

Flanged Caps are designed to cover and protect the threads of tube, pipe or rod studs. Used in the automotive, construction, engineering and air conditioning industries.

They are used to protect from damage, dirt, moisture and other contaminants. Easy to install and remove with automated equipment or by hand, providing a snug and secure fit.

  • Material: Silicone, PE, PVC, TPR
  • Colour: Yellow, Natural, Pink, Red, Black

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Pull Tab Caps

Na sklade Vo výrobe

Pull Tab Caps are designed to protect applications from contamination and spillages. It has a curved pull tab design provides more surface contact area requiring less gripping force during installation and removal. It is flexible so that it can be stretched onto the cap for easy installation and removal. Flexible so it can stretch onto slightly larger dimensions for a snug fit without tearing, splitting or shredding.

They are easy to install and remove, making it simple to open and close the container quickly and efficiently. They are used in the food industry, industrial applications, or storage applications.

  • Material: EVA, PVC
  • Colour: Yellow, Black, Red

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Round Vinyl End Caps

Na sklade Vo výrobe

"Push Fit Round Vinyl End Cap are a versatile and practical accessory that provides a clean and finished look to the ends of various cylindrical objects.

Designed to fit securely over ends of round or cylindrical tubes, rods, or pipes. It offers protection, durability and is resistant to impact, abrasion, and weathering.

The glossy and attractive finish makes this cap ideal for use as a decorative end cap. It also acts as protective barriers, shielding the ends of tubes or rods from moisture, dust, dirt, and other contaminants.

Material: Polyvinyl Chloride (PVC)Colour: Black, Red

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)