V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
(12 sady výrobkov)
Tieto lineárne koľajnicové vedenia s dráhami sú formou lineárneho ložiska, ktoré umožňuje presný lineárny pohyb. Zvyčajne sa skladajú zo základovej koľajnice, posuvného bloku a valivých dielov. Základová koľajnica je tvrdená a pohybujú sa po nej valivé komponenty, posuvný blok drží valivé prvky a je spojený s pohyblivým predmetom.
Tieto koľajnice sa používajú v aplikáciách vyžadujúcich vysokú presnosť, nízke trenie a hladké pohyby. Zvláda dynamické zaťaženie pri zohľadnení nárazov, vibrácií a únavy.
Vozíky budú pripájané na dráhy jednotlivo. Ak chcete položiť vozík na dráhy, zdvihnite ho ku koľajniciam a nasuňte na koľajnicu. Široko sa používajú v aplikáciách vyžadujúcich presnosť a vysoké zaťaženie v celom priemysle, vrátane zdravotníckych prístrojov, zariadení na výrobu polovodičov a zariadení priemyselnej automatizácie.
These Linear Bushing Carriages are used in linear motion systems to guide and support moving parts. The housing offers an easy solution when mounting this carriage to the moving part in the application.
The aluminium housing helps to keep the weight down whilst the hardened steel balls inside the bushing take the loads and facilitate the movement. Only to be used on hardened linear shafts.
It can withstand temperatures from 20C to +80C. However, steel ball retainers can be provided for higher temperature applications up to +120C without end seals. Commonly used in applications such as food packaging machines, printing machines, computers, or tool grinders.
These Manual Shaft Clamps are designed to be used in conjunction with linear bearings and act as a mecanism to hold a moving component or fixture in place until the clamp is released.
When the clamping lever is pressed, the contact faces come into contact with the shaft bar, clamping it in place. They have a sturdy structure that ensures strength and longevity. This enables them to resist external forces.
It is simple and dependable, and it is operated manually. The contact profiles press simultaneously on the rail surfaces by pressing the adjustable locking lever. The floating contact profiles guarantee that force is distributed symmetrically on the linear guide. Used in automotive, industrial machinery, and manufacturing processes.
These Unflanged Stainless Carriages are a type of linear bearing particularly useful for heavy loads in various applications where linear motion is guided and supported. Their rails are made of contoured aluminium, with two hardened stainless steel shafts pressed to serve as raceways for the runner block balls.
Because of its low friction, the unflanged design provides a larger surface contact area with the linear guide, ensuring increased stability and precision in motion. The lack of flanges also allows for additional flexibility in terms of space and location. Ball retainers in the carriages allow for far larger parallelism and mounting base height offsets, allowing for considerable misalignment and allowing the carriages to be withdrawn from the rail without losing any balls.
Its structure is highly corrosion resistant, making it perfect for use in areas with moisture, chemicals, or severe temperatures. It can withstand temperatures ranging from -20C to +120C. It can be used in various applications, including machinery, handling technology, machine enclosures, medical, food, etc.
These Flanged Linear bushing Carriages are used in linear motion systems to guide and support moving parts. It comprises of a steel linear bushing inside a flanged aluminium housing providing a great surface area to mount to.
The aluminium housing helps to keep the weight down whilst the hardened steel balls inside the bushing take the loads and facilitate the movement. Only to be used on hardened linear shafts.
The open bearing carriages are only for use with shaft support rails. It can withstand temperatures from 20C to +80C. However, steel ball retainers can be provided for higher temperature applications up to +120C without end seals. Commonly used in applications such as food packaging machines, printing machines, computers, or tool grinders.
Tieto hliníkové hriadele sú všestranné, nemagnetické a sú ľahkou alternatívou pre rôzne sektory, ktoré vyžadujú pevné a odolné komponenty. Majú výborný pomer pevnosti a hmotnosti, sú odolné voči korózii a tepelne vodivé. Odolnosť proti korózii poskytuje dlhšiu životnosť hriadeľov a eliminuje potrebu pravidelnej údržby alebo výmeny.
Odolávajú obrovskému zaťaženiu a fungujú bez deformácie alebo zlyhania v náročných podmienkach. Nie sú určené na použitie s guľovými lineárnymi ložiskami, ale skôr so samomaznými keramickými puzdrami. Odolávajú teplotám od -130 C do +200 C. Vzhľadom na tieto vlastnosti sa často používajú v aplikáciách, ako sú ropné a plynové zariadenia, zdravotnícke prístroje, stavebníctvo a automobilový priemysel.
Opory konca hriadeľa poskytujú lineárnym hriadeľom stabilitu, zarovnanie a oporu. Tieto komponenty sú určené na pevné uchytenie štandardných priemerov hriadeľov na mieste a zároveň umožňujú plynulý a presný pohyb lineárneho puzdra.
Pevne držia hriadeľ v polohe, čím obmedzujú bočný alebo radiálny pohyb, ktorý by mohol spôsobiť vychýlenie alebo nadmerné opotrebovanie. Používajú sa v aplikáciách zahŕňajúcich obrábacie stroje, zdravotnícke prístroje a zariadenia priemyselnej automatizácie.
These Quadro Carriages are closed, with self-aligning linear ball bearings, two integrated seals, and a lubrication hole. They achieve accurate and efficient linear motion in heavy-load applications.
It features four linear ball bushings internally, which improves stability and load-bearing capability. It distributes the load uniformly throughout the carriage, minimising deflection and maximising stiffness, lowering the danger of vibration and providing dependable performance even in high-speed applications.
It can withstand temperatures ranging from 20C to +80C. However, by replacing the ball retainers, end plates, and seals it can tolerate temperatures of up to +120C. Commonly used in applications such as food packaging machines, printing machines, computers, or tool grinders.
These Rail Clamps are used in combination with rail carriages. Made to endure demanding conditions such as heavy loads or vibrations, it offers a secure and strong grip on the rails and maintains remarkable strength and longevity.
By adjusting the clamping lever, the contact sections are pressed into contact with the rail, thereby fastening the carriage in place. It has a circular motion instead of a friction coefficient, reduced driving resistance, and lower energy consumption.
Designed with specialized mechanisms, it allows for easy installation and adjustment, guaranteeing a tight and sturdy connection. Used in heavy-duty applications such as machinery, railway systems, and manufacturing applications.
These Shaft support rails are used to provide continuous support and stability for linear shafts. They are frequently used with linear bearings to provide a fully supported low friction system.
It comes with a hardened steel shaft and mounting holes to mount and support across its entire length. These rails are used with open linear bearings or carriages to create a linear motion system.
The shaft is pre-mounted to the shaft support rail. It has great durability and wear resistance, allowing it to tolerate high application loads and repetitive motion. It is widely used in industrial, automotive, medical devices, and electronics manufacturing.
These Unflanged Aluminium Carriages are a type of linear bearing that is very effective for heavy loads in various applications where they guide and support linear motion. Their rails are composed of contoured aluminium, with two hardened stainless steel shafts pressed to function as the raceways for the runner block balls.
The unflanged design provides a more compact solution when compared against the flanged carriages but the moving component in the application can only be mounted to the top of the carriage.
Because it is lighter and more corrosion-resistant than steel, it can be used in various applications, including aerospace, machinery, handling technology, machine enclosures, medical, food, etc.
Naše multifunkčné vyrovnávacie kolieska sú ideálnou voľbou pre strojné zariadenia, skrine, prenosné zariadenia a prepravu. Pre veľké zaťaženie, jednoduchý posun a polohovanie. Koliesko je vyrobené z čierneho polyamidu a má hliníkové puzdro. Ponúkame celý rad príslušenstva a úprav s nosnosťou až do 1 500 kg.
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku