V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
This Cabinet Pull Handle range have a circular bar shape with a bridge form. Often used for opening and closing doors and the lids of heavy cabinets.
They have an ergonomic design that provides excellent stability and smooth surfaces. They are a cost-effective option that looks sleek and professional in various applications.
Available to suit various situations, as well as options for front or rear mounting. Used for applications in railways, machinery and electronic or industrial equipment.
These Palm Grips give operators with an easy and secure grip. It is ergonomically built to fit comfortably in the palm of your hand, eliminating strain and fatigue.
They provide a non-slip surface, decreasing hand staining and the danger of pain or injury. It also improves control and safety when working with equipment and systems in the industrial business.
It is simple to install and remove by hand. It may also be connected to various applications, including handheld devices, power tools, and machinery controllers.
This Pull Handle range has a flat oval profile and a bridge shape. Frequently used for opening and shutting heavy-duty doors and lids.
They are ergonomically designed for optimum stability and smooth surfaces. It has a sleek and professional-looking alternative. Used in engineering, instrumentation, and apparatus building.
These Spring Plungers with a ball end and a smooth body design are used for locating, applying pressure or lifting off. It is made of three parts: a smooth body, a ball end, and a spring mechanism. They resemble pin-end spring plungers, but the ball end engages more gently and reduces wear and tear on both the workpiece and the plunger.
The plunger's ball end provides a point of contact for accurate engagement and positioning within the application. The collar on the spring plunger serves as a retention function, keeping the plunger securely in place once inserted.
Its smooth body facilitates insertion and is held in place using an interference fit, as well as quick release. It can withstand temperatures of up to 250ºC and is widely utilised in machine and fixture design, electronics, medical, electronics, automotive, and lighting equipment.
These smooth-body Spring Plungers with a pin end are used for locating, applying pressure, and lifting off. They have three components: a smooth body, a plunger pin, and a spring mechanism. The spring on the plunger provides the necessary force to keep the plunger in either the extended or retracted position.
The spring plunger's pin end has a rounded tip for precise engagement and alignment within the application.
Its smooth body makes insertion easy and is held in place using an interference fit, while the pin end allows for accurate engagement and alignment. If the Pin is made of thermoplastic, it can withstand temperatures from -30C to +50C; however, if your Pin is made of stainless steel, it can withstand temperatures up to 250C. These spring plungers are widely utilised in various industries, including medical, optics, orthopaedics, machine and fixture design, lighting equipment, and electronic components, due to their endurance and versatility.
Čapy s pružinou a prírubou so sortimentu Essentra majú prírubu s otvormi pre skrutku pre ďalšie upevnenie. Sú ideálne na použitie na tenkých materiáloch.
Naše vačkové čapy s pružinou sa dodávajú vo vyhotovení z nehrdzavejúcej ocele alebo z čiernenej ocele. Vačkové čapy sú dodávané v množstve priemerov čapov.
Náš široký sortiment rukovätí je vhodný pre rôzne aplikácie. Dostupné v rôznych typoch rukovätí vrátane rukovätí s prstovými úchopmi, ktoré sú ideálne pre aplikácie vyžadujúce silné uchopenie prstami. Široký sortiment obsahuje aj možnosti bez prstových úchopov, člnkových ergonomických rukovätí.
Väčšina nášho sortimentu je vyrobená z čierneho polyvinylchloridu (PVC), ale máme aj možnosť z bieleho flexibilného PVC. PVC má vysokú rázovú húževnatosť, nižšiu tepelnú odolnosť a je tiež menej odolný voči chemikáliám. Ľahko uchopiteľné ergonomické rukoväte sú vyrobené z technopolyméru na báze čierneho vystuženého polyamidu (PA). Tento materiál zo sklenených vlákien je mimoriadne pevný a odolný.
Tieto pružné a odolné materiály sú vhodné pre štandardné rozmery tyče a možno ich použiť na ručných vozíkoch, dierovacích lisoch a mnohých ďalších zariadeniach a typoch aplikácií.
Navliekacie rukoväte sú ideálne na povrchovú úpravu pre ploché rukoväte a ako koncovky tyčí. Pružný materiál ma vynikajúce izolačné vlastnosti a dá sa natiahnuť aj na väčšie rozmery bez rozdrobenia alebo roztrhnutia.
Lisované ručné kľuky s pevnou rukoväťou a rovným ramenom sa bežne využívajú na nastavovacích prvkoch strojov a zariadení a ovládacích prvkoch priemyselných výrobkov. Pevný plastový materiál je odolný voči vplyvom prostredia a poskytuje upravený vzhľad.
Sortiment mostíkových rukovätí navrhnutých v oblúkovom tvare má čiastočne plochý profil, ktorý je ideálny, keď sú na blízko sa otvárajúcich paneloch potrebné dve rukoväte. Na splnenie estetických požiadaviek je k dispozícii výber predného a zadného spojovacieho dielu spolu s výberom povrchových úprav.
Kovové madlá - pravouhlé so skrutkou
Kovové pravouhlé mostíkové rukoväte s otvorom so závitom sú zaoblené s ramenom a dvomi montážnymi otvormi so závitom. Jednodielna konštrukcia je pevná a odolná na vysokokvalitnú rukoväť s montážou zozadu a uhladeným vzhľadom.
Náš sortiment kovových madiel má tvar U, je vyrobený z rúrky okrúhleho, štvorcového alebo oválneho tvaru, ak je to z ergonomického hľadiska potrebné. Sortiment ponúka výber materiálu a povrchových úprav, aby vyhovovali rôznym prostrediam aplikácie a estetickému vzhľadu hotového výrobku. Rôzne konštrukčné uhly zaisťujú výber uhlov ťahania. Podľa potreby montáže je možné zvoliť prednú a zadnú montáž.
Tento rad priemyselných madiel a rukovätí má celokovový dizajn. Pravouhlý tvar so závitovým otvorom má zaoblené rameno so závitovými montážnymi otvormi na základni. Jednodielny dizajn je hladký, pevný a odolný. Tieto priemyselné madlá a rukoväte poskytujú vysokokvalitný hotový produkt s montážou buď zo zadnej strany alebo zo strany operátora.
Rukoväte majú vizuálne príjemný tvar U pre úhľadný a elegantný vzhľad. Možno ich použiť v rôznych aplikáciách vrátane krytov strojov, skladovacích jednotiek a prístupových panelov.
Každá rukoväť sa dodáva s diskami, opornými krúžkami, skrutkami a podložkami - kde je to vhodné.
Mostíkové rukoväte sú silné madlá používané pri otváraní aj zatváraní dverí a poklopov ťažkých skriniek. Sortiment ponúka výber materiálu, ktorý vyhovuje prostrediu a pevnosti v ťahu, s výberom typu montáže z prednej alebo zadnej strany.
Zostavy oblúkových priemyselných rukovätí s montážnym otvorom sa montujú spredu a majú ergonomický tvar pre estetický vzhľad a pohodlné používanie. Rozšírený sortiment tvarov a materiálov je vhodný pre rôzne zariadenia a prostredia.
Oblúkové madlá sú ľahké a poskytujú štýlovejšiu ergonomickú povrchovú úpravu. Sortiment ponúka výber typu montáže z prednej alebo zadnej strany.
Tento sortiment odpružených madiel je navrhnutý na ovládanie spätného pohybu rukoväte. Pružina umožňuje buď zastavenie, alebo návrat do polohy rukoväte. Sú obzvlášť vhodné na ťahanie alebo zdvíhanie. K dispozícii výber tvarov a materiálov, ktoré vyhovujú rôznym aplikáciám.
Vysokokvalitné zostavy priemyselných rukovätí s montážnym otvorom majú pevné držiaky, vyrobené z nehrdzavejúcej leštenej ocele AISI 316 pre matne lesklý povrch. Tieto držiaky majú dva O-krúžky na uchytenie a utesnenie rúrky v pravom uhle.
Zapustené mostíkové rukoväte sú namontované v rovine k dverám alebo panelu. Môžu sa namontovať ich zaklapnutím do panelu; môžu byť tiež zvárané alebo pripevnené skrutkami. Najpredávanejšie sú plastové zapustené rukoväte; ponúkame však aj madlá z nehrdzavejúcej ocele a hliníka.
Náš sortiment rúrkových mostíkových rukovätí sa používa na ťahanie veľkých dverí alebo zdvíhanie veľkých krytov skriniek. Sortiment ponúka rovný alebo šikmý profil, ktorý je ideálny pre dvojkrídlové dvere. Môžu byť namontované zo zadnej strany panelu alebo z prednej strany panelu. Výber materiálu a povrchovej úpravy zaisťuje vhodnosť pre konkrétne prostredie a estetický vzhľad pre povrchovú úpravu určenú týmto zariadením.
Sortiment rukovätí s výstupkom, ideálne na použitie ako madlá na zásuvky, ponúka výber vlastného profilu so štítkom alebo prázdneho profilu. K dispozícii je výber povrchových úprav a veľkostí. Montujú sa skrutkou do otvoru, čo umožňuje viacnásobné umiestnenie, keď je zvolený dlhší profil.
Montážne držiaky a príruby
Nastaviteľné páčky so zaoblenou rukoväťou a vonkajším závitom sa ovládajú jednoduchým zdvihnutím a otočením. Majú tlačidlo pre uvoľnenie a nastavenie polohy. Zaoblený tvar rukoväte umožňuje maximálny prenos sily a pohodlné nastavenie polohy. Nezaberá tiež toľko priestoru a rukoväť neprekáža.
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku