Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Na báze gumy Fóliová páska

 (2 sady výrobkov)

Zoznam Mriežka

Film Tape Rolls - DK Film - Rubber

Na sklade Vo výrobe

DK Film provides the tack of our permanent rubber based adhesive without the thickness of foam tape. Rubber based adhesives have good initial tack and are designed to bond to many different types of surfaces. Two adhesive thicknesses are available for greater flexibility in your application: Use the 3.0 mil tape for less demanding, cost sensitive projects. Use the 4.5 mil tape for applications that require a higher shear strength: Extrusions, Nameplates, Packaging and bindery, Signage, POP displays, Corrugated folder/box, Plastic fasteners

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Film Tape Pieces - DK Film Rubber

Na sklade Vo výrobe

DK Film is a high tack double sided tape with a rubber adhesive. Rubber based adhesives have good initial tack and are designed to bond to many different types of surfaces including low surface energy substrates. Specifications: Adhesive: Rubber based permanent on both sides (not recommended for direct UV exposure). Applications: Nameplates, Packaging and bindery, Signage, POP displays, Corrugated folder/box, Plastic fasteners to name a few application.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)