V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
(9 sady výrobkov)
Our Security Seals provide a tamper evident seal for plastic containers, while also adding a level of security protection against theft and contamination.
Ideal for use on storage and shopping containers. This range of seals is available in a selection of sizes and a choice of styles, including; cable lock, EZE seal, smooth grip and metal lock.
A high security Bolt Seal that is ideal for use for the securing import and export goods both domestically, and internationally. Typical applications include; shipping containers, cargo containers, trucks, trailer vehicle doors and rail freights.
These bolt seals features an 18mm insert and pin head that keeps the seal engaged on the applications latch when the plastic cover is intentionally or accidentally removed.
The range includes different options, including pins that are either coated or uncoated. The coated pin has an additional layer of paint that gives it an extra layer of protection from chips and damage. The bolt seal also features a label attachment.
ISO 17712:2013 (coated pin option only) and C-TPAT compliant.
The bolt seal barrel is made from high-quality ABS material, which benefits from impact resistance and also indicates evidence of tampering.
Our Metal Cable Seals can be used worldwide to secure goods during import and export. Typical applications include, shipping containers, cargo containers, rail freights, trucks and trailers.
The steel cable can only be removed using a tool (sold separately). The non-preformed cable unravels when cut to prevent tampering.
Compliant with ISO17712:2023 and C-TPAT with cable diameters of 3.5. and above.
Our Plastic Cable Seals can be used worldwide to secure goods during import and export. Typical applications include, shipping containers, cargo containers, rail freights, trucks and trailers.
The seal has an enhanced locking mechanism and tamper evident features. The seal also has very high tensile strength, with options include; 120kg (1.5mm diameter) and 150kg (2.0mm diameter).
Lisované ručné kľuky s pevnou rukoväťou a rovným ramenom sa bežne využívajú na nastavovacích prvkoch strojov a zariadení a ovládacích prvkoch priemyselných výrobkov. Pevný plastový materiál je odolný voči vplyvom prostredia a poskytuje upravený vzhľad.
Naše kovové plomby s pevnou dĺžkou poskytujú mimoriadne spoľahlivý spôsob odradenia a podajú okamžitý dôkaz o prípadnej neoprávnenej manipulácii. Tento výrobok je vybavený plochou páskou, ktorá sa dá bezpečne uzamknúť na vopred určenú dĺžku a vyžaduje na odstránenie nástroj na prestrihnutie.
Tlakovo liate ručné kľuky s pevnou rukoväťou a rovným ramenom sú vhodné na okná, ťažné zariadenia, priemyselné zariadenia a nastavovacie prvky strojov a zariadení. Rovné rameno umožňuje rýchle a ľahké otočenie.
Ručné kľuky so sklopnou rukoväťou sa bežne používajú na oknách, na ťažných zariadeniach a nastavovacích prvkoch strojov a zariadení. Rukoväť sa dá paralelne sklopiť k telu kľučky pre bezpečnosť a úsporu miesta v čase, keď sa nepoužíva.
Naše visiace plomby sa používajú na zabezpečenie tovaru počas prepravy a poskytujú zjavnú indikáciu neoprávnenej manipulácie alebo porušenia – poskytujú vám pokoj počas prepravy. Tieto plomby sú ideálnou voľbou pre náročnejšie aplikácie.
Plomba sa dá odstrániť len pomocou nožníc na drôt (predávajú sa samostatne). Tieto plomby ponúkajú lacnú a bezpečnú jednorazovú alternatívu k bežným visiacim zámkom. Sú vyrobené z priehľadného materiálu proti neoprávnenej manipulácii.
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku