V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
(9 sady výrobkov)
These Spring Plunger with a ball and slotted are used for locating, applying pressure, and lifting off. They have three components: a threaded body, a stainless ball, and a spring mechanism. The spring on the plunger provides the necessary force to keep the plunger in either the extended or retracted position.
The slotted design allows for simple adjustment and exact positioning, allowing one to fine-tune the plunger's extension or retraction to fit individual needs. While the stainless ball is selected for its outstanding corrosion resistance, it ensures the plunger's longevity and reliability even in tough settings. Additionally, the stainless steel ball enables smooth functioning, eliminating friction and wear.
It is simple to install and use and is designed to handle high stress and pressure. The threaded body makes it easy to integrate into existing systems or buildings. It can withstand temperatures up to 250C. These spring plungers are widely utilised in various industries, including medical, optics, orthopaedics, machine and fixture design, lighting equipment, and electronic components, due to their endurance and versatility.
These Spring Plungers with a pin end and a Hexagonal socket are used for locating, applying pressure, and lifting off. They have three components: a threaded body, a pin end, and a spring mechanism, as well as a hexagonal socket. The spring on the plunger provides the necessary force to keep the plunger in either the extended or retracted position.
The slotted design enables easy adjustment and precise alignment, allowing the plunger's extension or retraction to be fine-tuned to meet individual needs. The plunger pin can be quickly extended or retracted using manual force by push fitting, allowing for rapid modifications or changes in position.
The hex socket makes it easy to drive the spring plunger with a hex key. The threaded body makes it easy to integrate into existing systems or buildings. If the Pin is made of thermoplastic, it can withstand temperatures from -30C to +50C; however, if your Pin is made of stainless steel, it can withstand temperatures up to 250C. These spring plungers are widely utilised in various industries, including medical, optics, orthopaedics, machine and fixture design, lighting equipment, and electronic components, due to their endurance and versatility.
These Spring Plungers - Pin - Slotted are used for positioning, indexing, applying pressure, lifting off, and locking. They are made of three parts: a threaded body, a plunger pin, and a spring mechanism. The plunger's spring provides force to hold the plunger in either the extended or retracted position.
Commonly used for precise alignment and secure positioning of components. Extending or retracting the plunger pin can lock or release a component, ensuring accurate alignment and preventing unintended movement. When the plunger pin is extended, it locks into place, preventing the component from being accidentally moved or dislodged.
It is simple to install and use and is designed to handle high stress and pressure. The threaded body makes it easy to integrate into existing systems or buildings. The plunger pin can be easily extended or retracted using manual force by push fitting, allowing for quick adjustments or changes in position. It can withstand temperatures up to 250ºC and is commonly used in industry sectors such as machine and fixture design, electronics, medical and lighting equipment.
Závory s okom alebo západky so spojovacím drôtom sa používajú v širokej škále aplikácií. Sú ťažšie ako stredové strmeňové závory. Sortiment ponúka široký výber polôh montáže, materiálu, veľkostí a uzamykania pre zvýšenie bezpečnosti.
Strmeňové závory sú dostupné s jemne zakrivenou nízkoprofilovou konštrukciou, montovanou na povrchu, ktorá dodáva ergonomický atraktívny vzhľad a odoláva náhodnému otvoreniu pod napätím alebo vibráciami. Vysokopevnostné telo zakrýva funkčnú časť a zlepšuje tak odolnosť voči neoprávnenému vniknutiu. Jednoduchý pákový mechanizmus prináša bezpečné uzavretie s rýchlym a jednoduchým prístupom. Nitová konštrukcia zlepšuje robustné vyhotovenie a odolnosť. Závora je vďaka tomu ideálna na použitie vo vnútorných a vonkajších zariadeniach s maximálnym pracovným zaťažením 1200 N. K dispozícii je s kľúčom alebo bez kľúča.
Otočné závory bezpečne stiahnu a uzamknú dva komponenty spolu. Sú vyrobené z nehrdzavejúcej ocele a dajú sa ovládať manuálne, vďaka čomu sú rýchlo a jednoducho použiteľné. Sú vhodné pre širokú škálu použitia vrátane nádob, obalov a priemyselných čistiacich strojov.
Otočné závory bezpečne stiahnu a uzamknú dva komponenty spolu. Sú vyrobené z nehrdzavejúcej ocele a dajú sa ovládať manuálne, vďaka čomu sú rýchlo a jednoducho použiteľné. Sú vhodné pre širokú škálu použitia vrátane nádob, obalov a priemyselných čistiacich strojov.
Stredové strmeňové závory majú hladký povrch pre estetický vzhľad a fungujú s vyťahovacím háčikom. Bezpečne stiahnu dva komponenty k sebe a zaistia zatlačením západky cez jej stred. Tento sortiment západiek je v porovnaní s káblovými západkami ľahký. Používajú sa na malé nádoby, kovové boxy a ľahké priemyselné čistiace stroje. K dispozícii výber materiálov, ktoré vyhovujú rôznym prostrediam aplikácií.
Otočné závory bezpečne stiahnu a uzamknú dva komponenty spolu. Sú vyrobené z nehrdzavejúcej ocele a dajú sa ovládať manuálne, vďaka čomu sú rýchlo a jednoducho použiteľné. Sú vhodné pre širokú škálu použitia vrátane nádob, obalov a priemyselných čistiacich strojov.
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku