Push In Fasteners are an easy to use and quick fastening solution that is ideal for neatly, and securely joining two parts together. Our range is made from Natural Nylon 6/6 and Polypropylene (PP).
Nylon is a strong, tough and durable material often used for connecting elements and other technical components. They provide an inexpensive, fast, and convenient method to join plastic, light sheet metal, insulating materials, circuit boards, or any other thin, lightweight material. Push In Fasteners have specially designed legs that provide compression and expansion, helping to lock the fastener into pre-punched holes. They also have large heads for much easier assembly, and can be reused - making them an economical choice for your application.
This range lock into pre-punched panels. The effective design, as well as the materials used to produce them offers vibration, abrasion and corrosion resistance.
UL94 V2 flame rated options
Skupina SR: SR1968
V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
Použite filtre alebo vyhľadajte nižšie, aby ste našli presne to, čo hľadáte
| Cenové rozpätie | Dostupnosť | Materiál | Výška hlavy | Hrúbka steny | Priemer hlavy | Kompatibilný rozsah priemerov otvorov | Kúpiť | |
|---|---|---|---|---|---|---|---|---|
| 0,0926 € - 0,0926 € | 139 Na sklade |
Polyamid
|
0.059 in
1.5 mm
|
0.299 in
7.6 mm
|
0.453 in
11.5 mm
|
0.24 - 0.256 in
6.1 - 6.5 mm
|
||
| 0,084 € - 0,084 € | 10000 Na sklade |
Polyamid 6.6
|
0.055 in
1.4 mm
|
0.181 in
4.6 mm
|
0.394 in
10.0 mm
|
0.173 - 0.185 in
4.4 - 4.7 mm
|
||
| 0,112 € - 0,112 € | 13000 Na sklade |
Polyamid 6.6
|
0.055 in
1.4 mm
|
0.157 in
4.0 mm
|
0.5 in
12.7 mm
|
0.24 - 0.252 in
6.1 - 6.4 mm
|
||
| 0,0689 € - 0,0689 € | 5000 Na sklade |
Polyamid 6.6
|
0.067 in
1.7 mm
|
0.248 in
6.3 mm
|
0.343 in
8.7 mm
|
0.173 - 0.189 in
4.4 - 4.8 mm
|
||
| 0,1763 € - 0,1763 € | 1900 Na sklade |
Polyamid
|
0.118 in
3.0 mm
|
0.138 in
3.5 mm
|
0.551 in
14.0 mm
|
0.217 - 0.232 in
5.5 - 5.9 mm
|
||
| 0,132 € - 0,132 € | 2021 Na sklade |
Polyamid 6.6
|
0.043 in
1.1 mm
|
0.146 in
3.7 mm
|
0.189 in
4.8 mm
|
0.091 - 0.094 in
2.3 - 2.4 mm
|
||
| 0,1891 € - 0,1891 € | 9700 Na sklade |
Polyamid 6.6
|
0.059 in
1.5 mm
|
0.248 in
6.3 mm
|
0.591 in
15.0 mm
|
0.244 - 0.26 in
6.2 - 6.6 mm
|
||
| 0,1112 € - 0,1112 € | 9000 Na sklade |
Polyamid 6.6
|
0.039 in
1.0 mm
|
0.236 in
6.0 mm
|
0.205 in
5.2 mm
|
0.118 - 0.122 in
3.0 - 3.1 mm
|
||
| 0,2019 € - 0,2019 € | 5904 Na sklade |
Polyamid 6.6
|
0.118 in
3.0 mm
|
0.13 in
3.3 mm
|
0.472 in
12.0 mm
|
0.197 - 0.209 in
5.0 - 5.3 mm
|
||
| 0,3769 € - 0,3769 € | 8000 Na sklade |
Polyamid 6.6
|
0.071 in
1.8 mm
|
1.732 in
44.0 mm
|
0.394 in
10.0 mm
|
0.228 - 0.256 in
5.8 - 6.5 mm
|
||
| 0,3826 € - 0,3826 € | Požiadajte o dodací termin tu |
Polyetylén LD
|
0.098 in
2.5 mm
|
|
0.63 in
16.0 mm
|
|
||
| 0,0868 € - 0,1041 € | Požiadajte o dodací termin tu |
PP
|
0.098 in
2.5 mm
|
|
0.472 in
12.0 mm
|
0.157 - 0.354 in
4.0 - 9.0 mm
|
||
| 0,3228 € - 0,3228 € | Požiadajte o dodací termin tu |
Polyetylén LD
|
0.098 in
2.5 mm
|
|
0.472 in
12.0 mm
|
0.157 - 0.354 in
4.0 - 9.0 mm
|
||
| 0,2275 € - 0,2731 € | Požiadajte o dodací termin tu |
Polyetylén LD
|
0.098 in
2.5 mm
|
|
0.63 in
16.0 mm
|
|
||
| Požiadajte o dodací termin tu |
PP
|
0.098 in
2.5 mm
|
|
0.472 in
12.0 mm
|
0.157 - 0.354 in
4.0 - 9.0 mm
|
|||
| 0,1692 € - 0,2162 € | Požiadajte o dodací termin tu |
Polyamid
|
0.106 in
2.7 mm
|
0.067 in
1.7 mm
|
0.185 in
4.7 mm
|
0.091 - 0.094 in
2.3 - 2.4 mm
|
||
| 0,1692 € - 0,2304 € | Požiadajte o dodací termin tu |
Polyamid
|
0.106 in
2.7 mm
|
0.094 in
2.4 mm
|
0.276 in
7.0 mm
|
0.094 - 0.098 in
2.4 - 2.5 mm
|
||
| 0,1749 € - 0,3044 € | Požiadajte o dodací termin tu |
Polyamid
|
0.106 in
2.7 mm
|
0.13 in
3.3 mm
|
0.472 in
12.0 mm
|
0.197 - 0.209 in
5.0 - 5.3 mm
|
||
| 0,1763 € - 0,3556 € | 50 Na sklade |
Polyamid
|
0.106 in
2.7 mm
|
0.126 in
3.2 mm
|
0.5 in
12.7 mm
|
0.24 - 0.252 in
6.1 - 6.4 mm
|
||
| 0,1835 € - 0,4963 € | Požiadajte o dodací termin tu |
Polyamid
|
0.106 in
2.7 mm
|
0.197 in
5.0 mm
|
0.343 in
8.7 mm
|
0.256 - 0.264 in
6.5 - 6.7 mm
|
||
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku