Round unthreaded PA spacers are versatile components widely used in various industries for their exceptional functionality and reliability. These spacers, made from high-quality polyamide (PA), offer a range of benefits and characteristics that make them an ideal choice for numerous applications. The main characteristic of round unthreaded PA spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. They are available in different sizes and lengths, providing flexibility to meet specific requirements.
One of the key benefits of round unthreaded PA spacers is their excellent insulation properties. The polyamide material used in their construction offers high electrical insulation, making them suitable for applications that require electrical isolation or protection. Additionally, these spacers have excellent resistance to chemicals, oils, and solvents, ensuring their longevity and performance even in harsh environments. The lightweight nature of round unthreaded PA spacers makes them easy to handle and install, reducing assembly time and effort. Furthermore, their non-conductive properties make them ideal for use in electronic and electrical applications..
.
Skupina SR: SR1941
V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
Použite filtre alebo vyhľadajte nižšie, aby ste našli presne to, čo hľadáte
| Cenové rozpätie | Dostupnosť | Vnútorný priemer | Vonkajší priemer | Dĺžka rozpierky | Kúpiť | |
|---|---|---|---|---|---|---|
| 0,5039 € - 0,5215 € | Požiadajte o dodací termin tu |
0.787 in
20.0 mm
|
1.26 in
32.0 mm
|
0.157 in
4.0 mm
|
||
| 0,0562 € - 0,0562 € | Požiadajte o dodací termin tu |
|
|
|
||
| 0,0682 € - 0,091 € | Požiadajte o dodací termin tu |
0.142 in
3.6 mm
|
0.236 in
6.0 mm
|
0.197 in
5.0 mm
|
||
| 0,3771 € - 0,3771 € | Požiadajte o dodací termin tu |
0.472 in
12.0 mm
|
0.906 in
23.0 mm
|
0.157 in
4.0 mm
|
||
| 0,1848 € - 0,1848 € | Požiadajte o dodací termin tu |
0.248 in
6.3 mm
|
0.591 in
15.0 mm
|
0.984 in
25.0 mm
|
||
| 0,2019 € - 0,2019 € | 80 Na sklade |
0.047 in
1.2 mm
|
0.157 in
4.0 mm
|
0.252 in
6.4 mm
|
||
| 0,2816 € - 0,2816 € | Požiadajte o dodací termin tu |
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
0.437 in
11.1 mm
|
||
| 0,2375 € - 0,2375 € | Požiadajte o dodací termin tu |
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
0.374 in
9.5 mm
|
||
| 0,2019 € - 0,2019 € | Požiadajte o dodací termin tu |
0.248 in
6.3 mm
|
0.591 in
15.0 mm
|
0.787 in
20.0 mm
|
||
| 0,5347 € - 0,5347 € | Požiadajte o dodací termin tu |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
1.181 in
30.0 mm
|
||
| 0,0434 € - 0,0434 € | 16000 Na sklade |
0.142 in
3.6 mm
|
0.236 in
6.0 mm
|
0.787 in
20.0 mm
|
||
| 0,4295 € - 0,4295 € | 11000 Na sklade |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
||
| 0,0355 € - 0,0355 € | 33750 Na sklade |
0.142 in
3.6 mm
|
0.236 in
6.0 mm
|
0.591 in
15.0 mm
|
||
| Požiadajte o dodací termin tu |
0.047 in
1.2 mm
|
0.126 in
3.2 mm
|
0.063 in
1.6 mm
|
|||
| 0,2019 € - 0,2019 € | Požiadajte o dodací termin tu |
0.047 in
1.2 mm
|
0.126 in
3.2 mm
|
0.374 in
9.5 mm
|
||
| 0,1678 € - 0,1678 € | Požiadajte o dodací termin tu |
0.047 in
1.2 mm
|
0.126 in
3.2 mm
|
0.189 in
4.8 mm
|
||
| 0,2019 € - 0,2019 € | Požiadajte o dodací termin tu |
0.028 in
0.7 mm
|
0.087 in
2.2 mm
|
0.311 in
7.9 mm
|
||
| 0,0899 € - 0,0899 € | Požiadajte o dodací termin tu |
0.248 in
6.3 mm
|
0.591 in
15.0 mm
|
0.394 in
10.0 mm
|
||
| 0,1564 € - 0,1564 € | Požiadajte o dodací termin tu |
0.031 in
0.8 mm
|
0.087 in
2.2 mm
|
0.126 in
3.2 mm
|
||
| 0,0547 € - 0,0547 € | 873 Na sklade |
0.142 in
3.6 mm
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
||
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku