Round unthreaded PA spacers are versatile components widely used in various industries for their exceptional functionality and reliability. These spacers, made from high-quality polyamide (PA), offer a range of benefits and characteristics that make them an ideal choice for numerous applications. The main characteristic of round unthreaded PA spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. They are available in different sizes and lengths, providing flexibility to meet specific requirements.
One of the key benefits of round unthreaded PA spacers is their excellent insulation properties. The polyamide material used in their construction offers high electrical insulation, making them suitable for applications that require electrical isolation or protection. Additionally, these spacers have excellent resistance to chemicals, oils, and solvents, ensuring their longevity and performance even in harsh environments. The lightweight nature of round unthreaded PA spacers makes them easy to handle and install, reducing assembly time and effort. Furthermore, their non-conductive properties make them ideal for use in electronic and electrical applications..
.
Skupina SR: SR1941
V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
Použite filtre alebo vyhľadajte nižšie, aby ste našli presne to, čo hľadáte
| Cenové rozpätie | Dostupnosť | Vnútorný priemer | Vonkajší priemer | Dĺžka rozpierky | Kúpiť | |
|---|---|---|---|---|---|---|
| 0,145 € - 0,2019 € | 13750 Na sklade |
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
0.787 in
20.0 mm
|
||
| 0,0867 € - 0,1207 € | 36800 Na sklade |
0.122 in
3.1 mm
|
0.315 in
8.0 mm
|
0.197 in
5.0 mm
|
||
| 0,266 € - 0,485 € | Požiadajte o dodací termin tu |
0.323 in
8.2 mm
|
0.709 in
18.0 mm
|
0.118 in
3.0 mm
|
||
| 0,475 € - 0,7709 € | 15448 Na sklade |
0.323 in
8.2 mm
|
0.709 in
18.0 mm
|
0.787 in
20.0 mm
|
||
| 0,2588 € - 0,2588 € | 45000 Na sklade |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.276 in
7.0 mm
|
||
| 0,4266 € - 0,4266 € | 42132 Na sklade |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.551 in
14.0 mm
|
||
| 0,411 € - 0,411 € | 3000 Na sklade |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.433 in
11.0 mm
|
||
| 0,8007 € - 1,5645 € | 3040 Na sklade |
0.65 in
16.5 mm
|
0.984 in
25.0 mm
|
0.984 in
25.0 mm
|
||
| 0,1607 € - 0,2944 € | Požiadajte o dodací termin tu |
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
0.984 in
25.0 mm
|
||
| 1,3199 € - 2,1477 € | 500 Na sklade |
0.417 in
10.6 mm
|
0.866 in
22.0 mm
|
1.575 in
40.0 mm
|
||
| 0,0363 € - 0,0363 € | 8700 Na sklade |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.295 in
7.5 mm
|
||
| 0,6372 € - 1,0035 € | 100 Na sklade |
0.323 in
8.2 mm
|
0.63 in
16.0 mm
|
0.827 in
21.0 mm
|
||
| 0,1664 € - 0,1664 € | 9000 Na sklade |
0.244 in
6.2 mm
|
0.472 in
12.0 mm
|
0.984 in
25.0 mm
|
||
| 0,8363 € - 1,3172 € | 200 Na sklade |
0.402 in
10.2 mm
|
0.787 in
20.0 mm
|
0.866 in
22.0 mm
|
||
| 0,8619 € - 1,359 € | Požiadajte o dodací termin tu |
0.402 in
10.2 mm
|
0.787 in
20.0 mm
|
0.906 in
23.0 mm
|
||
| 0,943 € - 1,4874 € | 86 Na sklade |
0.402 in
10.2 mm
|
0.787 in
20.0 mm
|
1.024 in
26.0 mm
|
||
| 1,0496 € - 1,6547 € | 535 Na sklade |
0.402 in
10.2 mm
|
0.787 in
20.0 mm
|
1.181 in
30.0 mm
|
||
| 0,7296 € - 1,1499 € | 2518 Na sklade |
0.402 in
10.2 mm
|
0.787 in
20.0 mm
|
0.709 in
18.0 mm
|
||
| 0,6044 € - 1,2216 € | 570 Na sklade |
0.323 in
8.2 mm
|
0.63 in
16.0 mm
|
1.102 in
28.0 mm
|
||
| 0,714 € - 1,126 € | Požiadajte o dodací termin tu |
0.323 in
8.2 mm
|
0.63 in
16.0 mm
|
0.984 in
25.0 mm
|
||
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku