A range of solid and split Ferrite Sleeves can be used as suppression cores and shielding beads for round cables. They are available for a wide range of cable diameters.
Cylindrical ferrite cores are clamp-type sleeves that are used as suppression cores. They feature A5 material cores that are installed around a cable. They are ideal for estimating EMI precautions and attenuating any EMI emission. The polyamide case simplifies the core assembly in equipment, where retrofit and testing are necessary. The high-performance magnetic material protects from unwanted EMI radiation without affecting the waveforms in digital equipment. They can be used for personal computers, word processors, fax machines, display equipment, photocopiers, and computer consoles. This protection ensures immunity against transmission and other types of noise in such equipment, which is essential. They can be mounted onto a cable with a connector and a wired harness. They binding band ensures the cable is securely fixed.
Solid Ferrite Sleeves are a broad selection of shielding beads that guarantee impedance specifications over a wide frequency range. This range includes options mainly applied to wire assemblies and the MATV CATV industries. The range also includes ferrite rings, and toroids that provides greater utilisation of the ferrite material properties. These can be used over a wide frequency range and are mainly used as multi-turn suppression cores.
V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
Použite filtre alebo vyhľadajte nižšie, aby ste našli presne to, čo hľadáte
| Cenové rozpätie | Dostupnosť | Impedancia 100 MHz | Celková dĺžka | Impedancia 25 MHz | Vonkajšia výška | Maximálny priemer kompatibilného kábla | Celková šírka | Kúpiť | |
|---|---|---|---|---|---|---|---|---|---|
| 7,6949 € - 7,6949 € | Požiadajte o dodací termin tu |
225 Ω
|
|
140 Ω
|
|
|
|
||
| 0,195 € - 0,2166 € | Požiadajte o dodací termin tu |
91 Ω
|
|
43 Ω
|
|
|
|
||
| 2,8726 € - 3,1918 € | 305 Na sklade |
244 Ω
|
1.299 in
33.0 mm
|
133 Ω
|
0.709 in
18.0 mm
|
0.236 in
6.0 mm
|
0.654 in
16.6 mm
|
||
| 4,2499 € - 4,7221 € | Požiadajte o dodací termin tu |
219 Ω
|
1.299 in
33.0 mm
|
139 Ω
|
0.819 in
20.8 mm
|
0.335 in
8.5 mm
|
0.748 in
19.0 mm
|
||
| 8,2794 € - 9,1993 € | Požiadajte o dodací termin tu |
250 Ω
|
1.299 in
33.0 mm
|
166 Ω
|
1.173 in
29.8 mm
|
0.413 in
10.5 mm
|
1.102 in
28.0 mm
|
||
| 2,361 € - 2,6234 € | 850 Na sklade |
156 Ω
|
0.976 in
24.8 mm
|
102 Ω
|
0.563 in
14.3 mm
|
0.197 in
5.0 mm
|
0.52 in
13.2 mm
|
||
| 6,8865 € - 7,6516 € | Požiadajte o dodací termin tu |
252 Ω
|
1.299 in
33.0 mm
|
166 Ω
|
1.173 in
29.8 mm
|
0.531 in
13.5 mm
|
1.102 in
28.0 mm
|
||
| 2,6758 € - 2,9732 € | Požiadajte o dodací termin tu |
257 Ω
|
1.299 in
33.0 mm
|
170 Ω
|
0.709 in
18.0 mm
|
0.236 in
6.0 mm
|
0.654 in
16.6 mm
|
||
| 0,3551 € - 0,3945 € | 140 Na sklade |
68 Ω
|
|
28 Ω
|
|
|
|
||
| 7,1175 € - 7,9084 € | 430 Na sklade |
118 Ω
|
|
58 Ω
|
|
|
|
||
| 0,0715 € - 0,0795 € | 6000 Na sklade |
42 Ω
|
|
21 Ω
|
|
|
|
||
| 0,133 € - 0,1477 € | Požiadajte o dodací termin tu |
57 Ω
|
|
33 Ω
|
|
|
|
||
| 0,1074 € - 0,1194 € | 270 Na sklade |
57 Ω
|
0.236 in
6.0 mm
|
33 Ω
|
|
|
|
||
| 0,1325 € - 0,1472 € | 7000 Na sklade |
64 Ω
|
0.315 in
8.0 mm
|
38 Ω
|
|
|
|
||
| 0,028 € - 0,0312 € | Požiadajte o dodací termin tu |
45 Ω
|
0.118 in
3.0 mm
|
23 Ω
|
|
|
|
||
| 1,4624 € - 1,6249 € | 8220 Na sklade |
158 Ω
|
|
93 Ω
|
0.472 in
12.0 mm
|
|
|
||
| 1,6689 € - 1,8543 € | 880 Na sklade |
120 Ω
|
|
60 Ω
|
0.906 in
23.0 mm
|
|
|
||
| 1,5902 € - 1,7668 € | 650 Na sklade |
190 Ω
|
|
120 Ω
|
0.709 in
18.0 mm
|
|
|
||
| 2,2051 € - 2,4501 € | 960 Na sklade |
140 Ω
|
|
90 Ω
|
0.866 in
22.0 mm
|
|
|
||
| 3,5589 € - 3,9544 € | 1160 Na sklade |
225 Ω
|
|
140 Ω
|
1.22 in
31.0 mm