A range of solid and split Ferrite Sleeves can be used as suppression cores and shielding beads for round cables. They are available for a wide range of cable diameters.
Cylindrical ferrite cores are clamp-type sleeves that are used as suppression cores. They feature A5 material cores that are installed around a cable. They are ideal for estimating EMI precautions and attenuating any EMI emission. The polyamide case simplifies the core assembly in equipment, where retrofit and testing are necessary. The high-performance magnetic material protects from unwanted EMI radiation without affecting the waveforms in digital equipment. They can be used for personal computers, word processors, fax machines, display equipment, photocopiers, and computer consoles. This protection ensures immunity against transmission and other types of noise in such equipment, which is essential. They can be mounted onto a cable with a connector and a wired harness. They binding band ensures the cable is securely fixed.
Solid Ferrite Sleeves are a broad selection of shielding beads that guarantee impedance specifications over a wide frequency range. This range includes options mainly applied to wire assemblies and the MATV CATV industries. The range also includes ferrite rings, and toroids that provides greater utilisation of the ferrite material properties. These can be used over a wide frequency range and are mainly used as multi-turn suppression cores.
V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
Použite filtre alebo vyhľadajte nižšie, aby ste našli presne to, čo hľadáte
| Cenové rozpätie | Dostupnosť | Impedancia 100 MHz | Celková dĺžka | Impedancia 25 MHz | Vonkajšia výška | Maximálny priemer kompatibilného kábla | Celková šírka | Kúpiť | |
|---|---|---|---|---|---|---|---|---|---|
| 0,1479 € - 0,1644 € | Požiadajte o dodací termin tu |
57 Ω
|
0.394 in
10.0 mm
|
31 Ω
|
|
|
|
||
| 0,2869 € - 0,3188 € | Požiadajte o dodací termin tu |
154 Ω
|
0.787 in
20.0 mm
|
106 Ω
|
|
|
|
||
| 0,2221 € - 0,2468 € | Požiadajte o dodací termin tu |
109 Ω
|
|
61 Ω
|
|
|
|
||
| 0,6733 € - 0,7481 € | 660 Na sklade |
243 Ω
|
1.122 in
28.5 mm
|
143 Ω
|
|
|
|
||
| 0,4228 € - 0,4698 € | 109 Na sklade |
237 Ω
|
1.1 in
27.94 mm
|
151 Ω
|
|
|
|
||
| 0,4933 € - 0,5481 € | Požiadajte o dodací termin tu |
132 Ω
|
0.63 in
16.0 mm
|
84 Ω
|
|
|
|
||
| 0,8009 € - 0,8899 € | 792 Na sklade |
247 Ω
|
1.102 in
28.0 mm
|
174 Ω
|
|
|
|
||
| 0,3314 € - 0,3682 € | Požiadajte o dodací termin tu |
76 Ω
|
0.472 in
12.0 mm
|
46 Ω
|
|
|
|
||
| 0,2666 € - 0,2962 € | Požiadajte o dodací termin tu |
85 Ω
|
|
45 Ω
|
|
|
|
||
| 0,4432 € - 0,4924 € | 300 Na sklade |
146 Ω
|
0.591 in
15.0 mm
|
92 Ω
|
|
|
|
||
| 0,562 € - 0,6244 € | Požiadajte o dodací termin tu |
195 Ω
|
1.122 in
28.5 mm
|
105 Ω
|
|
|
|
||
| 0,7658 € - 0,8509 € | 352 Na sklade |
170 Ω
|
1.122 in
28.5 mm
|
115 Ω
|
|
|
|
||
| 0,8711 € - 0,9679 € | 88 Na sklade |
210 Ω
|
1.142 in
29.0 mm
|
128 Ω
|
|
|
|
||
| 1,3357 € - 1,4841 € | 37 Na sklade |
323 Ω
|
1.24 in
31.5 mm
|
243 Ω
|
|
|
|
||
| 2,9691 € - 3,299 € | 3040 Na sklade |
195 Ω
|
1.125 in
28.57 mm
|
127 Ω
|
|
|
|
||
| 0,0255 € - 0,0284 € | Požiadajte o dodací termin tu |
44 Ω
|
0.118 in
3.0 mm
|
23 Ω
|
|
|
|
||
| 0,0256 € - 0,0284 € | 4000 Na sklade |
73 Ω
|
0.236 in
6.0 mm
|
45 Ω
|
|
|
|
||
| 0,046 € - 0,0511 € | Požiadajte o dodací termin tu |
80 Ω
|
0.354 in
9.0 mm
|
62 Ω
|
|
|
|
||
| 0,0307 € - 0,0341 € | Požiadajte o dodací termin tu |
54 Ω
|
0.236 in
6.0 mm
|
28 Ω
|
|
|
|
||
| 0,0313 € - 0,0348 € | Požiadajte o dodací termin tu |
48 Ω
|
0.157 in
4.0 mm
|
24 Ω