Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Compression springs, also known as coil springs, are designed to store energy when compressed and then release it when expanded. Their key qualities are their spring rate, which quantifies the force necessary to compress the spring a certain distance, and their solid height, the lowest height to which the spring can be crushed.
Key Factors to consider when choosing a spring for an application include Spring Material and the Working Environment, Spring Dimensions in both compressed and non-compressed states, Max. Load and Deflection.
It is available in both Music Wire material, which is ideal for temperatures between -30 C and +120 C and for use in dry environments, and stainless Steel material, which is ideal for temperatures between -200 C and +250 C and for use in both dry and humid or wet environments. Widely used across various industries to provide effects such as suspension, shock absorbtion and enabling push-to-open functionality. Materiál: Nehrdzavejúca oceľ, Uhlíková oceľ Skupina SR:
V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
Použite filtre alebo vyhľadajte nižšie, aby ste našli presne to, čo hľadáte
| Cenové rozpätie | Dostupnosť | Tuhosť pružiny | Celková dĺžka | Zaťaženie pri dĺžke zaťaženia | Priemer drôtu | Približná pevná výška | Vonkajší priemer | Plný materiál | Kúpiť | |
|---|---|---|---|---|---|---|---|---|---|---|
| 1,3923 € - 1,5171 € | Požiadajte o dodací termin tu |
21.54 Nmm
21.54 Nmm
|
0.44 in
11.18 mm
|
64.01 N
64.01 N
|
0.043 in
1.1 mm
|
0.311 in
7.9 mm
|
0.24 in
6.1 mm
|
Uhlíková oceľ
|
||
| 1,3923 € - 1,5162 € | Požiadajte o dodací termin tu |
13.13 Nmm
13.13 Nmm
|
0.69 in
17.53 mm
|
64.01 N
64.01 N
|
0.043 in
1.1 mm
|
0.441 in
11.2 mm
|
0.24 in
6.1 mm
|
Uhlíková oceľ
|
||
| 1,3923 € - 1,5162 € | Požiadajte o dodací termin tu |
8.93 Nmm
8.93 Nmm
|
0.94 in
23.88 mm
|
64.01 N
64.01 N
|
0.043 in
1.1 mm
|
0.598 in
15.2 mm
|
0.24 in
6.1 mm
|
Uhlíková oceľ
|
||
| 1,3923 € - 1,5171 € | Požiadajte o dodací termin tu |
5.95 Nmm
5.95 Nmm
|
1.38 in
35.05 mm
|
64.01 N
64.01 N
|
0.043 in
1.1 mm
|
0.846 in
21.5 mm
|
0.24 in
6.1 mm
|
Uhlíková oceľ
|
||
| 1,3923 € - 1,5162 € | Požiadajte o dodací termin tu |
3.57 Nmm
3.57 Nmm
|
2.25 in
57.15 mm
|
64.01 N
64.01 N
|
0.043 in
1.1 mm
|
1.315 in
33.4 mm
|
0.24 in
6.1 mm
|
Uhlíková oceľ
|
||
| 1,4462 € - 1,5745 € | Požiadajte o dodací termin tu |
1.30 Nmm
1.30 Nmm
|
0.62 in
15.75 mm
|
11.65 N
11.65 N
|
0.028 in
0.7 mm
|
0.13 in
3.3 mm
|
0.358 in
9.1 mm
|
Uhlíková oceľ
|
||
| 1,4462 € - 1,5745 € | Požiadajte o dodací termin tu |
0.86 Nmm
0.86 Nmm
|
0.88 in
22.35 mm
|
11.65 N
11.65 N
|
0.028 in
0.7 mm
|
0.161 in
4.1 mm
|
0.358 in
9.1 mm
|
Uhlíková oceľ
|
||
| 28 Na sklade |
0.60 Nmm
0.60 Nmm
|
1.25 in
31.75 mm
|
11.65 N
11.65 N
|
0.028 in
0.7 mm
|
0.213 in
5.4 mm
|
0.358 in
9.1 mm
|
Uhlíková oceľ
|
|||
| 1,4725 € - 1,6036 € | 185 Na sklade |
5.95 Nmm
5.95 Nmm
|
0.5 in
12.7 mm
|
39.59 N
39.59 N
|
0.043 in
1.1 mm
|
0.189 in
4.8 mm
|
0.421 in
10.7 mm
|
Uhlíková oceľ
|
||
| 1,4725 € - 1,6036 € | Požiadajte o dodací termin tu |
3.24 Nmm
3.24 Nmm
|
0.88 in
22.35 mm
|
39.59 N
39.59 N
|
0.043 in
1.1 mm
|
0.28 in
7.1 mm
|
0.421 in
10.7 mm
|
Uhlíková oceľ
|
||
| 1,4725 € - 1,6036 € | Požiadajte o dodací termin tu |
1.63 Nmm
1.63 Nmm
|
1.75 in
44.45 mm
|
39.59 N
39.59 N
|
0.043 in
1.1 mm
|
0.5 in
12.7 mm
|
0.421 in
10.7 mm
|
Uhlíková oceľ
|
||
| 1,4725 € - 1,6036 € | Požiadajte o dodací termin tu |
13.38 Nmm
13.38 Nmm
|
0.5 in
12.7 mm
|
63.03 N
63.03 N
|
0.051 in
1.3 mm
|
0.283 in
7.2 mm
|
0.421 in
10.7 mm
|
Uhlíková oceľ
|
||
| 1,4725 € - 1,6036 € | Požiadajte o dodací termin tu |
5.43 Nmm
5.43 Nmm
|
0.56 in
14.22 mm
|
39.59 N
39.59 N
|
0.043 in
1.1 mm
|
0.201 in
5.1 mm
|
0.421 in
10.7 mm
|
Uhlíková oceľ
|
||
| 1,4725 € - 1,6036 € | 10 Na sklade |
2.80 Nmm
2.80 Nmm
|
1 in
25.4 mm
|
39.59 N
39.59 N
|
0.043 in
1.1 mm
|
0.311 in
7.9 mm
|
0.421 in
10.7 mm
|
Uhlíková oceľ
|
||
| 1,4725 € - 1,6036 € | Požiadajte o dodací termin tu |
1.42 Nmm
1.42 Nmm
|
2 in
50.8 mm
|
39.59 N
39.59 N
|
0.043 in
1.1 mm
|
0.559 in
14.2 mm
|
0.421 in
10.7 mm
|
Uhlíková oceľ
|
||
| 1,4725 € - 1,6036 € | Požiadajte o dodací termin tu |
10.28 Nmm
10.28 Nmm
|
0.62 in
15.75 mm
|
63.03 N
63.03 N
|
0.051 in
1.3 mm
|
0.323 in
8.2 mm
|
0.421 in
10.7 mm
|
Uhlíková oceľ
|
||
| 1,4725 € - 1,6036 € | Požiadajte o dodací termin tu |
4.64 Nmm
4.64 Nmm
|
1.25 in
31.75 mm
|
63.03 N
63.03 N
|
0.051 in
1.3 mm
|
0.528 in
13.4 mm
|
0.421 in
10.7 mm
|
Uhlíková oceľ
|
||
| 1,4725 € - 1,6036 € | Požiadajte o dodací termin tu |
2.49 Nmm
2.49 Nmm
|
2.25 in
57.15 mm
|
63.03 N
63.03 N
|
0.051 in
1.3 mm
|
0.85 in
21.6 mm
|
0.421 in
10.7 mm
|
Uhlíková oceľ
|
||
| 1,5162 € - 1,6473 € | Požiadajte o dodací termin tu |
3.15 Nmm
3.15 Nmm
|
0.752 in
19.1 mm
|
34.70 N
34.70 N
|
0.043 in
1.1 mm
|
0.213 in
5.4 mm
|
0.48 in
12.2 mm
|
Uhlíková oceľ
|
||
| 1,4462 € - 1,5745 € | Požiadajte o dodací termin tu |
0.37 Nmm
0.37 Nmm
|
2 in
50.8 mm
|
11.65 N
11.65 N
|
0.028 in
0.7 mm
|
0.299 in
7.6 mm
|
0.358 in
9.1 mm
|
Uhlíková oceľ