Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Materiaal: Nylon 6/6, 40% Glass Filled PPS, 25% Glass Filled Nylon 6 Kleur: Naturel, Zwart Brandveiligheidsnorm: , UL94 V-2, UL94 V-0, UL94 HBSerie: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
Voeg bij grote volumes en op maat gemaakte producten, deze toe aan uw winkelwagen en klik op offerte aanvragen, of neemcontact met onsop en we zullen binnen 2 werkdagen reageren.
Gebruik de filters of zoek hieronder de juiste variant
| Prijsbereik | Beschikbaarheid | Flenshoogte | Minimale buitendiameter | Kleur | Materiaal | Binnendiameter | Maximale buitendiameter | Bestellen | |
|---|---|---|---|---|---|---|---|---|---|
| € 0,072 - € 0,1183 | 2180 Op voorraad |
0.067 in
1.7 mm
|
0.311 in
7.9 mm
|
Naturel
|
Nylon 6/6
|
0.26 in
6.6 mm
|
0.512 in
13.0 mm
|
||
| € 0,1617 - € 0,2105 | 12000 Op voorraad |
0.098 in
2.5 mm
|
0.492 in
12.5 mm
|
Zwart
|
Nylon 6/6
|
0.402 in
10.2 mm
|
1.102 in
28.0 mm
|
||
| € 0,081 - € 0,113 | Vraag de levertijd aan hier |
0.055 in
1.4 mm
|
0.126 in
3.2 mm
|
Zwart
|
Nylon 6/6
|
0.106 in
2.7 mm
|
0.197 in
5.0 mm
|
||
| € 0,1447 - € 0,1876 | 1777 Op voorraad |
0.039 in
1.0 mm
|
0.433 in
11.0 mm
|
Zwart
|
Nylon 6/6
|
0.402 in
10.2 mm
|
0.63 in
16.0 mm
|
||
| € 0,3432 - € 0,4271 | 2997 Op voorraad |
1.26 in
32.0 mm
|
0.571 in
14.5 mm
|
Zwart
|
Nylon 6/6
|
0.413 in
10.5 mm
|
0.827 in
21.0 mm
|
||
| € 0,1321 - € 0,1708 | 14000 Op voorraad |
0.591 in
15.0 mm
|
0.307 in
7.8 mm
|
Zwart
|
Nylon 6/6
|
0.24 in
6.1 mm
|
0.472 in
12.0 mm
|
||
| € 0,18 - € 0,2334 | 2660 Op voorraad |
0.024 in
0.6 mm
|
0.138 in
3.5 mm
|
Zwart
|
Nylon 6/6
|
0.118 in
3.0 mm
|
0.232 in
5.9 mm
|
||
| € 0,0845 - € 0,1179 | 48 Op voorraad |
0.315 in
8.0 mm
|
0.134 in
3.4 mm
|
Zwart
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.394 in
10.0 mm
|
||
| € 0,1141 - € 0,1586 | 5612 Op voorraad |
0.394 in
10.0 mm
|
0.205 in
5.2 mm
|
Zwart
|
Nylon 6/6
|
0.161 in
4.1 mm
|
0.394 in
10.0 mm
|
||
| € 0,1176 - € 0,1632 | 19311 Op voorraad |
0.079 in
2.0 mm
|
0.429 in
10.9 mm
|
Naturel
|
Nylon 6/6
|
0.402 in
10.2 mm
|
0.709 in
18.0 mm
|
||
| € 0,1662 - € 0,2166 | Vraag de levertijd aan hier |
0.079 in
2.0 mm
|
0.622 in
15.8 mm
|
Naturel
|
Nylon 6/6
|
0.48 in
12.2 mm
|
0.984 in
25.0 mm
|
||
| € 0,1906 - € 0,2471 | Vraag de levertijd aan hier |
0.079 in
2.0 mm
|
0.701 in
17.8 mm
|
Naturel
|
Nylon 6/6
|
0.638 in
16.2 mm
|
0.984 in
25.0 mm
|
||
| € 0,2887 - € 0,3006 | Vraag de levertijd aan hier |
0.047 in
1.2 mm
|
0.142 in
3.6 mm
|
Zwart
|
Nylon 6/6
|
0.114 in
2.9 mm
|
0.252 in
6.4 mm
|
||
| € 0,1586 - € 0,2196 | Vraag de levertijd aan hier |
0.315 in
8.0 mm
|
0.382 in
9.7 mm
|
Zwart
|
Nylon 6/6
|
0.177 in
4.5 mm
|
0.618 in
15.7 mm
|
||
| € 0,0832 - € 0,1321 | Vraag de levertijd aan hier |
0.291 in
7.4 mm
|
0.193 in
4.9 mm
|
Zwart
|
Nylon 6/6
|
0.138 in
3.5 mm
|
0.276 in
7.0 mm
|
||
| € 0,0946 - € 0,1319 | 904 Op voorraad |
0.177 in
4.5 mm
|
0.154 in
3.9 mm
|
Zwart
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.295 in
7.5 mm
|
||
| € 0,1647 - € 0,2151 | 2679 Op voorraad |
0.091 in
2.3 mm
|
0.394 in
10.0 mm
|
Zwart
|
Nylon 6/6
|
0.252 in
6.4 mm
|
0.63 in
16.0 mm
|
||
| € 0,0843 - € 0,0843 | 1739 Op voorraad |
0.067 in
1.7 mm
|
0.154 in
3.9 mm
|
Naturel
|
Nylon 6/6
|
0.102 in
2.6 mm
|
0.394 in
10.0 mm
|
||
| € 0,3798 - € 0,4744 | 2408 Op voorraad |
1.28 in
32.5 mm
|
0.571 in
14.5 mm
|
Zwart
|
Nylon 6/6
|
0.492 in
12.5 mm
|
0.827 in
21.0 mm
|
||
| € 0,1049 - € 0,1461 | Vraag de levertijd aan hier |
0.079 in
2.0 mm
|
0.272 in
6.9 mm
|
Naturel
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.591 in
15.0 mm