Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Materiaal: Nylon 6/6, 40% Glass Filled PPS, 25% Glass Filled Nylon 6 Kleur: Naturel, Zwart Brandveiligheidsnorm: , UL94 V-2, UL94 V-0, UL94 HBSerie: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
Voeg bij grote volumes en op maat gemaakte producten, deze toe aan uw winkelwagen en klik op offerte aanvragen, of neemcontact met onsop en we zullen binnen 2 werkdagen reageren.
Gebruik de filters of zoek hieronder de juiste variant
| Prijsbereik | Beschikbaarheid | Flenshoogte | Minimale buitendiameter | Kleur | Materiaal | Binnendiameter | Maximale buitendiameter | Bestellen | |
|---|---|---|---|---|---|---|---|---|---|
| € 0,1238 - € 0,1723 | 65762 Op voorraad |
0.079 in
2.0 mm
|
0.35 in
8.9 mm
|
Naturel
|
Nylon 6/6
|
0.244 in
6.2 mm
|
0.591 in
15.0 mm
|
||
| € 0,1302 - € 0,1815 | 69373 Op voorraad |
0.079 in
2.0 mm
|
0.39 in
9.9 mm
|
Naturel
|
Nylon 6/6
|
0.323 in
8.2 mm
|
0.591 in
15.0 mm
|
||
| € 0,1492 - € 0,1922 | 37249 Op voorraad |
0.079 in
2.0 mm
|
0.469 in
11.9 mm
|
Naturel
|
Nylon 6/6
|
0.402 in
10.2 mm
|
0.709 in
18.0 mm
|
||
| € 0,1806 - € 0,234 | 454 Op voorraad |
0.079 in
2.0 mm
|
0.543 in
13.8 mm
|
Naturel
|
Nylon 6/6
|
0.48 in
12.2 mm
|
0.984 in
25.0 mm
|
||
| € 0,1739 - € 0,2273 | Vraag de levertijd aan hier |
0.079 in
2.0 mm
|
0.622 in
15.8 mm
|
Naturel
|
Nylon 6/6
|
0.559 in
14.2 mm
|
0.984 in
25.0 mm
|
||
| € 0,2887 - € 0,3006 | Vraag de levertijd aan hier |
0.047 in
1.2 mm
|
0.146 in
3.7 mm
|
Zwart
|
Nylon 6/6
|
0.114 in
2.9 mm
|
0.236 in
6.0 mm
|
||
| € 0,2959 - € 0,3081 | Vraag de levertijd aan hier |
0.047 in
1.2 mm
|
0.146 in
3.7 mm
|
Zwart
|
Nylon 6/6
|
0.114 in
2.9 mm
|
0.236 in
6.0 mm
|
||
| € 0,3036 - € 0,3096 | Vraag de levertijd aan hier |
0.063 in
1.6 mm
|
0.205 in
5.2 mm
|
Zwart
|
Nylon 6/6
|
0.173 in
4.4 mm
|
0.343 in
8.7 mm
|
||
| € 0,2073 - € 0,2162 | 7808 Op voorraad |
0.063 in
1.6 mm
|
0.378 in
9.6 mm
|
Naturel
|
Nylon 6/6
|
0.256 in
6.5 mm
|
0.622 in
15.8 mm
|
||
| € 0,3836 - € 0,3836 | 3 Op voorraad |
0.122 in
3.1 mm
|
0.854 in
21.7 mm
|
Naturel
|
Nylon 6/6
|
0.634 in
16.1 mm
|
1.091 in
27.7 mm
|
||
| € 0,2959 - € 0,3081 | 1000 Op voorraad |
0.047 in
1.2 mm
|
0.169 in
4.3 mm
|
Zwart
|
Nylon 6/6
|
0.142 in
3.6 mm
|
0.299 in
7.6 mm
|
||
| 10185933 | € 0,197 - € 0,2058 | Vraag de levertijd aan hier |
0.059 in
1.5 mm
|
0.256 in
6.5 mm
|
Naturel
|
Nylon 6/6
|
0.169 in
4.3 mm
|
0.472 in
12.0 mm
|
|
| € 0,1658 - € 0,1747 | 942 Op voorraad |
0.102 in
2.6 mm
|
0.587 in
14.9 mm
|
Naturel
|
Nylon 6/6
|
0.398 in
10.1 mm
|
0.78 in
19.8 mm
|
||
| € 0,157 - € 0,1644 | 1252 Op voorraad |
0.079 in
2.0 mm
|
0.433 in
11.0 mm
|
Naturel
|
Nylon 6/6
|
0.315 in
8.0 mm
|
0.63 in
16.0 mm
|
||
| € 0,1356 - € 0,151 | 4982 Op voorraad |
0.039 in
1.0 mm
|
0.157 in
4.0 mm
|
Naturel
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.244 in
6.2 mm
|
||
| € 0,1049 - € 0,1461 | 497 Op voorraad |
0.059 in
1.5 mm
|
0.39 in
9.9 mm
|
Naturel
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.591 in
15.0 mm
|
||
| € 0,157 - € 0,1644 | Vraag de levertijd aan hier |
0.079 in
2.0 mm
|
0.63 in
16.0 mm
|
Naturel
|
Nylon 6/6
|
0.394 in
10.0 mm
|
0.827 in
21.0 mm
|
||
| € 0,2128 - € 0,2173 | Vraag de levertijd aan hier |
0.047 in
1.2 mm
|
0.169 in
4.3 mm
|
Zwart
|
Nylon 6/6
|
0.138 in
3.5 mm
|
0.291 in
7.4 mm
|
||
| € 0,1238 - € 0,1723 | 45141 Op voorraad |
0.059 in
1.5 mm
|
0.311 in
7.9 mm
|
Naturel
|
Nylon 6/6
|
0.244 in
6.2 mm
|
0.591 in
15.0 mm
|
||
| € 0,2532 - € 0,3295 | 956 Op voorraad |
0.197 in
5.0 mm
|
0.488 in
12.4 mm
|
Naturel
|
Nylon 6/6
|
0.402 in
10.2 mm
|
0.886 in
22.5 mm