Menu Search

Essential Components
for Metal Fabrication

At Essentra Components, we supply the critical parts that keep metal fabrication operations performing at their best. Our ranges include thousands of engineered components designed to meet the demands of industrial, structural, and commercial fabrication environments. Each product is developed to enhance process reliability - protecting equipment, improving assembly precision, and ensuring consistent performance across production lines. From masking and protection solutions to fasteners, caps, plugs, and finishing components, we deliver proven solutions that help maximise product quality, operational efficiency, and in-plant uptime.

Can't find what you're looking for?

Speak to our experts

Why buy from Essentra?

   Excellent stock availability for most in-stock items, thanks to our 33 worldwide distribution centres.

   We offer a wide range of free CAD models in popular formats, available to download from our website.

  Free samples are available for many of our products.

   We produce high-quality products across our 14 manufacturing facilities located around the globe.

   With custom solutions available, our experts will work with you to create a product that fits your needs.

Material Handling

Tightly secure objects for applications requiring low profile, ergonomic handling and versatile positioning.

Navigation

Featured Products

1. Toggle Clamp - Horizontal
These clamps feature a hand grip with cushioned profile for improved user comfort.

2. Toggle Clamp - Hook & Latch
This hook type, horizontal clamp features pivot points fitted with hardened steel or stainless steel rivets to maintain accuracy and provide a long service life. Adjustable spindles are manufactured with formed end to the arm with handle/arm linkage designed to provide a smooth continuous action.

3. Toggle Clamp - Push Pull
A push pull type, this clamp maintains a close tolerance between the base and plunger to allow use for pin location and gauging. The heavy-duty range has ductile cast iron bases for strength and rigidity.

 

4. Toggle Clamp - Vertical
This vertical clamp type offers adjustable spindles manufactured with a formed end to the arm with flanged washers supplied for all slotted arm versions. Pivot points are fitted with hardened steel or stainless steel rivets to maintain accuracy and provide longer service life.

5. Toggle Clamp Accessories
Accessory spindles and bumpers for spare parts. Used with our standard manual clamping ranges.

Can't find what you're looking for?

Speak to our experts

Painting, Powder Coating & E-Coating

High-temperature masking solutions to protect areas or components from exposure during your production and finishing processes.

Navigation

Featured Products

1. Silicone Caps & Plugs
Our silicone caps and silicone plugs are designed for high-performance protection in demanding applications, including sealing, masking, and storage. The silicone material provides excellent flexibility, chemical resistance, and temperature stability, ensuring a secure fit and long-lasting performance even under harsh conditions.

2. Flexible PVC Caps & Plugs
Our flexible PVC caps and PVC plugs are designed to protect threads, tubes, and fittings during painting, coating, or storage. Their flexible construction ensures a snug fit, easy installation, and reliable protection against dust, debris, and surface damage throughout your process.

3. Paper Caps & Plugs
Our paper caps and paper plugs are designed for masking applications, providing reliable protection and easy application. Each product ensures consistent coverage, secure fit, and long-lasting performance throughout your process.

4. EPDM (+180ºC) and TPE (+95 ºC) Caps & Plugs
Our EPDM and TPE caps and plugs are engineered for high-temperature applications, with EPDM suitable up to 180 °C and TPE up to 95 °C. They provide a secure, reliable seal, excellent durability, and long-lasting performance to ensure consistent protection throughout your process.

5. .Masking Tapes, Hooks and Bags
Our range of masking tapes, hooks, and bags is engineered to support a wide variety of applications with reliable, consistent performance. Each product is designed to offer dependable protection, secure handling, and long-lasting functionality throughout your process.

Custom Solutions for precision masking to save time and reduce labour costs

Vacuum Formed Plastic Covers

 

 

Custom Die-Cut Magnetic Shapes


 

Custom Die-Cut Adhesive Sheets

 

Shipping Protection

Safely guard your products from damage, dirt, corrosion and moisture during storage and shipping.

Armored Vehicles

Featured Products

1. Vinyl Caps
The flexible material on these caps can stretch onto larger dimensions for a snug fit without tearing, splitting or shredding and protects threaded or non-threaded tubing, rods, pipe or paper tubes.

2. Threaded Plugs
Applied or removed by hand, hex wrench or screwdriver. Our threaded plugs line protect Unified, JIC, Metric, NPT and BSP Gas threads. Our lines with O-Ring provide a watertight seal.

3. Tapered Plugs
The tapered design allows for plugging of multiple inner diameters or the capping of multiple outside diameters.

4. Netting
Easily applied and removed, netting does not trap or retain moisture and stretches and wraps snugly around virtually any form.

5. Pipe Caps
Designed to protect outside pipe diameters and sized for positive gripping power, these caps eliminate foreign material from entering your pipe.

6. Flange Protectors
Weather and petroleum resistant, these protectors quickly fit into flange bolt holes and require no fasteners.

Can't find what you're looking for?

Speak to our experts

Cable Mounting & Wiring

Manage, organise and protect your cabling for a range of demanding applications and environments.

Launchers

Featured Products

1. Open Grommets
Grommets offer wires and cables protection from abrasion and cuts caused by sharp edges on pass-through holes. Standard PVC material is non-staining, resistant to ozone, acids and sunlight with excellent aging qualities.

2. Bushings
Easy to snap into common panel thicknesses, bushings protect wires, cable and tubing from the sharp edges of sheet metal holes.

3. Conduit
Easy installation and removal of wiring due to its split design while its flexible body allows for corner/elbow wiring. Conduit offers protection for electrical harnesses and can be used for hydraulic hoses.

4. Cable Ties
Self-locking fastener used to handle cable and wire bunding that complies with MS3367 and MIL-S-23190E.

5. Tie Mounts
The low profile design of these mounts supports use in tight spaces with an ability for cable ties to be inserted from all four sides. Mounts may be secured with screws or adhesive.

Can't find what you're looking for?

Speak to our experts

Finishing

Finish off your metal fabrication with components that elevate security, functionality, and overall appearance. From precision hardware that holds structures firmly in place to elements that enable smooth access and dependable sealing, our finishing solutions provide the performance and polish your project needs for a professional final result.

Navigation

Featured Products

1. Tube Inserts
Often used for finishing off tubing, tube inserts provide a discrete finish making them a popular solution across many different processes.

2. Push In Fasteners
Suitable for front panel mounting, these economical clips easily snap into round holes and cover a smaller surface area. They are utilised for securely holding a variety of materials in place, including both metals and plastics.

3. Locks
Secure doors and lockers, safety boxes, office equipment and many other items.

4. Knobs
Clamping knobs are used for adjusting and tightening across a wide range of industries. Made with recycled polypropylene these offer a tough, chemical resistant material, for use in moderate to heavy torque applications.

5. Gaskets
Clip-on profiles offer edge protection and sealing. Essentially used on metal sheet, they offer protection from vibrations, ingress of humidity and dirt. They provide an additional seal to enclosure boxes.

6. Concealed Hinges
Concealed hinges offer a clean and concealed option for securing your panels and doors.

Can't find what you're looking for?

Speak to our experts

Speak to our experts