Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Threaded Captive Screws M10

 (4 product groups)


Anu-Lok Cap Head Captive Screws

Anu-Lok Cap Head Captive Screws are intended to offer a secure and vibration-resistant attachment, while remaining permanently connected. Features a cap head design that enables simple torque application with tools like hexagonal keys. Anu-Lok 180 (AnuLok) is a reusable nylon patch that works like to a nylon nut. During installation, the nylon patch contracts to fill the gap within the threads.

The specialised retention mechanism prevents complete detachment from the assembly, due to vibration or mechanical stress, while allowing for repeated fastening and unfastening. This feature is useful in applications requiring maintenance or regular access. Applications include electronic enclosures, machinery guards and structural components.

Please note: These screws have a reduced diameter shank and should not be tightened to the recommended torque for an equivalent machine screw of size d1.

  • The screws captive nature complies with the Machinery Directive 2006/42/EC (equivalent to ISO 4762) that guarantees compliance with safety and regulatory standards, especially in industries where loose hardware may represent a risk.
Material: 303 Stainless with thread lock Series Code: SRP0154

Captive Screws - Cap Head

This range of Captive Screws feature a cap head with a hexagonal drive. Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.

They are an ideal fitting solution for panels with non-threaded holes. They are used to comply with the Machinery Detective 2006/42/EC - generally to ISO 4762. Captive Screws are commonly used with Threaded Captive Washers (sold separately).

These screws are made from Stainless Steel that provides good resistance to corrosion and machinability.You can find a group of screws with a blackened finish and others without. The material is a popular choice for construction and automotive applications.

Please Note: These screws have a smaller shank diameter and should not be tightened to the recommended torque for an equivalent screw of the displayed thread size.

  • An ideal fitting solution for panels with non-threaded holes.
  • Used to comply with the Machinery Detective 2006/42/EC - generally to ISO 4762.
  • The material is a popular choice for construction and automotive applications.
Material: Titanium G5, Titanium G2, Blackened Stainless 316, Blackened Stainless 303, 316 Stainless Steel, 303 Stainless Steel Series Code: SRP0154A2

Captive Screws with Washer

Captive screws with washers that feature a cap head and a hexagonal drive. Hexagonal drives are ideal for precision assembly and are particularly useful when space is limited.

These screws are an excellent option for panels with non-threaded holes.. Each screw includes an integrated washer that ensures secure retention in unthreaded panels. This evenly distributes the load and reduces the risk of damage to delicate surfaces.

Please note: These screws have a smaller shank diameter and should not be tightened to the recommended torque for an equivalent screw of the displayed thread size.

  • Constructed from stainless steel, with resistant to corrosion. They offer excellent strength, durability and longevity.
  • A popular choice in construction, industrial machinery and automotive applications.
  • Complies with the Machinery Directive 2006/42/EC (typically corresponding to ISO 4762)
Material: 303 Stainless Steel Series Code: SRP0163

Threaded Plugs with Gasket

Threaded Plugs with Gaskets are intended to establish a tight and secure seal that prevents dust, dirt, or other undesired components from entering. The inclusion of a gasket (washer) seal improves sealing capabilities, adding an extra layer of protection against leaks and impurities.

Threaded Plugs are easy to install and remove from the application using a straight screwdriver, hex key or wrench. They can withstand temperatures from -30C up to +90C.

Frequently used in hydraulic and pneumatic systems, automotive, and general engineering sectors.

  • Provides a tight seal, preventing contaminants from entering.
  • Easy to install and remove using a straight screwdriver, hex key or wrench.
  • Can withstand temperatures from -30C up to +90C.
Material: LDPE, Nylon 6, PA;TPE Colour: Red, Yellow, White Series Code: SRTFUGP, SRTFTG, SRF0012