Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

AISI IP68 Stainless Steel

 (4 product groups)


Cable Glands - Straight/Brass

Cable Glands provide entry for a cable into an enclosure. With variations in thread size, colour and mounting thread lengths the range supports an array of Cable Glands to suit your application needs. Customers may also be interested in our range of Brass Locknuts and Cable Gland Covers that are available to buy seperately.

Cable Glands - Straight/Nylon

These Cable Gland Straight /Nylon are used in various applications to fasten and seal electrical cables. These cable glands' outstanding material strength and corrosion resistance ensure longevity and endurance. For smaller sizes, no sealing washer is required to fulfil IP68 certification, and it comes with a TPE inner sealing gland and a CR/ NBR outer sealing gland. Remove the inner sealing gland for larger cable diameters.

These cable glands are designed to keep moisture, dust, and other impurities from your cables and electrical connections. It is also durable, easy to install, and lightweight, making it an excellent choice for weight issues. It can withstand temperatures from -20 C to 100 C. Used in various applications, including telecommunications, automotive, and construction. Locknut and sealing washers are available separately.

  • Material: Nylon, PA
  • Colour: Black, Blue, Grey, White, Red
  • Material Flammability Standard: UL94 V-0, UL94 V-2

Leaf Hinges - Screw On

Leaf Hinges are a style of surface mount hinges with a flat leaf design, and are used for various applications. This Leaf Hinge range have a countersunk design that makes them an ideal choice for flush mounted doors and panels.

The surface mounted hinge range offers different formats of countersunk holes, depending on the strength of the support required by the application. Our Countersunk Hinges are provided in a choice of materials that suit the environmental demands of the application, whether that's indoor or outdoor exposure.

The material options include; hinges made from Aluminium, Die Cast Zinc Allow, Steel, and Stainless Steel countersunk hinge, and Polyamide surface mount hinge options. The surface mount hinge offer is suitable for M5 and M6 fixings, and is generally used on plain, flush mounted isolated, and heavy duty doors. Options are also available to that can be used on generators and machinery covers.

A broad choice of material finishes, including; Polished, Powder Coating, Anodised, Zinc and Chrome Plating, and Electro-polished - offering added protection and resistence, including corrosion resistance.

  • Maximum Rotation; 180 and 270 degrees
  • Leaf Shapes: Square, Rectangle, Round and Angled
  • Colours: Black, Clear, Natural and Silver

T-Bolt Hose Clamps

T-Bolt Hose Clamps are designed to connect pipes and hoses that require a tight, leakproof seal at high pressures. Features a strong structure with full bushings. Contains a bridge, robust rings and three-point welds for strength and security. The raised bolt head makes tightening easier.

  • Designed for fastening pipes and hoses at high pressures that demand a tight, leakproof seal
  • Are long-lasting and resistant to corrosion and wear.
  • Ideal for industrial machines, off-road equipment, agricultural irrigation and machinery, and heavy duty vehicles.
Material: Stainless steel AISI 304/W4, Stainless steel AISI 430/W2 Colour: Natural Series Code: SR6122, SR6101