Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Double Sided Mounting Insulating PCB Mounting

 (30 product groups)

List Grid

Anti Rotation PCB Supports

In stock - Delivery conditions may apply, visit our FAQs In production

This PCB Support range holds the board by it's edge, minimising the spaced required,. They are available with or without a locking nose to provide extra holding strength.

{0} variants (Filters applied) {0} variants (No filters applied)

Cupped Base PCB Supports

In stock - Delivery conditions may apply, visit our FAQs In production

This range of PCB supports has a cupped bottom fixture that adds extra stability and covers the fixture. They are available in two locking style tops, bayonet or teardrop.

{0} variants (Filters applied) {0} variants (No filters applied)

Dual Locking Support Pillars

In stock - Delivery conditions may apply, visit our FAQs In production

Our dual locking circuit board support posts lock at both ends and offer a quick and easy way to secure two PCBs or a single PCB to framework or a chassis. They are available with alternative locking options at either end of the spacer and come in different body types, as well as numerous sizes to suit your project requirements. They are suitable for a range of needs and applications. The range is available in either Nylon 6/6 (RMS-01) or flame retardant Nylon 6/6 (RMS-19) with two UL certification options (UL94 V0 and UL94 V2).

  • Easily mounted by hand.
  • Natural colour.

{0} variants (Filters applied) {0} variants (No filters applied)

Flat Rest PCB Support

In stock - Delivery conditions may apply, visit our FAQs In production

These push spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. They come in three types: flanged base, cupped base or spring body.

{0} variants (Filters applied) {0} variants (No filters applied)

Hexagonal Insulation Standoffs

In stock - Delivery conditions may apply, visit our FAQs In production

These Standoffs are designed to be installed by hand and do not require assembly equipment. The hexagonal standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

{0} variants (Filters applied) {0} variants (No filters applied)

Hexagonal Threaded Supports

In stock - Delivery conditions may apply, visit our FAQs In production

These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap lock bayonet nose that holds the PCB in place.

{0} variants (Filters applied) {0} variants (No filters applied)

Hexagonal Unthreaded Spacers

In stock - Delivery conditions may apply, visit our FAQs In production

These are female standoffs that have a through hole. A self-tapping screw is used to thread the plastic which gives it a strong hold. Available for several different screw sizes in many spacer lengths.

{0} variants (Filters applied) {0} variants (No filters applied)

Key Hole PCB Supports

In stock - Delivery conditions may apply, visit our FAQs In production

These PCB SUpport pillars are designed to be fixed into a key hole slot. This allows for easy removal if neccessary. They are available in either bayonet nose or two piece snap-in.

{0} variants (Filters applied) {0} variants (No filters applied)

PCB Corner Edge Locking Supports

In stock - Delivery conditions may apply, visit our FAQs In production

Bundle easily slides in and out. Quickly and easily mounted with an adhesive base. They come in seven different sizes for various bundle diameters. UL94 V-0 rated PVC with an acrylic adhesive.

{0} variants (Filters applied) {0} variants (No filters applied)

PCB Edge Locking Supports - Snap In

In stock - Delivery conditions may apply, visit our FAQs In production

Edge Locking Supports provide a secure hold on the side of the PCB and the snap in fitting and locating nose are ideal for quick assembly. The PCB is easily removed for service.

{0} variants (Filters applied) {0} variants (No filters applied)

PCB Support Pillars - Dual Locking/Arrowhead/Arrowhead

In stock - Delivery conditions may apply, visit our FAQs In production

These spacers are easily mounted by hand. The ends are arrowhead fixings and they are held firmly in place with tension wings. Available in many styles for different hole sizes, panel thicknesses and materials

{0} variants (Filters applied) {0} variants (No filters applied)

PCB Support Pillars - Dual Locking/Two Prong/Arrowhead

In stock - Delivery conditions may apply, visit our FAQs In production

These PCB Support Pillars are easily mounted by hand. The ends are arrowhead fixings and they are held firmly in place with tension wings. Available in many styles for different hole sizes, panel thicknesses and materials

{0} variants (Filters applied) {0} variants (No filters applied)

PCB Support Pillars - Edge Locking Screw Mount/Long Nose

In stock - Delivery conditions may apply, visit our FAQs In production

Edge Locking Supports provide a secure hold on the side of the PCB allowing for easy removal. Screw mount supports are very secure and reliable. These mount with a self-tapping screw.

{0} variants (Filters applied) {0} variants (No filters applied)

PCB Support Pillars - Fir Tree Mount Snap Lock/Fire Tree Mount Snap Lock

In stock - Delivery conditions may apply, visit our FAQs In production

These spacers have fir tree fixings on both ends for a secure lock. The blind hole mount is flexible and will lock into round, threaded, punched or drilled blind holes.

{0} variants (Filters applied) {0} variants (No filters applied)

PCB Support Pillars - Quarter Turn

In stock - Delivery conditions may apply, visit our FAQs In production

The standard snap lock support is ideal for quick assembly in PCB stacking applications and the quarter turn fastening aids the ease of application

{0} variants (Filters applied) {0} variants (No filters applied)

PCB Support Pillars - Rivet Locking/Two Prong

In stock - Delivery conditions may apply, visit our FAQs In production

These innovative spacers are mounted to the panel with a rivet that is designed into the part. As you push the head of the spacer down, the legs expand locking it into place. They are available in 13 metric spacer lengths in a UL94 V-2 rated nylon.

{0} variants (Filters applied) {0} variants (No filters applied)

PCB Support Pillars - Screw Down

In stock - Delivery conditions may apply, visit our FAQs In production

These supports are securely mounted with a #4 or M3 screw. The offset design allows for dense packaging.

{0} variants (Filters applied) {0} variants (No filters applied)

PCB Support Pillars - Stacking

In stock - Delivery conditions may apply, visit our FAQs In production

These spacers snap together on top of each other to stack any number of boards. Item MB-1-156 Can top off the stack

{0} variants (Filters applied) {0} variants (No filters applied)

PCB Support Pillars - Stud Fitting

In stock - Delivery conditions may apply, visit our FAQs In production

These PCB Support Pillars, also called PCB Pillar Support or simply PCB Supports, are installed to the bottom board by pushing them on to a M4 (#8) screw or stud.

The PCB Stud features teeth inside the spacer that grip on to the threads. The support pillars have a top fixing that is a locking bayonet nose.

  • Material: Nylon 6/6
  • Colour: Natural
  • UL94 V2 flame rated

{0} variants (Filters applied) {0} variants (No filters applied)

PCB Support Pillars - Touch Control

In stock - Delivery conditions may apply, visit our FAQs In production

The standard snap lock support is ideal for quick assembly in PCB stacking applications. The integrated spring allows for flexing of the top panel and is suitable for touch control panels.

{0} variants (Filters applied) {0} variants (No filters applied)

PCB Support Pillars - Two Prong Snap Lock/Two Prong Snap Lock/Spring

In stock - Delivery conditions may apply, visit our FAQs In production

These unique supports act as a spring. The part flexes and can provide continuous support to the PCB.

{0} variants (Filters applied) {0} variants (No filters applied)

Push-In Spacer

In stock - Delivery conditions may apply, visit our FAQs In production

These push-in spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. They have a flanged base to keep them steady.

{0} variants (Filters applied) {0} variants (No filters applied)

Push-in PCB Supports

In stock - Delivery conditions may apply, visit our FAQs In production

These spacers have a flexible fir tree fixing that will lock into round, threaded, punched or drilled blind holes. They are available in locking and non-locking options.

{0} variants (Filters applied) {0} variants (No filters applied)

Rivet Locking PCB Support Pillars

In stock - Delivery conditions may apply, visit our FAQs In production

Designed to mount easily on chassis with plastic SR snap rivet. Allows mounting to a range of panel thicknesses. Button head on rivet for minimal protrusion on chassis underside.

{0} variants (Filters applied) {0} variants (No filters applied)

Round Insulation Standoffs

In stock - Delivery conditions may apply, visit our FAQs In production

These Standoffs are designed to be installed by hand and do not require assembly equipment. The round standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

{0} variants (Filters applied) {0} variants (No filters applied)
  • of 2