Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Push Fit Hydraulics & Fluid Protection Hole Plugs

 (4 product groups)


Banjo Union Plugs

Banjo Union Plugs protect banjo unions against damage and fluid residue. They are sturdy and suitable for hydraulic and fluid systems. Can be supplied with or without a cover tab. Compatible with DIN 7642 B/E banjo unions.

  • Designed to protect from damage, wear and tear, and dirt or moisture ingress.
  • Provides a secure fit on banjo unions DIN 7642 B/E, forming a reliable sealing surface to prevent leaks.
  • It can be used in applications in automotive or industrial machinery.
Material: LDPE - PIR, LDPE Colour: Natural Series Code: SR1016

Centre Pull Tab Hose Plug

Centre Pull Tab Hose Plugs are designed to plug and seal hose ends. They have ribs that ensure a tight fit when plugging hydraulic lines without straining them. It features a high tensile strength, toughness, and flexibility.

The internal, centrally located pull tab enables simple plug insertion and removal, making it a hassle-free alternative. Furthermore, the tapered form allows for the plugging of numerous interior diameters. The plugs snug fit and secure seal effectively prevents dust, dirt, and other impurities from entering the hose. This helps protect internal components, guaranteeing optimal performance.

Commonly used for construction, automotive, and agricultural applications.

  • Features a high tensile strength, toughness, and flexibility.
  • Features ribs that ensure a tight fit when plugging hydraulic lines without straining them.
  • The tapered form allows for the plugging of numerous interior diameters.
Material: EVA Colour: Yellow Series Code: SR6111

DKO Side Release Plugs

DKO Side Release Plugs protect DKO-compression fittings during transit, storage and processing by preventing damage and contamination. The flexible end fits securely into the DKO swivel nut. A side pull tab allows for easy removal.

  • Protects DKO-compression fittings during transit, storage, and processing from damage and contaminants.
  • The flexible end fits snugly into the DKO swivel nut, and the side pull tab allows easy removal.
  • Commonly used to meet the needs of industries such as automotive, manufacturing, and machinery.
Material: LDPE Colour: Red, Yellow Series Code: SR1121

Side Release Plugs

Side Release Plugs provide secure and convenient sealing for various applications. The side release mechanism allows for quick insertion and removal without the need for tools, ensuring a tight seal.

  • The side release mechanism enables easy insertion and removal, eliminating the need for additional tools or excessive force.
  • The versatile design of these plugs makes them suitable for various applications across different industries.
Material: LDPE Colour: Natural Series Code: SR1120