Menu Search

Hose Clamp 20.0 - 32.0 mm 12.0 mm Stainless Steel

Essentra Part Number:

10307915

Manufacturer Part Number:

600474

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 499 R 19,7659
500 - 999 R 18,2531
1000 + R 17,3151
Standard pack: 50

Order in multiple of 50

Total price:

R 988,30

50 x R 19,7659

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
d1 20.0 mm
d2 32.0 mm
W 12.0 mm
Full Material Band & Housing:Stainless Steel AISI 430;Screw:Galvanized
Commodity Code 7326909890

Product 600474 replaces:

Hose Clamp - ; Inside Diameter Range - 20.0 - 32.0 mm | 0.787 - 1.26 in ; 12.0 mm | 0.472 in
Essentra Part Number: 10349205
Manufacturer Part Number: 1464092

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us