Menu Search

Wing Knobs - Staggered/Threaded Stud

In stock

Male Staggered Wing Knobs are designed with a protruding metal shoulder to ensure metal to metal assembly while giving good leverage. Staggered wing knobs have steel studs and are resistant to solvents, oils, grease, and chemicals.

Series Code :SR1579

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
31 results
Product SKUs information
Essentra Part Number Price range Availability Knob Length Thread Size Mount Type Thread Length Knob Material View
R 71,4442 - R 137,3525 Request the lead time here
M10
Enhanced Nylon
R 50,4123 - R 51,1521 Request the lead time here
32.0 mm
M6
Screw Mount
Nylon
R 17,0383 - R 48,3174 360 In stock - Delivery conditions may apply, visit our FAQs
M5
Nylon
R 33,3232 - R 94,0444 Request the lead time here
M8
Nylon
50 In stock - Delivery conditions may apply, visit our FAQs
46.0 mm
M6
Threaded Stud
Stainless Steel
Request the lead time here
58.0 mm
M10
Threaded Stud
Stainless Steel
R 53,191 - R 102,2762 Request the lead time here
M8
Enhanced Nylon
R 54,7789 - R 55,0546 10 In stock - Delivery conditions may apply, visit our FAQs
M5
10.0 mm
10271834 R 145,5869 - R 308,8851 4 In stock - Delivery conditions may apply, visit our FAQs
36.0 mm
M10
Stud
Stainless Steel
R 18,6892 - R 54,5229 76 In stock - Delivery conditions may apply, visit our FAQs
M6
Nylon
Request the lead time here
46.0 mm
M6
Threaded Stud
Stainless Steel
Request the lead time here
58.0 mm
M10
Threaded Stud
Stainless Steel
R 47,7319 - R 91,758 Request the lead time here
M6
Enhanced Nylon
R 50,9305 - R 97,9551 Request the lead time here
M8
Enhanced Nylon
R 57,3177 - R 57,6223 Request the lead time here
26.0 mm
M5
Screw Mount
Nylon
R 50,4123 - R 51,1521 Request the lead time here
32.0 mm
M6
Screw Mount
Nylon
R 165,6164 - R 334,3959 Request the lead time here
36.0 mm
M8
Stud
Stainless Steel
R 50,4123 - R 51,1521 Request the lead time here
20.0 mm
M4
Screw Mount
Nylon
R 96,7371 - R 107,4788 Request the lead time here
25.0 mm
M6
Stud
Stainless Steel
R 21,4824 - R 60,8191 438 In stock - Delivery conditions may apply, visit our FAQs
28.0 mm
M5
Screw Mount
Nylon
  • of 2
Wing Knob M10 67.0 mm 24.0 mm 30.0 mm Enhanced Nylon

10214329

Price Range
R 137,3525 - R 71,4442

Stock Levels
Request the lead time here
Attributes
  • Knob Material
    Enhanced Nylon
  • Handle Height
    21.5 mm
  • Thread Size
    M10
  • Commodity Code
    7326909890
Wing Knob M6 32.0 mm 13.0 mm 20.0 mm Nylon

10222485

Price Range
R 51,1521 - R 50,4123

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyamide
  • Knob Material
    Nylon
  • Knob Shape
    Staggered
  • Mount Type
    Screw Mount
Wing Knob M5 Nylon

10159781

Price Range
R 48,3174 - R 17,0383

Stock Levels
360 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Knob Material
    Nylon
  • Thread Size
    M5
  • Commodity Code
    7318190090
Wing Knob M8 33.0 mm Nylon

10159828

Price Range
R 94,0444 - R 33,3232

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Knob Material
    Nylon
  • Thread Size
    M8
  • Commodity Code
    3926300090
Wing Knob M6 46.0 mm Stainless Steel

10194744


Stock Levels
50 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Knob Material
    Stainless Steel
  • Knob Shape
    Thumb
  • Mount Type
    Threaded Stud
  • Knob Length
    46.0 mm
Wing Knob M10 58.0 mm Stainless Steel

10194782


Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Knob Material
    Stainless Steel
  • Knob Shape
    Thumb
  • Mount Type
    Threaded Stud
  • Knob Length
    58.0 mm
Wing Knob M8 52.0 mm 19.0 mm 18.0 mm Enhanced Nylon

10214343

Price Range
R 102,2762 - R 53,191

Stock Levels
Request the lead time here
Attributes
  • Knob Material
    Enhanced Nylon
  • Handle Height
    16.5 mm
  • Thread Size
    M8
  • Commodity Code
    3926300090
Wing Knob 26.0 mm Screw Mount M5 10.0 mm PA

10222430

Price Range
R 55,0546 - R 54,7789

Stock Levels
10 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Full Material
    Polyamide
  • Insert Material
    Zinc Plated Steel
  • Handle Height
    13.0 mm
  • Thread Length
    10.0 mm
Wing Knob M10 36.0 mm Stainless Steel

10271834

Price Range
R 308,8851 - R 145,5869

Stock Levels
4 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Insert Material
    Stainless Steel
  • Knob Material
    Stainless Steel
  • Knob Shape
    Thumb
  • Mount Type
    Stud
Wing Knob M6 Nylon

10159811

Price Range
R 54,5229 - R 18,6892

Stock Levels
76 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Knob Material
    Nylon
  • Thread Size
    M6
  • Commodity Code
    3926300090
Wing Knob M6 46.0 mm Stainless Steel

10194737


Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Knob Material
    Stainless Steel
  • Knob Shape
    Thumb
  • Mount Type
    Threaded Stud
  • Knob Length
    46.0 mm
Wing Knob M10 58.0 mm Stainless Steel

10194775


Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Knob Material
    Stainless Steel
  • Knob Shape
    Thumb
  • Mount Type
    Threaded Stud
  • Knob Length
    58.0 mm
Wing Knob M6 44.0 mm 16.0 mm 15.0 mm Enhanced Nylon

10214336

Price Range
R 91,758 - R 47,7319

Stock Levels
Request the lead time here
Attributes
  • Knob Material
    Enhanced Nylon
  • Handle Height
    14.0 mm
  • Thread Size
    M6
  • Commodity Code
    3926300090
Wing Knob M8 52.0 mm 19.0 mm 20.0 mm Enhanced Nylon

10214312

Price Range
R 97,9551 - R 50,9305

Stock Levels
Request the lead time here
Attributes
  • Knob Material
    Enhanced Nylon
  • Handle Height
    16.5 mm
  • Thread Size
    M8
  • Commodity Code
    7326909890
Wing Knob M5 26.0 mm 13.0 mm 16.0 mm Nylon

10222447

Price Range
R 57,6223 - R 57,3177

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyamide
  • Knob Material
    Nylon
  • Knob Shape
    Staggered
  • Mount Type
    Screw Mount
Wing Knob M6 32.0 mm 13.0 mm 10.0 mm Nylon

10222461

Price Range
R 51,1521 - R 50,4123

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyamide
  • Knob Material
    Nylon
  • Knob Shape
    Staggered
  • Mount Type
    Screw Mount
Wing Knob M8 36.0 mm Stainless Steel

10271827

Price Range
R 334,3959 - R 165,6164

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Insert Material
    Stainless Steel
  • Knob Material
    Stainless Steel
  • Knob Shape
    Thumb
  • Mount Type
    Stud
Wing Knob M4 20.0 mm 9.5 mm 6.0 mm Nylon

10222416

Price Range
R 51,1521 - R 50,4123

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyamide
  • Knob Material
    Nylon
  • Knob Shape
    Staggered
  • Mount Type
    Screw Mount
Wing Knob M6 25.0 mm Stainless Steel

10271810

Price Range
R 107,4788 - R 96,7371

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Insert Material
    Stainless Steel
  • Knob Material
    Stainless Steel
  • Knob Shape
    Thumb
  • Mount Type
    Stud
Wing Knob M5 25.0 mm Nylon

10159798

Price Range
R 60,8191 - R 21,4824

Stock Levels
438 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Knob Material
    Nylon
  • Knob Shape
    Thumb
  • Mount Type
    Screw Mount