10060353
0500050000VR
| Quantity | Unit price |
|---|---|
| 100 - 999 | R 19,6017 |
| 1000 + | R 9,3341 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Base Diameter | 0.551 in |
|---|---|
| Base Diameter | 14.0 mm |
| Overall Height | 0.866 in |
| Overall Height | 22.0 mm |
| Wing Spread | 1.378 in |
| Wing Spread | 35.0 mm |
| Thread Size | M8 |
| Pitch Diameter | 0.049 in |
| Pitch Diameter | 1.25 mm |
| Colour | Natural |
| Full Material | Nylon 6/6 |
| Standards | DIN 315 |
| Standard | DIN |
| Standard | RoHs |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue