Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Low-Density PVC Weather Stripping is a closed-cell foam offering great barrier protection from moisture and air, excellent weather and oxidation resistance, excellent conformability, flexibility at low temperatures, and good for outdoor use. Specifications-: Adhesive: Permanent acrylic-based pressure-sensitive adhesive. Test Method: ASTM D1667Density (lb/ft3): 7Compression Deflection: 2 psi. Compression Set: (50%) 8 max. Service Temperature: Rubber-based: -40F to 180F Flammability: FMVSS 302Applications. HVAC Appliance. Construction. General assembly. RV/Trailer/Truck.
Series Code :SR1867 ,SR5561
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Roll Length | Material | Overall Width | Overall Height | View | |
|---|---|---|---|---|---|---|---|
| R 6 166,1546 - R 6 166,1546 | Request the lead time here |
|
Neoprene;Nitrile;PVC
|
1 in
25.4 mm
|
|
||
| R 6 333,1736 - R 6 333,1736 | Request the lead time here |
|
Foam
|
1 in
25.4 mm
|
0.126 in
3.2 mm
|
||
| R 4 955,4728 - R 4 955,4728 | Request the lead time here |
|
Neoprene;Nitrile;PVC
|
1 in
25.4 mm
|
|
||
| R 8 650,7584 - R 8 650,7584 | 7 In stock - Delivery conditions may apply, visit our FAQs |
|
Neoprene;Nitrile;PVC
|
0.5 in
12.7 mm
|
|
||
| R 6 775,5988 - R 6 775,5988 | Request the lead time here |
|
Neoprene;Nitrile;PVC
|
0.5 in
12.7 mm
|
|
||
| R 1 007,5911 - R 1 007,5911 | Request the lead time here |
|
Foam
|
1 in
25.4 mm
|
0.252 in
6.4 mm
|
||
| R 345,0305 - R 394,2345 | Request the lead time here |
|
EPDM
|
0.787 in
20.0 mm
|
0.118 in
3.0 mm
|
||
| R 260,8911 - R 298,071 | Request the lead time here |
|
EPDM
|
0.591 in
15.0 mm
|
0.118 in
3.0 mm
|
||
| R 206,165 - R 235,564 | Request the lead time here |
|
EPDM
|
0.394 in
10.0 mm
|
0.118 in
3.0 mm
|
||
| R 471,2623 - R 538,4255 | Request the lead time here |
|
EPDM
|
0.984 in
25.0 mm
|
0.118 in
3.0 mm
|
||
| R 298,2722 - R 298,2722 | Request the lead time here |
|
PVC
|
0.5 in
12.7 mm
|
0.5 in
12.7 mm
|
||
| R 6,1168 - R 6,7966 | Request the lead time here |
32.808 ft
10.0 m
|
PE
|
0.591 in
15.0 mm
|
0.197 in
5.0 mm
|
||
| R 4,1161 - R 4,5735 | Request the lead time here |
32.808 ft
10.0 m
|
PE
|
0.394 in
10.0 mm
|
0.079 in
2.0 mm
|
||
| R 6,5937 - R 7,3263 | Request the lead time here |
32.808 ft
10.0 m
|
PE
|
0.394 in
10.0 mm
|
0.118 in
3.0 mm
|
||
| R 7,7304 - R 8,5894 | Request the lead time here |
32.808 ft
10.0 m
|
PE
|
0.984 in
25.0 mm
|
0.197 in
5.0 mm
|
||
| R 3,2727 - R 3,2727 | Request the lead time here |
32.808 ft
10.0 m
|
PE
|
0.591 in
15.0 mm
|
0.079 in
2.0 mm
|
||
| R 6,8859 - R 6,8859 | Request the lead time here |
65.617 ft
20.0 m
|
PE
|
0.394 in
10.0 mm
|
0.039 in
1.0 mm
|
||
| R 462,8499 - R 528,8292 | Request the lead time here |
|
EPDM
|
0.787 in
20.0 mm
|
0.197 in
5.0 mm
|
||
| R 10,7194 - R 11,9105 | Request the lead time here |
32.808 ft
10.0 m
|
PE
|
1.181 in
30.0 mm
|
0.197 in
5.0 mm
|
||
| R 5,898 - R 6,5533 | Request the lead time here |
32.808 ft
10.0 m
|
EPDM
|
0.394 in
10.0 mm
|
0.079 in
2.0 mm