108010462301
Quantity | Unit price |
---|---|
250 - 499 | R 1,05 |
500 - 999 | R 0,9251 |
1000 + | R 0,6619 |
Minimum Overall Diameter | 4.0 mm |
---|---|
Minimum Overall Diameter | 0.157 in |
Maximum Overall Diameter | 20.0 mm |
Maximum Overall Diameter | 0.787 in |
Maximum Temperature | 300 °C |
Maximum Temperature | 572 °F |
Colour | Grey |
Fitting Style | Push Fit |
Full Material | Silicone Rubber |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue