Menu Search

Vertical Card Guides

In stock

PCB card guides are used to mount circuit boards in tight spaces, such as a PCB rack. Vertical card guides support the need for vertical mounting of PCBs in your application. Available in different mounting methods and holding alternatives.

Series Code :SRVMCGN

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
30 results
Product SKUs information
Essentra Part Number Price range Availability Accepts Panel Thickness Height Compatible Thread Sizes (All) Mounting Method View
R 38,9565 - R 54,1045 Request the lead time here
2.0 mm
65.0 mm
M3
Screw
R 7,2256 - R 8,0126 Request the lead time here
1.6 mm
76.2 mm
None
Snap In
R 6,5356 - R 8,0687 Request the lead time here
1.6 mm
73.0 mm
None
Snap In
R 6,5356 - R 8,0687 Request the lead time here
1.6 mm
73.0 mm
None
Snap In
R 6,5356 - R 8,0687 Request the lead time here
1.6 mm
22.4 mm
None
Snap In
R 1,743 - R 1,9931 Request the lead time here
1.6 mm
39.9 mm
None
Snap In
R 6,5356 - R 8,0687 Request the lead time here
1.6 mm
47.5 mm
None
Snap In
R 50,1429 - R 69,6382 Request the lead time here
1.6 mm
120.0 mm
M3
Screw
R 42,3787 - R 58,8638 Request the lead time here
1.6 mm
65.0 mm
M3
Screw
R 39,665 - R 46,6322 Request the lead time here
2.0 mm
65.0 mm
#4-40
Screw
R 6,5687 - R 7,2841 Request the lead time here
1.6 mm
50.8 mm
None
Snap In
R 6,5356 - R 8,0687 Request the lead time here
1.6 mm
47.5 mm
None
Snap In
R 39,665 - R 46,6322 Request the lead time here
2.0 mm
120.0 mm
#4-40
Screw
R 6,5356 - R 8,0687 Request the lead time here
1.6 mm
34.9 mm
None
Snap In
R 6,5356 - R 8,0687 Request the lead time here
1.6 mm
34.9 mm
None
Snap In
R 1,743 - R 1,9931 75 In stock - Delivery conditions may apply, visit our FAQs
1.6 mm
36.6 mm
None
Snap In
R 82,366 - R 82,366 Request the lead time here
1.6 mm
160.0 mm
M3
Screw
R 41,6551 - R 57,8407 Request the lead time here
1.6 mm
90.0 mm
M3
Screw
R 50,0977 - R 69,5762 Request the lead time here
1.6 mm
100.0 mm
M3
Screw
R 43,4944 - R 51,159 Request the lead time here
1.6 mm
120.0 mm
M3
Screw
  • of 2
Vertical Card Guide M3 2.0 mm 65.0 mm PS Blue

10113868

Price Range
R 54,1045 - R 38,9565

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Mounting Method
    Screw
  • Compatible Thread Sizes (All)
    M3
  • Accepts Panel Thickness
    2.0 mm
  • Height
    65.0 mm
Vertical Card Guide 1.8 mm 3.00 in PA Natural

10311080

Price Range
R 8,0126 - R 7,2256

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap In
  • Compatible Thread Sizes (All)
    None
  • Accepts Panel Thickness
    1.6 mm
  • Height
    76.2 mm
Vertical Card Guide 1.6 mm 2.875 in PA Natural

10313992

Price Range
R 8,0687 - R 6,5356

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap In
  • Compatible Thread Sizes (All)
    None
  • Accepts Panel Thickness
    1.6 mm
  • Height
    73.0 mm
Vertical Card Guide 1.6 mm 2.875 in PA Natural

10313985

Price Range
R 8,0687 - R 6,5356

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap In
  • Compatible Thread Sizes (All)
    None
  • Accepts Panel Thickness
    1.6 mm
  • Height
    73.0 mm
Vertical Card Guide 1.6 mm 0.880 in PA Natural

10313954

Price Range
R 8,0687 - R 6,5356

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap In
  • Compatible Thread Sizes (All)
    None
  • Accepts Panel Thickness
    1.6 mm
  • Height
    22.4 mm
Vertical Card Guide 1.6 mm 31.8 mm PA Natural

10113806

Price Range
R 1,9931 - R 1,743

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap In
  • Compatible Thread Sizes (All)
    None
  • Accepts Panel Thickness
    1.6 mm
  • Height
    39.9 mm
Vertical Card Guide 1.6 mm 1.870 in PA Natural

10313978

Price Range
R 8,0687 - R 6,5356

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap In
  • Compatible Thread Sizes (All)
    None
  • Accepts Panel Thickness
    1.6 mm
  • Height
    47.5 mm
Vertical Card Guide M3 1.6 mm 120.0 mm PA Grey

10113721

Price Range
R 69,6382 - R 50,1429

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Mounting Method
    Screw
  • Compatible Thread Sizes (All)
    M3
  • Accepts Panel Thickness
    1.6 mm
  • Height
    120.0 mm
Vertical Card Guide M3 1.6 mm 65.0 mm PA Grey

10113769

Price Range
R 58,8638 - R 42,3787

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Mounting Method
    Screw
  • Compatible Thread Sizes (All)
    M3
  • Accepts Panel Thickness
    1.6 mm
  • Height
    65.0 mm
Vertical Card Guide #4-40 2.0 mm 65.0 mm PS Blue

10113875

Price Range
R 46,6322 - R 39,665

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Mounting Method
    Screw
  • Compatible Thread Sizes (All)
    #4-40
  • Accepts Panel Thickness
    2.0 mm
  • Height
    65.0 mm
Vertical Card Guide 1.8 mm 2.00 in PA Natural

10311073

Price Range
R 7,2841 - R 6,5687

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap In
  • Compatible Thread Sizes (All)
    None
  • Accepts Panel Thickness
    1.6 mm
  • Height
    50.8 mm
Vertical Card Guide 1.6 mm 1.870 in PA Natural

10313961

Price Range
R 8,0687 - R 6,5356

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap In
  • Compatible Thread Sizes (All)
    None
  • Accepts Panel Thickness
    1.6 mm
  • Height
    47.5 mm
Vertical Card Guide #4-40 2.0 mm 120.0 mm PS Blue

10113844

Price Range
R 46,6322 - R 39,665

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Mounting Method
    Screw
  • Compatible Thread Sizes (All)
    #4-40
  • Accepts Panel Thickness
    2.0 mm
  • Height
    120.0 mm
Vertical Card Guide 1.6 mm 1.375 in PA Natural

10313923

Price Range
R 8,0687 - R 6,5356

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap In
  • Compatible Thread Sizes (All)
    None
  • Accepts Panel Thickness
    1.6 mm
  • Height
    34.9 mm
Vertical Card Guide 1.6 mm 1.375 in PA Natural

10313930

Price Range
R 8,0687 - R 6,5356

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap In
  • Compatible Thread Sizes (All)
    None
  • Accepts Panel Thickness
    1.6 mm
  • Height
    34.9 mm
Vertical Card Guide 1.6 mm 30.0 mm PA Natural

10113790

Price Range
R 1,9931 - R 1,743

Stock Levels
75 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap In
  • Compatible Thread Sizes (All)
    None
  • Accepts Panel Thickness
    1.6 mm
  • Height
    36.6 mm
Vertical Card Guide M3 1.6 mm 160.0 mm PA Grey

10113745

Price Range
R 82,366 - R 82,366

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Mounting Method
    Screw
  • Compatible Thread Sizes (All)
    M3
  • Accepts Panel Thickness
    1.6 mm
  • Height
    160.0 mm
Vertical Card Guide M3 1.6 mm 90.0 mm PA Grey

10113783

Price Range
R 57,8407 - R 41,6551

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Mounting Method
    Screw
  • Compatible Thread Sizes (All)
    M3
  • Accepts Panel Thickness
    1.6 mm
  • Height
    90.0 mm
Vertical Card Guide M3 1.6 mm 100.0 mm PA Grey

10113691

Price Range
R 69,5762 - R 50,0977

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Mounting Method
    Screw
  • Compatible Thread Sizes (All)
    M3
  • Accepts Panel Thickness
    1.6 mm
  • Height
    100.0 mm
Vertical Card Guide M3 1.6 mm 120.0 mm PA Grey

10113738

Price Range
R 51,159 - R 43,4944

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Mounting Method
    Screw
  • Compatible Thread Sizes (All)
    M3
  • Accepts Panel Thickness
    1.6 mm
  • Height
    120.0 mm