Menu Search

Vertical Card Guides

In stock

PCB card guides are used to mount circuit boards in tight spaces, such as a PCB rack. Vertical card guides support the need for vertical mounting of PCBs in your application. Available in different mounting methods and holding alternatives.

Series Code :SRVMCGN

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
30 results
Product SKUs information
Essentra Part Number Price range Availability Accepts Panel Thickness Height Compatible Thread Sizes (All) Mounting Method View
R 1,7778 - R 2,033 Request the lead time here
1.6 mm
39.9 mm
None
Snap In
R 6,6663 - R 8,2301 Request the lead time here
1.6 mm
73.0 mm
None
Snap In
R 4,9753 - R 5,5281 Request the lead time here
1.6 mm
25.4 mm
None
Snap In
R 6,6663 - R 8,2301 Request the lead time here
1.6 mm
22.4 mm
None
Snap In
R 6,6663 - R 8,2301 Request the lead time here
1.6 mm
22.4 mm
None
Snap In
R 6,6663 - R 8,2301 Request the lead time here
1.6 mm
73.0 mm
None
Snap In
R 1,7778 - R 2,033 75 In stock - Delivery conditions may apply, visit our FAQs
1.6 mm
36.6 mm
None
Snap In
R 86,7173 - R 86,7173 Request the lead time here
1.6 mm
160.0 mm
M3
Screw
R 45,8405 - R 63,6622 Request the lead time here
1.6 mm
46.5 mm
M3
Screw
R 44,3642 - R 52,1822 Request the lead time here
2.0 mm
105.0 mm
M3
Screw
R 42,4882 - R 58,9975 Request the lead time here
1.6 mm
90.0 mm
M3
Screw
R 44,3642 - R 52,1822 Request the lead time here
2.0 mm
160.0 mm
M3
Screw
R 40,4583 - R 47,5648 Request the lead time here
2.0 mm
65.0 mm
#4-40
Screw
R 6,7001 - R 7,4298 Request the lead time here
1.6 mm
50.8 mm
None
Snap In
R 40,4583 - R 47,5648 Request the lead time here
2.0 mm
120.0 mm
#4-40
Screw
R 39,7356 - R 55,1866 Request the lead time here
2.0 mm
65.0 mm
M3
Screw
R 7,3701 - R 8,1728 Request the lead time here
1.6 mm
76.2 mm
None
Snap In
R 44,3642 - R 52,1822 Request the lead time here
1.6 mm
120.0 mm
M3
Screw
10113776 R 49,6849 - R 69,007 Request the lead time here
1.6 mm
70.1 mm
M3
Screw
R 44,3642 - R 52,1822 Request the lead time here
2.0 mm
120.0 mm
M3
Screw
  • of 2
Vertical Card Guide 1.6 mm 39.9 mm Nylon Natural

10113806

Price Range
R 2,033 - R 1,7778

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap In
  • Compatible Thread Sizes (All)
    None
  • Accepts Panel Thickness
    1.6 mm
  • Height
    39.9 mm
Vertical Card Guide 1.6 mm 73.0 mm Nylon Natural

10313992

Price Range
R 8,2301 - R 6,6663

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap In
  • Compatible Thread Sizes (All)
    None
  • Accepts Panel Thickness
    1.6 mm
  • Height
    73.0 mm
Vertical Card Guide 1.6 mm 25.4 mm Nylon Natural

10311066

Price Range
R 5,5281 - R 4,9753

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap In
  • Compatible Thread Sizes (All)
    None
  • Accepts Panel Thickness
    1.6 mm
  • Height
    25.4 mm
Vertical Card Guide 1.6 mm 22.4 mm Nylon Natural

10313947

Price Range
R 8,2301 - R 6,6663

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap In
  • Compatible Thread Sizes (All)
    None
  • Accepts Panel Thickness
    1.6 mm
  • Height
    22.4 mm
Vertical Card Guide 1.6 mm 22.4 mm Nylon Natural

10313954

Price Range
R 8,2301 - R 6,6663

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap In
  • Compatible Thread Sizes (All)
    None
  • Accepts Panel Thickness
    1.6 mm
  • Height
    22.4 mm
Vertical Card Guide 1.6 mm 73.0 mm Nylon Natural

10313985

Price Range
R 8,2301 - R 6,6663

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap In
  • Compatible Thread Sizes (All)
    None
  • Accepts Panel Thickness
    1.6 mm
  • Height
    73.0 mm
Vertical Card Guide 1.6 mm 36.6 mm Nylon Natural

10113790

Price Range
R 2,033 - R 1,7778

Stock Levels
75 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap In
  • Compatible Thread Sizes (All)
    None
  • Accepts Panel Thickness
    1.6 mm
  • Height
    36.6 mm
Vertical Card Guide M3 1.6 mm 160.0 mm Nylon Grey

10113714

Price Range
R 86,7173 - R 86,7173

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Mounting Method
    Screw
  • Compatible Thread Sizes (All)
    M3
  • Accepts Panel Thickness
    1.6 mm
  • Height
    160.0 mm
Vertical Card Guide M3 1.6 mm 46.5 mm Nylon Grey

10113752

Price Range
R 63,6622 - R 45,8405

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Mounting Method
    Screw
  • Compatible Thread Sizes (All)
    M3
  • Accepts Panel Thickness
    1.6 mm
  • Height
    46.5 mm
Vertical Card Guide M3 2.0 mm 105.0 mm PS Blue

10113820

Price Range
R 52,1822 - R 44,3642

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Mounting Method
    Screw
  • Compatible Thread Sizes (All)
    M3
  • Accepts Panel Thickness
    2.0 mm
  • Height
    105.0 mm
Vertical Card Guide M3 1.6 mm 90.0 mm Nylon Grey

10113783

Price Range
R 58,9975 - R 42,4882

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Mounting Method
    Screw
  • Compatible Thread Sizes (All)
    M3
  • Accepts Panel Thickness
    1.6 mm
  • Height
    90.0 mm
Vertical Card Guide M3 2.0 mm 160.0 mm PS Blue

10113851

Price Range
R 52,1822 - R 44,3642

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Mounting Method
    Screw
  • Compatible Thread Sizes (All)
    M3
  • Accepts Panel Thickness
    2.0 mm
  • Height
    160.0 mm
Vertical Card Guide #4-40 2.0 mm 65.0 mm PS Blue

10113875

Price Range
R 47,5648 - R 40,4583

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Mounting Method
    Screw
  • Compatible Thread Sizes (All)
    #4-40
  • Accepts Panel Thickness
    2.0 mm
  • Height
    65.0 mm
Vertical Card Guide 1.6 mm 50.8 mm Nylon Natural

10311073

Price Range
R 7,4298 - R 6,7001

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap In
  • Compatible Thread Sizes (All)
    None
  • Accepts Panel Thickness
    1.6 mm
  • Height
    50.8 mm
Vertical Card Guide #4-40 2.0 mm 120.0 mm PS Blue

10113844

Price Range
R 47,5648 - R 40,4583

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Mounting Method
    Screw
  • Compatible Thread Sizes (All)
    #4-40
  • Accepts Panel Thickness
    2.0 mm
  • Height
    120.0 mm
Vertical Card Guide M3 2.0 mm 65.0 mm PS Blue

10113868

Price Range
R 55,1866 - R 39,7356

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Mounting Method
    Screw
  • Compatible Thread Sizes (All)
    M3
  • Accepts Panel Thickness
    2.0 mm
  • Height
    65.0 mm
Vertical Card Guide 1.6 mm 76.2 mm Nylon Natural

10311080

Price Range
R 8,1728 - R 7,3701

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap In
  • Compatible Thread Sizes (All)
    None
  • Accepts Panel Thickness
    1.6 mm
  • Height
    76.2 mm
Vertical Card Guide M3 1.6 mm 120.0 mm Nylon Grey

10113738

Price Range
R 52,1822 - R 44,3642

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Mounting Method
    Screw
  • Compatible Thread Sizes (All)
    M3
  • Accepts Panel Thickness
    1.6 mm
  • Height
    120.0 mm
Vertical Card Guide M3 1.6 mm 70.1 mm Nylon Grey

10113776

Price Range
R 69,007 - R 49,6849

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Mounting Method
    Screw
  • Compatible Thread Sizes (All)
    M3
  • Accepts Panel Thickness
    1.6 mm
  • Height
    70.1 mm
Vertical Card Guide M3 2.0 mm 120.0 mm PS Blue

10113837

Price Range
R 52,1822 - R 44,3642

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Mounting Method
    Screw
  • Compatible Thread Sizes (All)
    M3
  • Accepts Panel Thickness
    2.0 mm
  • Height
    120.0 mm