Menu Search

Vented Shoulder Screws - Cap Head

In production

Vented screws are fasteners with a hole drilled through the middle that allow gases trapped at the bottom of a blind threaded hole to escape through the core and provide airflow within an application. The screws are a common option for HV and UHV systems because their centre vent feature reduces virtual leakage from high vacuum systems.

This range of Vented Shoulder Screws features a cap head with a hexagonal drive. Hexagonal drives are suitable for precision assembling and when there is limited surface area and the precision shoulder allows accurate assembly. They are made from Stainless Steel.

  • The shoulder feature of these screws provides additional surface area for improved grip.
  • Vented design allows for controlled airflow, making them ideal for applications where proper ventilation is crucial.
  • Suited for sealed enclosures, housings, and machinery.
Material: 316 Stainless Steel, 303 Stainless Steel Series Code: SRP0098.A4

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
106 results
Product SKUs information
Essentra Part Number Price range Availability d4 d1 +0|-0.025 l2 H1 D3 l1 +0.05|-0.0 d2 View
R 88,5164 - R 118,0219 Request the lead time here
1.6
8.0
11.0
6.0
12.0
20.0
M6
R 60,758 - R 80,9459 Request the lead time here
0.7
3.0
4.0
2.0
5.0
10.0
M2
R 77,8401 - R 103,6574 Request the lead time here
1.6
8.0
11.0
6.0
12.0
12.0
M6
R 122,6807 - R 163,4448 Request the lead time here
1.6
8.0
11.0
6.0
12.0
45.0
M6
R 53,9639 - R 71,8225 Request the lead time here
1.0
4.0
4.0
3.0
6.0
6.0
M3
R 57,6521 - R 76,8695 Request the lead time here
1.0
4.0
4.0
3.0
6.0
8.0
M3
R 94,534 - R 125,9806 Request the lead time here
1.8
12.0
16.0
8.0
20.0
12.0
M10
R 57,458 - R 76,4813 Request the lead time here
1.0
5.0
5.0
4.0
8.0
6.0
M4
R 65,4167 - R 87,1576 Request the lead time here
1.0
4.0
4.0
3.0
6.0
12.0
M3
R 72,4049 - R 96,4751 Request the lead time here
1.6
8.0
11.0
6.0
12.0
8.0
M6
R 75,5107 - R 100,7457 Request the lead time here
1.8
10.0
12.0
7.0
14.0
16.0
M8
R 68,1343 - R 90,8458 Request the lead time here
1.8
10.0
12.0
7.0
14.0
8.0
M8
R 79,1989 - R 105,5985 Request the lead time here
1.8
10.0
12.0
7.0
14.0
20.0
M8
R 81,7224 - R 108,8985 Request the lead time here
0.7
3.0
4.0
2.0
5.0
20.0
M2
R 52,2169 - R 69,6873 Request the lead time here
1.0
4.0
4.0
3.0
6.0
5.0
M3
R 70,0755 - R 93,3693 Request the lead time here
1.8
10.0
12.0
7.0
14.0
10.0
M8
R 67,3579 - R 89,8752 Request the lead time here
1.0
5.0
5.0
4.0
8.0
12.0
M4
R 61,5344 - R 81,9165 Request the lead time here
1.0
4.0
4.0
3.0
6.0
10.0
M3
R 80,1695 - R 106,7632 Request the lead time here
1.0
4.0
4.0
3.0
6.0
20.0
M3
R 50,4699 - R 67,1638 Request the lead time here
1.0
4.0
4.0
3.0
6.0
4.0
M3
  • of 6
Vented Shoulder Screw Cap Head M6 20.0 303 Stainless Steel

20240660

Price Range
R 118,0219 - R 88,5164

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    20.0
  • d1 +0|-0.025
    8.0
  • d2
    M6
  • D3
    12.0
  • d4
    1.6
Vented Shoulder Screw Cap Head M2 10.0 316 Stainless Steel

20240783

Price Range
R 80,9459 - R 60,758

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    10.0
  • d1 +0|-0.025
    3.0
  • d2
    M2
  • D3
    5.0
  • d4
    0.7
Vented Shoulder Screw Cap Head M6 12.0 303 Stainless Steel

20240639

Price Range
R 103,6574 - R 77,8401

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    12.0
  • d1 +0|-0.025
    8.0
  • d2
    M6
  • D3
    12.0
  • d4
    1.6
Vented Shoulder Screw Cap Head M6 45.0 303 Stainless Steel

20240684

Price Range
R 163,4448 - R 122,6807

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    45.0
  • d1 +0|-0.025
    8.0
  • d2
    M6
  • D3
    12.0
  • d4
    1.6
Vented Shoulder Screw Cap Head M3 6.0 316 Stainless Steel

20240837

Price Range
R 71,8225 - R 53,9639

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    6.0
  • d1 +0|-0.025
    4.0
  • d2
    M3
  • D3
    6.0
  • d4
    1.0
Vented Shoulder Screw Cap Head M3 8.0 316 Stainless Steel

20240844

Price Range
R 76,8695 - R 57,6521

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    8.0
  • d1 +0|-0.025
    4.0
  • d2
    M3
  • D3
    6.0
  • d4
    1.0
Vented Shoulder Screw Cap Head M10 12.0 303 Stainless Steel

20240752

Price Range
R 125,9806 - R 94,534

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    12.0
  • d1 +0|-0.025
    12.0
  • d2
    M10
  • D3
    20.0
  • d4
    1.8
Vented Shoulder Screw Cap Head M4 6.0 316 Stainless Steel

20240929

Price Range
R 76,4813 - R 57,458

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    6.0
  • d1 +0|-0.025
    5.0
  • d2
    M4
  • D3
    8.0
  • d4
    1.0
Vented Shoulder Screw Cap Head M3 12.0 316 Stainless Steel

20240868

Price Range
R 87,1576 - R 65,4167

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    12.0
  • d1 +0|-0.025
    4.0
  • d2
    M3
  • D3
    6.0
  • d4
    1.0
Vented Shoulder Screw Cap Head M6 8.0 303 Stainless Steel

20240615

Price Range
R 96,4751 - R 72,4049

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    8.0
  • d1 +0|-0.025
    8.0
  • d2
    M6
  • D3
    12.0
  • d4
    1.6
Vented Shoulder Screw Cap Head M8 16.0 303 Stainless Steel

20240721

Price Range
R 100,7457 - R 75,5107

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    16.0
  • d1 +0|-0.025
    10.0
  • d2
    M8
  • D3
    14.0
  • d4
    1.8
Vented Shoulder Screw Cap Head M8 8.0 303 Stainless Steel

20240691

Price Range
R 90,8458 - R 68,1343

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    8.0
  • d1 +0|-0.025
    10.0
  • d2
    M8
  • D3
    14.0
  • d4
    1.8
Vented Shoulder Screw Cap Head M8 20.0 303 Stainless Steel

20240738

Price Range
R 105,5985 - R 79,1989

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    20.0
  • d1 +0|-0.025
    10.0
  • d2
    M8
  • D3
    14.0
  • d4
    1.8
Vented Shoulder Screw Cap Head M2 20.0 316 Stainless Steel

20240806

Price Range
R 108,8985 - R 81,7224

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    20.0
  • d1 +0|-0.025
    3.0
  • d2
    M2
  • D3
    5.0
  • d4
    0.7
Vented Shoulder Screw Cap Head M3 5.0 316 Stainless Steel

20240820

Price Range
R 69,6873 - R 52,2169

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    5.0
  • d1 +0|-0.025
    4.0
  • d2
    M3
  • D3
    6.0
  • d4
    1.0
Vented Shoulder Screw Cap Head M8 10.0 303 Stainless Steel

20240707

Price Range
R 93,3693 - R 70,0755

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    10.0
  • d1 +0|-0.025
    10.0
  • d2
    M8
  • D3
    14.0
  • d4
    1.8
Vented Shoulder Screw Cap Head M4 12.0 316 Stainless Steel

20240967

Price Range
R 89,8752 - R 67,3579

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    12.0
  • d1 +0|-0.025
    5.0
  • d2
    M4
  • D3
    8.0
  • d4
    1.0
Vented Shoulder Screw Cap Head M3 10.0 316 Stainless Steel

20240851

Price Range
R 81,9165 - R 61,5344

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    10.0
  • d1 +0|-0.025
    4.0
  • d2
    M3
  • D3
    6.0
  • d4
    1.0
Vented Shoulder Screw Cap Head M3 20.0 316 Stainless Steel

20240882

Price Range
R 106,7632 - R 80,1695

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    20.0
  • d1 +0|-0.025
    4.0
  • d2
    M3
  • D3
    6.0
  • d4
    1.0
Vented Shoulder Screw Cap Head M3 4.0 316 Stainless Steel

20240813

Price Range
R 67,1638 - R 50,4699

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    4.0
  • d1 +0|-0.025
    4.0
  • d2
    M3
  • D3
    6.0
  • d4
    1.0