Menu Search

Vented Screws - Hex Head

In production

Vented screws are fasteners with a hole drilled through the middle that allow gases trapped at the bottom of a blind threaded hole to escape through the core and provide airflow within an application. The screws are a common option for HV and UHV systems because their centre vent feature reduces virtual leakage from high vacuum systems.

This range of Vented Screws features a hexagonal head. They are made from Stainless Steel.

  • Allows gases trapped at the bottom of the threaded hole to escape through the core and provide airflow.
  • Their centre vent feature reduces virtual leakage from high vacuum systems.
  • It is suited for sealed enclosures, housings, and machinery.
Material: 316 Stainless Steel, 304 Stainless Steel Series Code: SRP0091.A4

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
144 results
Product SKUs information
Essentra Part Number Price range Availability d2 H1 Material A/F l1 d1 View
R 66,3291 - R 88,5048 Request the lead time here
1.8
5.3
304 Stainless Steel
13.0
16.0
M8
R 64,5471 - R 85,9308 Request the lead time here
1.3
3.5
304 Stainless Steel
8.0
16.0
M5
R 72,269 - R 96,2267 Request the lead time here
1.0
2.8
304 Stainless Steel
7.0
20.0
M4
R 76,427 - R 101,9686 Request the lead time here
1.6
4.0
304 Stainless Steel
10.0
25.0
M6
R 80,9809 - R 107,9086 Request the lead time here
1.0
2.8
304 Stainless Steel
7.0
25.0
M4
R 80,9809 - R 107,9086 Request the lead time here
1.8
5.3
304 Stainless Steel
13.0
30.0
M8
R 75,833 - R 101,1766 Request the lead time here
1.8
5.3
304 Stainless Steel
13.0
25.0
M8
R 58,6072 - R 78,011 Request the lead time here
1.3
3.5
304 Stainless Steel
8.0
12.0
M5
R 64,7451 - R 86,3268 Request the lead time here
1.6
4.0
304 Stainless Steel
10.0
16.0
M6
R 55,6373 - R 74,051 Request the lead time here
1.3
3.5
304 Stainless Steel
8.0
10.0
M5
R 115,6304 - R 154,2399 Request the lead time here
1.8
7.5
304 Stainless Steel
19.0
30.0
M12
R 43,3614 - R 57,8152 Request the lead time here
1.0
2.0
304 Stainless Steel
6.0
5.0
M3
R 107,7106 - R 143,5481 Request the lead time here
1.8
7.5
304 Stainless Steel
19.0
25.0
M12
R 163,1498 - R 217,4011 Request the lead time here
1.8
7.5
304 Stainless Steel
19.0
60.0
M12
R 78,8029 - R 105,1366 Request the lead time here
1.8
6.4
304 Stainless Steel
17.0
16.0
M10
R 56,2312 - R 74,843 Request the lead time here
1.0
2.8
316 Stainless Steel
7.0
10.0
M4
R 65,9331 - R 87,9108 Request the lead time here
1.8
5.3
316 Stainless Steel
13.0
12.0
M8
R 122,9563 - R 163,9418 Request the lead time here
1.8
6.4
316 Stainless Steel
17.0
40.0
M10
R 140,9741 - R 187,8995 Request the lead time here
1.8
7.5
316 Stainless Steel
19.0
35.0
M12
R 106,9186 - R 142,5581 Request the lead time here
1.8
5.3
304 Stainless Steel
13.0
55.0
M8
  • of 8
Vented Screw Hex Head M8 16.0 304 Stainless Steel

20227005

Price Range
R 88,5048 - R 66,3291

Stock Levels
Request the lead time here
Attributes
  • l1
    16.0
  • d1
    M8
  • d2
    1.8
  • H1
    5.3
  • A/F
    13.0
Vented Screw Hex Head M5 16.0 304 Stainless Steel

20227203

Price Range
R 85,9308 - R 64,5471

Stock Levels
Request the lead time here
Attributes
  • l1
    16.0
  • d1
    M5
  • d2
    1.3
  • H1
    3.5
  • A/F
    8.0
Vented Screw Hex Head M4 20.0 304 Stainless Steel

20227265

Price Range
R 96,2267 - R 72,269

Stock Levels
Request the lead time here
Attributes
  • l1
    20.0
  • d1
    M4
  • d2
    1.0
  • H1
    2.8
  • A/F
    7.0
Vented Screw Hex Head M6 25.0 304 Stainless Steel

20227357

Price Range
R 101,9686 - R 76,427

Stock Levels
Request the lead time here
Attributes
  • l1
    25.0
  • d1
    M6
  • d2
    1.6
  • H1
    4.0
  • A/F
    10.0
Vented Screw Hex Head M4 25.0 304 Stainless Steel

20227272

Price Range
R 107,9086 - R 80,9809

Stock Levels
Request the lead time here
Attributes
  • l1
    25.0
  • d1
    M4
  • d2
    1.0
  • H1
    2.8
  • A/F
    7.0
Vented Screw Hex Head M8 30.0 304 Stainless Steel

20227388

Price Range
R 107,9086 - R 80,9809

Stock Levels
Request the lead time here
Attributes
  • l1
    30.0
  • d1
    M8
  • d2
    1.8
  • H1
    5.3
  • A/F
    13.0
Vented Screw Hex Head M8 25.0 304 Stainless Steel

20227371

Price Range
R 101,1766 - R 75,833

Stock Levels
Request the lead time here
Attributes
  • l1
    25.0
  • d1
    M8
  • d2
    1.8
  • H1
    5.3
  • A/F
    13.0
Vented Screw Hex Head M5 12.0 304 Stainless Steel

20227319

Price Range
R 78,011 - R 58,6072

Stock Levels
Request the lead time here
Attributes
  • l1
    12.0
  • d1
    M5
  • d2
    1.3
  • H1
    3.5
  • A/F
    8.0
Vented Screw Hex Head M6 16.0 304 Stainless Steel

20226961

Price Range
R 86,3268 - R 64,7451

Stock Levels
Request the lead time here
Attributes
  • l1
    16.0
  • d1
    M6
  • d2
    1.6
  • H1
    4.0
  • A/F
    10.0
Vented Screw Hex Head M5 10.0 304 Stainless Steel

20227302

Price Range
R 74,051 - R 55,6373

Stock Levels
Request the lead time here
Attributes
  • l1
    10.0
  • d1
    M5
  • d2
    1.3
  • H1
    3.5
  • A/F
    8.0
Vented Screw Hex Head M12 30.0 304 Stainless Steel

20229030

Price Range
R 154,2399 - R 115,6304

Stock Levels
Request the lead time here
Attributes
  • l1
    30.0
  • d1
    M12
  • d2
    1.8
  • H1
    7.5
  • A/F
    19.0
Vented Screw Hex Head M3 5.0 304 Stainless Steel

20228446

Price Range
R 57,8152 - R 43,3614

Stock Levels
Request the lead time here
Attributes
  • l1
    5.0
  • d1
    M3
  • d2
    1.0
  • H1
    2.0
  • A/F
    6.0
Vented Screw Hex Head M12 25.0 304 Stainless Steel

20228217

Price Range
R 143,5481 - R 107,7106

Stock Levels
Request the lead time here
Attributes
  • l1
    25.0
  • d1
    M12
  • d2
    1.8
  • H1
    7.5
  • A/F
    19.0
Vented Screw Hex Head M12 60.0 304 Stainless Steel

20236991

Price Range
R 217,4011 - R 163,1498

Stock Levels
Request the lead time here
Attributes
  • l1
    60.0
  • d1
    M12
  • d2
    1.8
  • H1
    7.5
  • A/F
    19.0
Vented Screw Hex Head M10 16.0 304 Stainless Steel

20236861

Price Range
R 105,1366 - R 78,8029

Stock Levels
Request the lead time here
Attributes
  • l1
    16.0
  • d1
    M10
  • d2
    1.8
  • H1
    6.4
  • A/F
    17.0
Vented Screw Hex Head M4 10.0 316 Stainless Steel

20237165

Price Range
R 74,843 - R 56,2312

Stock Levels
Request the lead time here
Attributes
  • l1
    10.0
  • d1
    M4
  • d2
    1.0
  • H1
    2.8
  • A/F
    7.0
Vented Screw Hex Head M8 12.0 316 Stainless Steel

20237448

Price Range
R 87,9108 - R 65,9331

Stock Levels
Request the lead time here
Attributes
  • l1
    12.0
  • d1
    M8
  • d2
    1.8
  • H1
    5.3
  • A/F
    13.0
Vented Screw Hex Head M10 40.0 316 Stainless Steel

20237585

Price Range
R 163,9418 - R 122,9563

Stock Levels
Request the lead time here
Attributes
  • l1
    40.0
  • d1
    M10
  • d2
    1.8
  • H1
    6.4
  • A/F
    17.0
Vented Screw Hex Head M12 35.0 316 Stainless Steel

20237660

Price Range
R 187,8995 - R 140,9741

Stock Levels
Request the lead time here
Attributes
  • l1
    35.0
  • d1
    M12
  • d2
    1.8
  • H1
    7.5
  • A/F
    19.0
Vented Screw Hex Head M8 55.0 304 Stainless Steel

20236854

Price Range
R 142,5581 - R 106,9186

Stock Levels
Request the lead time here
Attributes
  • l1
    55.0
  • d1
    M8
  • d2
    1.8
  • H1
    5.3
  • A/F
    13.0