Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Vented screws are fasteners with a hole drilled through the middle that allow gases trapped at the bottom of a blind threaded hole to escape through the core and provide airflow within an application. The screws are a common option for HV and UHV systems because their centre vent feature reduces virtual leakage from high vacuum systems.
This range of Vented Screws features a hexagonal head. They are made from Stainless Steel.
Material: 316 Stainless Steel, 304 Stainless Steel Series Code: SRP0091.A4
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | H1 | Material | A/F | l1 | d1 | View | |
|---|---|---|---|---|---|---|---|---|---|
| R 217,2031 - R 289,6701 | Request the lead time here |
1.8
|
10.0
|
316 Stainless Steel
|
24
|
50.0
|
M16
|
||
| R 65,9331 - R 87,9108 | Request the lead time here |
1.8
|
5.3
|
316 Stainless Steel
|
13.0
|
12.0
|
M8
|
||
| R 122,9563 - R 163,9418 | Request the lead time here |
1.8
|
6.4
|
316 Stainless Steel
|
17.0
|
40.0
|
M10
|
||
| R 99,5927 - R 132,6582 | Request the lead time here |
1.8
|
5.3
|
316 Stainless Steel
|
13.0
|
40.0
|
M8
|
||
| R 111,4725 - R 148,498 | Request the lead time here |
1.8
|
7.5
|
316 Stainless Steel
|
19.0
|
20.0
|
M12
|
||
| R 118,0064 - R 157,2099 | Request the lead time here |
1.8
|
5.3
|
316 Stainless Steel
|
13.0
|
55.0
|
M8
|
||
| R 82,9609 - R 110,6805 | Request the lead time here |
1.0
|
2.8
|
316 Stainless Steel
|
7.0
|
25.0
|
M4
|
||
| R 102,9586 - R 137,2122 | Request the lead time here |
1.3
|
3.5
|
316 Stainless Steel
|
8.0
|
40.0
|
M5
|
||
| R 58,4092 - R 77,813 | Request the lead time here |
1.6
|
4.0
|
316 Stainless Steel
|
10.0
|
10.0
|
M6
|
||
| R 100,3847 - R 133,8462 | Request the lead time here |
1.6
|
4.0
|
316 Stainless Steel
|
10.0
|
40.0
|
M6
|
||
| R 79,7929 - R 106,3246 | Request the lead time here |
1.3
|
3.5
|
316 Stainless Steel
|
8.0
|
25.0
|
M5
|
||
| R 107,3146 - R 143,1521 | Request the lead time here |
1.8
|
6.4
|
316 Stainless Steel
|
17.0
|
30.0
|
M10
|
||
| R 146,518 - R 195,2254 | Request the lead time here |
1.8
|
6.4
|
316 Stainless Steel
|
17.0
|
55.0
|
M10
|
||
| R 72,467 - R 96,6227 | Request the lead time here |
1.6
|
4.0
|
316 Stainless Steel
|
10.0
|
20.0
|
M6
|
||
| R 61,1812 - R 81,5749 | Request the lead time here |
1.6
|
4.0
|
316 Stainless Steel
|
10.0
|
12.0
|
M6
|
||
| R 99,5927 - R 132,6582 | Request the lead time here |
1.8
|
6.4
|
316 Stainless Steel
|
17.0
|
25.0
|
M10
|
||
| R 87,7128 - R 116,8184 | Request the lead time here |
1.3
|
3.5
|
316 Stainless Steel
|
8.0
|
30.0
|
M5
|
||
| R 56,6272 - R 75,437 | Request the lead time here |
1.3
|
3.5
|
316 Stainless Steel
|
8.0
|
10.0
|
M5
|
||
| R 150,676 - R 200,9673 | Request the lead time here |
1.8
|
7.5
|
316 Stainless Steel
|
19.0
|
40.0
|
M12
|
||
| R 131,0742 - R 174,6337 | Request the lead time here |
1.8
|
7.5
|
316 Stainless Steel
|
19.0
|
30.0
|
M12