Menu Search

Vented Screws - Hex Head

In production

Vented screws are fasteners with a hole drilled through the middle that allow gases trapped at the bottom of a blind threaded hole to escape through the core and provide airflow within an application. The screws are a common option for HV and UHV systems because their centre vent feature reduces virtual leakage from high vacuum systems.

This range of Vented Screws features a hexagonal head. They are made from Stainless Steel.

  • Allows gases trapped at the bottom of the threaded hole to escape through the core and provide airflow.
  • Their centre vent feature reduces virtual leakage from high vacuum systems.
  • It is suited for sealed enclosures, housings, and machinery.
Material: 316 Stainless Steel, 304 Stainless Steel Series Code: SRP0091.A4

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
144 results
Product SKUs information
Essentra Part Number Price range Availability d2 H1 Material A/F l1 d1 View
R 103,3546 - R 137,8062 Request the lead time here
1.8
6.4
304 Stainless Steel
17.0
35.0
M10
R 82,9609 - R 110,4825 Request the lead time here
1.6
4.0
304 Stainless Steel
10.0
30.0
M6
R 89,4948 - R 119,3924 Request the lead time here
1.6
4.0
304 Stainless Steel
10.0
35.0
M6
R 135,4302 - R 180,5736 Request the lead time here
1.8
6.4
304 Stainless Steel
17.0
60.0
M10
R 45,5394 - R 60,7852 Request the lead time here
1.0
2.0
316 Stainless Steel
5.0
6.0
M3
R 122,7584 - R 163,5458 Request the lead time here
1.8
6.4
304 Stainless Steel
17.0
50.0
M10
R 106,9186 - R 142,5581 Request the lead time here
1.8
5.3
304 Stainless Steel
13.0
55.0
M8
R 56,8252 - R 75,833 Request the lead time here
1.0
2.0
316 Stainless Steel
5.0
12.0
M3
R 102,5626 - R 136,8162 Request the lead time here
1.6
4.0
304 Stainless Steel
10.0
45.0
M6
R 92,4648 - R 123,1544 Request the lead time here
1.3
3.5
304 Stainless Steel
8.0
35.0
M5
R 109,6905 - R 146,32 Request the lead time here
1.8
6.4
304 Stainless Steel
17.0
40.0
M10
R 129,0943 - R 172,0597 Request the lead time here
1.8
6.4
304 Stainless Steel
17.0
55.0
M10
R 91,8708 - R 122,3624 Request the lead time here
1.0
2.8
316 Stainless Steel
7.0
30.0
M4
R 59,5972 - R 79,3969 Request the lead time here
1.0
2.8
316 Stainless Steel
7.0
12.0
M4
R 53,2613 - R 71,081 Request the lead time here
1.0
2.0
316 Stainless Steel
5.0
10.0
M3
R 100,7807 - R 134,4402 Request the lead time here
1.0
2.8
316 Stainless Steel
7.0
35.0
M4
R 79,5949 - R 106,1266 Request the lead time here
1.6
4.0
316 Stainless Steel
10.0
25.0
M6
R 46,5294 - R 61,9732 Request the lead time here
1.0
2.8
304 Stainless Steel
7.0
5.0
M4
R 91,2768 - R 121,7684 Request the lead time here
1.8
5.3
304 Stainless Steel
13.0
40.0
M8
R 91,8708 - R 122,3624 Request the lead time here
1.8
6.4
316 Stainless Steel
17.0
20.0
M10
  • of 8
Vented Screw Hex Head M10 35.0 304 Stainless Steel

20229993

Price Range
R 137,8062 - R 103,3546

Stock Levels
Request the lead time here
Attributes
  • l1
    35.0
  • d1
    M10
  • d2
    1.8
  • H1
    6.4
  • A/F
    17.0
Vented Screw Hex Head M6 30.0 304 Stainless Steel

20236755

Price Range
R 110,4825 - R 82,9609

Stock Levels
Request the lead time here
Attributes
  • l1
    30.0
  • d1
    M6
  • d2
    1.6
  • H1
    4.0
  • A/F
    10.0
Vented Screw Hex Head M6 35.0 304 Stainless Steel

20236762

Price Range
R 119,3924 - R 89,4948

Stock Levels
Request the lead time here
Attributes
  • l1
    35.0
  • d1
    M6
  • d2
    1.6
  • H1
    4.0
  • A/F
    10.0
Vented Screw Hex Head M10 60.0 304 Stainless Steel

20236939

Price Range
R 180,5736 - R 135,4302

Stock Levels
Request the lead time here
Attributes
  • l1
    60.0
  • d1
    M10
  • d2
    1.8
  • H1
    6.4
  • A/F
    17.0
Vented Screw Hex Head M3 6.0 316 Stainless Steel

20237080

Price Range
R 60,7852 - R 45,5394

Stock Levels
Request the lead time here
Attributes
  • l1
    6.0
  • d1
    M3
  • d2
    1.0
  • H1
    2.0
  • A/F
    5.0
Vented Screw Hex Head M10 50.0 304 Stainless Steel

20236915

Price Range
R 163,5458 - R 122,7584

Stock Levels
Request the lead time here
Attributes
  • l1
    50.0
  • d1
    M10
  • d2
    1.8
  • H1
    6.4
  • A/F
    17.0
Vented Screw Hex Head M8 55.0 304 Stainless Steel

20236854

Price Range
R 142,5581 - R 106,9186

Stock Levels
Request the lead time here
Attributes
  • l1
    55.0
  • d1
    M8
  • d2
    1.8
  • H1
    5.3
  • A/F
    13.0
Vented Screw Hex Head M3 12.0 316 Stainless Steel

20237110

Price Range
R 75,833 - R 56,8252

Stock Levels
Request the lead time here
Attributes
  • l1
    12.0
  • d1
    M3
  • d2
    1.0
  • H1
    2.0
  • A/F
    5.0
Vented Screw Hex Head M6 45.0 304 Stainless Steel

20236786

Price Range
R 136,8162 - R 102,5626

Stock Levels
Request the lead time here
Attributes
  • l1
    45.0
  • d1
    M6
  • d2
    1.6
  • H1
    4.0
  • A/F
    10.0
Vented Screw Hex Head M5 35.0 304 Stainless Steel

20236700

Price Range
R 123,1544 - R 92,4648

Stock Levels
Request the lead time here
Attributes
  • l1
    35.0
  • d1
    M5
  • d2
    1.3
  • H1
    3.5
  • A/F
    8.0
Vented Screw Hex Head M10 40.0 304 Stainless Steel

20236892

Price Range
R 146,32 - R 109,6905

Stock Levels
Request the lead time here
Attributes
  • l1
    40.0
  • d1
    M10
  • d2
    1.8
  • H1
    6.4
  • A/F
    17.0
Vented Screw Hex Head M10 55.0 304 Stainless Steel

20236922

Price Range
R 172,0597 - R 129,0943

Stock Levels
Request the lead time here
Attributes
  • l1
    55.0
  • d1
    M10
  • d2
    1.8
  • H1
    6.4
  • A/F
    17.0
Vented Screw Hex Head M4 30.0 316 Stainless Steel

20237219

Price Range
R 122,3624 - R 91,8708

Stock Levels
Request the lead time here
Attributes
  • l1
    30.0
  • d1
    M4
  • d2
    1.0
  • H1
    2.8
  • A/F
    7.0
Vented Screw Hex Head M4 12.0 316 Stainless Steel

20237172

Price Range
R 79,3969 - R 59,5972

Stock Levels
Request the lead time here
Attributes
  • l1
    12.0
  • d1
    M4
  • d2
    1.0
  • H1
    2.8
  • A/F
    7.0
Vented Screw Hex Head M3 10.0 316 Stainless Steel

20237103

Price Range
R 71,081 - R 53,2613

Stock Levels
Request the lead time here
Attributes
  • l1
    10.0
  • d1
    M3
  • d2
    1.0
  • H1
    2.0
  • A/F
    5.0
Vented Screw Hex Head M4 35.0 316 Stainless Steel

20237226

Price Range
R 134,4402 - R 100,7807

Stock Levels
Request the lead time here
Attributes
  • l1
    35.0
  • d1
    M4
  • d2
    1.0
  • H1
    2.8
  • A/F
    7.0
Vented Screw Hex Head M6 25.0 316 Stainless Steel

20237387

Price Range
R 106,1266 - R 79,5949

Stock Levels
Request the lead time here
Attributes
  • l1
    25.0
  • d1
    M6
  • d2
    1.6
  • H1
    4.0
  • A/F
    10.0
Vented Screw Hex Head M4 5.0 304 Stainless Steel

20236656

Price Range
R 61,9732 - R 46,5294

Stock Levels
Request the lead time here
Attributes
  • l1
    5.0
  • d1
    M4
  • d2
    1.0
  • H1
    2.8
  • A/F
    7.0
Vented Screw Hex Head M8 40.0 304 Stainless Steel

20236823

Price Range
R 121,7684 - R 91,2768

Stock Levels
Request the lead time here
Attributes
  • l1
    40.0
  • d1
    M8
  • d2
    1.8
  • H1
    5.3
  • A/F
    13.0
Vented Screw Hex Head M10 20.0 316 Stainless Steel

20237547

Price Range
R 122,3624 - R 91,8708

Stock Levels
Request the lead time here
Attributes
  • l1
    20.0
  • d1
    M10
  • d2
    1.8
  • H1
    6.4
  • A/F
    17.0