Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Vented screws are fasteners with a hole drilled through the middle that allow gases trapped at the bottom of a blind threaded hole to escape through the core and provide airflow within an application. The screws are a common option for HV and UHV systems because their centre vent feature reduces virtual leakage from high vacuum systems.
This range of Vented Screws features a hexagonal head. They are made from Stainless Steel.
Material: 316 Stainless Steel, 304 Stainless Steel Series Code: SRP0091.A4
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | H1 | Material | A/F | l1 | d1 | View | |
|---|---|---|---|---|---|---|---|---|---|
| R 66,3291 - R 88,5048 | Request the lead time here |
1.8
|
5.3
|
304 Stainless Steel
|
13.0
|
16.0
|
M8
|
||
| R 164,9318 - R 219,7771 | Request the lead time here |
1.8
|
10.0
|
304 Stainless Steel
|
24
|
40.0
|
M16
|
||
| R 155,0319 - R 206,7092 | Request the lead time here |
1.8
|
10.0
|
304 Stainless Steel
|
24
|
35.0
|
M16
|
||
| R 174,4357 - R 232,4489 | Request the lead time here |
1.8
|
10.0
|
304 Stainless Steel
|
24
|
45.0
|
M16
|
||
| R 66,9231 - R 89,0988 | Request the lead time here |
1.6
|
4.0
|
316 Stainless Steel
|
10.0
|
16.0
|
M6
|
||
| R 203,5413 - R 271,4544 | Request the lead time here |
1.8
|
10.0
|
304 Stainless Steel
|
24
|
60.0
|
M16
|
||
| R 86,5248 - R 115,2344 | Request the lead time here |
1.6
|
4.0
|
316 Stainless Steel
|
10.0
|
30.0
|
M6
|
||
| R 135,6282 - R 180,7716 | Request the lead time here |
1.8
|
10.0
|
304 Stainless Steel
|
24
|
25.0
|
M16
|
||
| R 184,1375 - R 245,5167 | Request the lead time here |
1.8
|
10.0
|
304 Stainless Steel
|
24
|
50.0
|
M16
|
||
| R 145,33 - R 193,8394 | Request the lead time here |
1.8
|
10.0
|
304 Stainless Steel
|
24
|
30.0
|
M16
|
||
| R 66,7251 - R 88,9008 | Request the lead time here |
1.0
|
2.8
|
316 Stainless Steel
|
7.0
|
16.0
|
M4
|
||
| R 204,7292 - R 273,0383 | Request the lead time here |
1.8
|
10.0
|
316 Stainless Steel
|
24
|
45.0
|
M16
|
||
| R 138,5981 - R 184,7315 | Request the lead time here |
1.8
|
6.4
|
316 Stainless Steel
|
17.0
|
50.0
|
M10
|
||
| R 192,4534 - R 256,6046 | Request the lead time here |
1.8
|
10.0
|
316 Stainless Steel
|
24
|
40.0
|
M16
|
||
| R 167,7037 - R 223,539 | Request the lead time here |
1.8
|
10.0
|
316 Stainless Steel
|
24
|
30.0
|
M16
|
||
| R 70,487 - R 94,0487 | Request the lead time here |
1.8
|
5.3
|
316 Stainless Steel
|
13.0
|
16.0
|
M8
|
||
| R 130,8763 - R 174,4357 | Request the lead time here |
1.8
|
6.4
|
316 Stainless Steel
|
17.0
|
45.0
|
M10
|
||
| R 115,0365 - R 153,4479 | Request the lead time here |
1.8
|
6.4
|
316 Stainless Steel
|
17.0
|
35.0
|
M10
|
||
| R 140,9741 - R 187,8995 | Request the lead time here |
1.8
|
7.5
|
316 Stainless Steel
|
19.0
|
35.0
|
M12
|
||
| R 155,4279 - R 207,3032 | Request the lead time here |
1.8
|
10.0
|
316 Stainless Steel
|
24
|
25.0
|
M16