Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Vented screws are fasteners with a hole drilled through the middle that allow gases trapped at the bottom of a blind threaded hole to escape through the core and provide airflow within an application. The screws are a common option for HV and UHV systems because their centre vent feature reduces virtual leakage from high vacuum systems.
This range of Vented Screws features a hexagonal head. They are made from Stainless Steel.
Material: 316 Stainless Steel, 304 Stainless Steel Series Code: SRP0091.A4
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | H1 | Material | A/F | l1 | d1 | View | |
|---|---|---|---|---|---|---|---|---|---|
| R 103,3546 - R 137,8062 | Request the lead time here |
1.8
|
6.4
|
304 Stainless Steel
|
17.0
|
35.0
|
M10
|
||
| R 82,9609 - R 110,4825 | Request the lead time here |
1.6
|
4.0
|
304 Stainless Steel
|
10.0
|
30.0
|
M6
|
||
| R 89,4948 - R 119,3924 | Request the lead time here |
1.6
|
4.0
|
304 Stainless Steel
|
10.0
|
35.0
|
M6
|
||
| R 135,4302 - R 180,5736 | Request the lead time here |
1.8
|
6.4
|
304 Stainless Steel
|
17.0
|
60.0
|
M10
|
||
| R 45,5394 - R 60,7852 | Request the lead time here |
1.0
|
2.0
|
316 Stainless Steel
|
5.0
|
6.0
|
M3
|
||
| R 122,7584 - R 163,5458 | Request the lead time here |
1.8
|
6.4
|
304 Stainless Steel
|
17.0
|
50.0
|
M10
|
||
| R 106,9186 - R 142,5581 | Request the lead time here |
1.8
|
5.3
|
304 Stainless Steel
|
13.0
|
55.0
|
M8
|
||
| R 56,8252 - R 75,833 | Request the lead time here |
1.0
|
2.0
|
316 Stainless Steel
|
5.0
|
12.0
|
M3
|
||
| R 102,5626 - R 136,8162 | Request the lead time here |
1.6
|
4.0
|
304 Stainless Steel
|
10.0
|
45.0
|
M6
|
||
| R 92,4648 - R 123,1544 | Request the lead time here |
1.3
|
3.5
|
304 Stainless Steel
|
8.0
|
35.0
|
M5
|
||
| R 109,6905 - R 146,32 | Request the lead time here |
1.8
|
6.4
|
304 Stainless Steel
|
17.0
|
40.0
|
M10
|
||
| R 129,0943 - R 172,0597 | Request the lead time here |
1.8
|
6.4
|
304 Stainless Steel
|
17.0
|
55.0
|
M10
|
||
| R 91,8708 - R 122,3624 | Request the lead time here |
1.0
|
2.8
|
316 Stainless Steel
|
7.0
|
30.0
|
M4
|
||
| R 59,5972 - R 79,3969 | Request the lead time here |
1.0
|
2.8
|
316 Stainless Steel
|
7.0
|
12.0
|
M4
|
||
| R 53,2613 - R 71,081 | Request the lead time here |
1.0
|
2.0
|
316 Stainless Steel
|
5.0
|
10.0
|
M3
|
||
| R 100,7807 - R 134,4402 | Request the lead time here |
1.0
|
2.8
|
316 Stainless Steel
|
7.0
|
35.0
|
M4
|
||
| R 79,5949 - R 106,1266 | Request the lead time here |
1.6
|
4.0
|
316 Stainless Steel
|
10.0
|
25.0
|
M6
|
||
| R 46,5294 - R 61,9732 | Request the lead time here |
1.0
|
2.8
|
304 Stainless Steel
|
7.0
|
5.0
|
M4
|
||
| R 91,2768 - R 121,7684 | Request the lead time here |
1.8
|
5.3
|
304 Stainless Steel
|
13.0
|
40.0
|
M8
|
||
| R 91,8708 - R 122,3624 | Request the lead time here |
1.8
|
6.4
|
316 Stainless Steel
|
17.0
|
20.0
|
M10