Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Vented screws are fasteners with a hole drilled through the middle that allow gases trapped at the bottom of a blind threaded hole to escape through the core and provide airflow within an application. The screws are a common option for HV and UHV systems because their centre vent feature reduces virtual leakage from high vacuum systems.
This range of Vented Screws features a hexagonal head. They are made from Stainless Steel.
Material: 316 Stainless Steel, 304 Stainless Steel Series Code: SRP0091.A4
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | H1 | Material | A/F | l1 | d1 | View | |
|---|---|---|---|---|---|---|---|---|---|
| R 72,269 - R 96,2267 | Request the lead time here |
1.0
|
2.8
|
304 Stainless Steel
|
7.0
|
20.0
|
M4
|
||
| R 76,427 - R 101,9686 | Request the lead time here |
1.6
|
4.0
|
304 Stainless Steel
|
10.0
|
25.0
|
M6
|
||
| R 80,9809 - R 107,9086 | Request the lead time here |
1.0
|
2.8
|
304 Stainless Steel
|
7.0
|
25.0
|
M4
|
||
| R 65,1411 - R 86,9208 | Request the lead time here |
1.0
|
2.8
|
304 Stainless Steel
|
7.0
|
16.0
|
M4
|
||
| R 81,5749 - R 108,7005 | Request the lead time here |
1.8
|
5.3
|
316 Stainless Steel
|
13.0
|
25.0
|
M8
|
||
| R 64,7451 - R 86,3268 | Request the lead time here |
1.6
|
4.0
|
304 Stainless Steel
|
10.0
|
16.0
|
M6
|
||
| R 64,5471 - R 85,9308 | Request the lead time here |
1.3
|
3.5
|
304 Stainless Steel
|
8.0
|
16.0
|
M5
|
||
| R 75,833 - R 101,1766 | Request the lead time here |
1.8
|
5.3
|
304 Stainless Steel
|
13.0
|
25.0
|
M8
|
||
| R 55,0433 - R 73,457 | Request the lead time here |
1.0
|
2.8
|
304 Stainless Steel
|
7.0
|
10.0
|
M4
|
||
| R 203,5413 - R 271,4544 | Request the lead time here |
1.8
|
10.0
|
304 Stainless Steel
|
24
|
60.0
|
M16
|
||
| R 86,5248 - R 115,2344 | Request the lead time here |
1.6
|
4.0
|
316 Stainless Steel
|
10.0
|
30.0
|
M6
|
||
| R 174,4357 - R 232,4489 | Request the lead time here |
1.8
|
10.0
|
304 Stainless Steel
|
24
|
45.0
|
M16
|
||
| R 66,9231 - R 89,0988 | Request the lead time here |
1.6
|
4.0
|
316 Stainless Steel
|
10.0
|
16.0
|
M6
|
||
| R 66,3291 - R 88,5048 | Request the lead time here |
1.8
|
5.3
|
304 Stainless Steel
|
13.0
|
16.0
|
M8
|
||
| R 164,9318 - R 219,7771 | Request the lead time here |
1.8
|
10.0
|
304 Stainless Steel
|
24
|
40.0
|
M16
|
||
| R 155,0319 - R 206,7092 | Request the lead time here |
1.8
|
10.0
|
304 Stainless Steel
|
24
|
35.0
|
M16
|
||
| R 135,6282 - R 180,7716 | Request the lead time here |
1.8
|
10.0
|
304 Stainless Steel
|
24
|
25.0
|
M16
|
||
| R 145,33 - R 193,8394 | Request the lead time here |
1.8
|
10.0
|
304 Stainless Steel
|
24
|
30.0
|
M16
|
||
| R 66,7251 - R 88,9008 | Request the lead time here |
1.0
|
2.8
|
316 Stainless Steel
|
7.0
|
16.0
|
M4
|
||
| R 184,1375 - R 245,5167 | Request the lead time here |
1.8
|
10.0
|
304 Stainless Steel
|
24
|
50.0
|
M16