Menu Search

Vented Screws - Hex Head

In production

Vented screws are fasteners with a hole drilled through the middle that allow gases trapped at the bottom of a blind threaded hole to escape through the core and provide airflow within an application. The screws are a common option for HV and UHV systems because their centre vent feature reduces virtual leakage from high vacuum systems.

This range of Vented Screws features a hexagonal head. They are made from Stainless Steel.

  • Allows gases trapped at the bottom of the threaded hole to escape through the core and provide airflow.
  • Their centre vent feature reduces virtual leakage from high vacuum systems.
  • It is suited for sealed enclosures, housings, and machinery.
Material: 316 Stainless Steel, 304 Stainless Steel Series Code: SRP0091.A4

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
144 results
Product SKUs information
Essentra Part Number Price range Availability d2 H1 Material A/F l1 d1 View
R 171,0153 - R 227,891 Request the lead time here
1.8
10.0
304 Stainless Steel
24
45.0
M16
R 65,6108 - R 87,3517 Request the lead time here
1.6
4.0
316 Stainless Steel
10.0
16.0
M6
R 65,0285 - R 86,7694 Request the lead time here
1.8
5.3
304 Stainless Steel
13.0
16.0
M8
R 142,4804 - R 190,0386 Request the lead time here
1.8
10.0
304 Stainless Steel
24
30.0
M16
R 65,4167 - R 87,1576 Request the lead time here
1.0
2.8
316 Stainless Steel
7.0
16.0
M4
R 180,5269 - R 240,7026 Request the lead time here
1.8
10.0
304 Stainless Steel
24
50.0
M16
R 161,6978 - R 215,4677 Request the lead time here
1.8
10.0
304 Stainless Steel
24
40.0
M16
R 151,992 - R 202,6561 Request the lead time here
1.8
10.0
304 Stainless Steel
24
35.0
M16
R 132,9688 - R 177,227 Request the lead time here
1.8
10.0
304 Stainless Steel
24
25.0
M16
R 199,5502 - R 266,1317 Request the lead time here
1.8
10.0
304 Stainless Steel
24
60.0
M16
R 84,8282 - R 112,9749 Request the lead time here
1.6
4.0
316 Stainless Steel
10.0
30.0
M6
R 70,8519 - R 94,3399 Request the lead time here
1.0
2.8
304 Stainless Steel
7.0
20.0
M4
R 74,9284 - R 99,9692 Request the lead time here
1.6
4.0
304 Stainless Steel
10.0
25.0
M6
R 79,393 - R 105,7927 Request the lead time here
1.0
2.8
304 Stainless Steel
7.0
25.0
M4
R 68,5226 - R 91,234 Request the lead time here
1.6
4.0
304 Stainless Steel
10.0
20.0
M6
R 63,8638 - R 85,2165 Request the lead time here
1.0
2.8
304 Stainless Steel
7.0
16.0
M4
R 79,9754 - R 106,5691 Request the lead time here
1.8
5.3
316 Stainless Steel
13.0
25.0
M8
R 53,9639 - R 72,0166 Request the lead time here
1.0
2.8
304 Stainless Steel
7.0
10.0
M4
R 87,5458 - R 116,6631 Request the lead time here
1.0
2.8
304 Stainless Steel
7.0
30.0
M4
R 54,5463 - R 72,599 Request the lead time here
1.3
3.5
304 Stainless Steel
8.0
10.0
M5
  • of 8
Vented Screw Hex Head M16 45.0 304 Stainless Steel

20237042

Price Range
R 227,891 - R 171,0153

Stock Levels
Request the lead time here
Attributes
  • l1
    45.0
  • d1
    M16
  • d2
    1.8
  • H1
    10.0
  • A/F
    24
Vented Screw Hex Head M6 16.0 316 Stainless Steel

20237363

Price Range
R 87,3517 - R 65,6108

Stock Levels
Request the lead time here
Attributes
  • l1
    16.0
  • d1
    M6
  • d2
    1.6
  • H1
    4.0
  • A/F
    10.0
Vented Screw Hex Head M8 16.0 304 Stainless Steel

20227005

Price Range
R 86,7694 - R 65,0285

Stock Levels
Request the lead time here
Attributes
  • l1
    16.0
  • d1
    M8
  • d2
    1.8
  • H1
    5.3
  • A/F
    13.0
Vented Screw Hex Head M16 30.0 304 Stainless Steel

20237011

Price Range
R 190,0386 - R 142,4804

Stock Levels
Request the lead time here
Attributes
  • l1
    30.0
  • d1
    M16
  • d2
    1.8
  • H1
    10.0
  • A/F
    24
Vented Screw Hex Head M4 16.0 316 Stainless Steel

20237189

Price Range
R 87,1576 - R 65,4167

Stock Levels
Request the lead time here
Attributes
  • l1
    16.0
  • d1
    M4
  • d2
    1.0
  • H1
    2.8
  • A/F
    7.0
Vented Screw Hex Head M16 50.0 304 Stainless Steel

20237059

Price Range
R 240,7026 - R 180,5269

Stock Levels
Request the lead time here
Attributes
  • l1
    50.0
  • d1
    M16
  • d2
    1.8
  • H1
    10.0
  • A/F
    24
Vented Screw Hex Head M16 40.0 304 Stainless Steel

20237035

Price Range
R 215,4677 - R 161,6978

Stock Levels
Request the lead time here
Attributes
  • l1
    40.0
  • d1
    M16
  • d2
    1.8
  • H1
    10.0
  • A/F
    24
Vented Screw Hex Head M16 35.0 304 Stainless Steel

20237028

Price Range
R 202,6561 - R 151,992

Stock Levels
Request the lead time here
Attributes
  • l1
    35.0
  • d1
    M16
  • d2
    1.8
  • H1
    10.0
  • A/F
    24
Vented Screw Hex Head M16 25.0 304 Stainless Steel

20237004

Price Range
R 177,227 - R 132,9688

Stock Levels
Request the lead time here
Attributes
  • l1
    25.0
  • d1
    M16
  • d2
    1.8
  • H1
    10.0
  • A/F
    24
Vented Screw Hex Head M16 60.0 304 Stainless Steel

20237066

Price Range
R 266,1317 - R 199,5502

Stock Levels
Request the lead time here
Attributes
  • l1
    60.0
  • d1
    M16
  • d2
    1.8
  • H1
    10.0
  • A/F
    24
Vented Screw Hex Head M6 30.0 316 Stainless Steel

20237394

Price Range
R 112,9749 - R 84,8282

Stock Levels
Request the lead time here
Attributes
  • l1
    30.0
  • d1
    M6
  • d2
    1.6
  • H1
    4.0
  • A/F
    10.0
Vented Screw Hex Head M4 20.0 304 Stainless Steel

20227265

Price Range
R 94,3399 - R 70,8519

Stock Levels
Request the lead time here
Attributes
  • l1
    20.0
  • d1
    M4
  • d2
    1.0
  • H1
    2.8
  • A/F
    7.0
Vented Screw Hex Head M6 25.0 304 Stainless Steel

20227357

Price Range
R 99,9692 - R 74,9284

Stock Levels
Request the lead time here
Attributes
  • l1
    25.0
  • d1
    M6
  • d2
    1.6
  • H1
    4.0
  • A/F
    10.0
Vented Screw Hex Head M4 25.0 304 Stainless Steel

20227272

Price Range
R 105,7927 - R 79,393

Stock Levels
Request the lead time here
Attributes
  • l1
    25.0
  • d1
    M4
  • d2
    1.0
  • H1
    2.8
  • A/F
    7.0
Vented Screw Hex Head M6 20.0 304 Stainless Steel

20227340

Price Range
R 91,234 - R 68,5226

Stock Levels
Request the lead time here
Attributes
  • l1
    20.0
  • d1
    M6
  • d2
    1.6
  • H1
    4.0
  • A/F
    10.0
Vented Screw Hex Head M4 16.0 304 Stainless Steel

20227258

Price Range
R 85,2165 - R 63,8638

Stock Levels
Request the lead time here
Attributes
  • l1
    16.0
  • d1
    M4
  • d2
    1.0
  • H1
    2.8
  • A/F
    7.0
Vented Screw Hex Head M8 25.0 316 Stainless Steel

20226855

Price Range
R 106,5691 - R 79,9754

Stock Levels
Request the lead time here
Attributes
  • l1
    25.0
  • d1
    M8
  • d2
    1.8
  • H1
    5.3
  • A/F
    13.0
Vented Screw Hex Head M4 10.0 304 Stainless Steel

20227234

Price Range
R 72,0166 - R 53,9639

Stock Levels
Request the lead time here
Attributes
  • l1
    10.0
  • d1
    M4
  • d2
    1.0
  • H1
    2.8
  • A/F
    7.0
Vented Screw Hex Head M4 30.0 304 Stainless Steel

20227289

Price Range
R 116,6631 - R 87,5458

Stock Levels
Request the lead time here
Attributes
  • l1
    30.0
  • d1
    M4
  • d2
    1.0
  • H1
    2.8
  • A/F
    7.0
Vented Screw Hex Head M5 10.0 304 Stainless Steel

20227302

Price Range
R 72,599 - R 54,5463

Stock Levels
Request the lead time here
Attributes
  • l1
    10.0
  • d1
    M5
  • d2
    1.3
  • H1
    3.5
  • A/F
    8.0