Menu Search

Vented Screws - Cap Head

In production

This range of Vented Screws features a cap head with a hexagonal drive. Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.

The screws hollow core acts like a venting system. The range complies to DIN 912 (with central vent). They are made from ultrasonically cleaned austenitic Stainless Steel that provides very good resistance to corrosion, good strength and machinability.

The material is a popular choice for construction and automotive applications.

  • Hollow core provides an integrated vent system.
  • Made from ultrasonically cleaned austenitic Stainless Steel that provides good resistance to corrosion.
  • Complies to DIN 912.
Material: 316 Stainless Steel, 304 Stainless Steel Series Code: SRP0090.A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
172 results
Product SKUs information
Essentra Part Number Price range Availability d2 d1 h1 Material l1 A/F d3 View
R 80,3636 - R 107,1515 Request the lead time here
8.5
M5
5.0
316 Stainless Steel
25.0
4.0
1.3
R 85,9929 - R 114,5278 Request the lead time here
13.0
M8
8.0
316 Stainless Steel
35.0
6.0
1.8
R 120,3513 - R 160,5331 Request the lead time here
16.0
M10
10.0
316 Stainless Steel
50.0
8.0
1.8
R 96,281 - R 128,31 Request the lead time here
10.0
M6
6.0
316 Stainless Steel
40.0
5.0
1.6
R 118,0219 - R 157,4273 Request the lead time here
18.0
M12
12.0
316 Stainless Steel
35.0
10.0
1.8
R 90,0693 - R 120,1572 Request the lead time here
10.0
M6
6.0
316 Stainless Steel
35.0
5.0
1.6
R 81,14 - R 108,122 Request the lead time here
13.0
M8
8.0
316 Stainless Steel
30.0
6.0
1.8
R 70,8519 - R 94,3399 Request the lead time here
10.0
M6
6.0
316 Stainless Steel
20.0
5.0
1.6
R 76,093 - R 101,328 Request the lead time here
13.0
M8
8.0
316 Stainless Steel
25.0
6.0
1.8
R 111,422 - R 148,498 Request the lead time here
18.0
M12
12.0
316 Stainless Steel
30.0
10.0
1.8
R 165,1919 - R 220,3205 Request the lead time here
24.0
M16
16.0
316 Stainless Steel
35.0
14.0
1.8
R 108,5103 - R 144,6157 Request the lead time here
16.0
M10
10.0
316 Stainless Steel
40.0
8.0
1.8
R 138,404 - R 184,4092 Request the lead time here
18.0
M12
12.0
316 Stainless Steel
50.0
10.0
1.8
R 79,9754 - R 106,5691 Request the lead time here
16.0
M10
10.0
316 Stainless Steel
16.0
8.0
1.8
R 110,6455 - R 147,5274 Request the lead time here
13.0
M8
8.0
316 Stainless Steel
60.0
6.0
1.8
R 88,1282 - R 117,4396 Request the lead time here
8.5
M5
5.0
316 Stainless Steel
30.0
4.0
1.3
R 84,8282 - R 112,9749 Request the lead time here
16.0
M10
10.0
316 Stainless Steel
20.0
8.0
1.8
R 71,2402 - R 94,9222 Request the lead time here
13.0
M8
8.0
316 Stainless Steel
20.0
6.0
1.8
R 53,9639 - R 71,8225 Request the lead time here
5.5
M3
3.0
316 Stainless Steel
10.0
3.0
1.0
R 52,0228 - R 69,299 Request the lead time here
8.5
M5
5.0
316 Stainless Steel
6.0
4.0
1.3
  • of 9
Vented Screw M5 25.0 316 Stainless Steel

20236144

Price Range
R 107,1515 - R 80,3636

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    8.5
  • d3
    1.3
  • l1
    25.0
  • h1
    5.0
Vented Screw M8 35.0 316 Stainless Steel

20236335

Price Range
R 114,5278 - R 85,9929

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2
    13.0
  • d3
    1.8
  • l1
    35.0
  • h1
    8.0
Vented Screw M10 50.0 316 Stainless Steel

20236458

Price Range
R 160,5331 - R 120,3513

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • d2
    16.0
  • d3
    1.8
  • l1
    50.0
  • h1
    10.0
Vented Screw M6 40.0 316 Stainless Steel

20236250

Price Range
R 128,31 - R 96,281

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    10.0
  • d3
    1.6
  • l1
    40.0
  • h1
    6.0
Vented Screw M12 35.0 316 Stainless Steel

20236502

Price Range
R 157,4273 - R 118,0219

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • d2
    18.0
  • d3
    1.8
  • l1
    35.0
  • h1
    12.0
Vented Screw M6 35.0 316 Stainless Steel

20236243

Price Range
R 120,1572 - R 90,0693

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    10.0
  • d3
    1.6
  • l1
    35.0
  • h1
    6.0
Vented Screw M8 30.0 316 Stainless Steel

20236328

Price Range
R 108,122 - R 81,14

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2
    13.0
  • d3
    1.8
  • l1
    30.0
  • h1
    8.0
Vented Screw M6 20.0 316 Stainless Steel

20236212

Price Range
R 94,3399 - R 70,8519

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    10.0
  • d3
    1.6
  • l1
    20.0
  • h1
    6.0
Vented Screw M8 25.0 316 Stainless Steel

20236311

Price Range
R 101,328 - R 76,093

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2
    13.0
  • d3
    1.8
  • l1
    25.0
  • h1
    8.0
Vented Screw M12 30.0 316 Stainless Steel

20236496

Price Range
R 148,498 - R 111,422

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • d2
    18.0
  • d3
    1.8
  • l1
    30.0
  • h1
    12.0
Vented Screw M16 35.0 316 Stainless Steel

20236564

Price Range
R 220,3205 - R 165,1919

Stock Levels
Request the lead time here
Attributes
  • d1
    M16
  • d2
    24.0
  • d3
    1.8
  • l1
    35.0
  • h1
    16.0
Vented Screw M10 40.0 316 Stainless Steel

20236434

Price Range
R 144,6157 - R 108,5103

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • d2
    16.0
  • d3
    1.8
  • l1
    40.0
  • h1
    10.0
Vented Screw M12 50.0 316 Stainless Steel

20236533

Price Range
R 184,4092 - R 138,404

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • d2
    18.0
  • d3
    1.8
  • l1
    50.0
  • h1
    12.0
Vented Screw M10 16.0 316 Stainless Steel

20236380

Price Range
R 106,5691 - R 79,9754

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • d2
    16.0
  • d3
    1.8
  • l1
    16.0
  • h1
    10.0
Vented Screw M8 60.0 316 Stainless Steel

20236373

Price Range
R 147,5274 - R 110,6455

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2
    13.0
  • d3
    1.8
  • l1
    60.0
  • h1
    8.0
Vented Screw M5 30.0 316 Stainless Steel

20236151

Price Range
R 117,4396 - R 88,1282

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    8.5
  • d3
    1.3
  • l1
    30.0
  • h1
    5.0
Vented Screw M10 20.0 316 Stainless Steel

20236397

Price Range
R 112,9749 - R 84,8282

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • d2
    16.0
  • d3
    1.8
  • l1
    20.0
  • h1
    10.0
Vented Screw M8 20.0 316 Stainless Steel

20236304

Price Range
R 94,9222 - R 71,2402

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2
    13.0
  • d3
    1.8
  • l1
    20.0
  • h1
    8.0
Vented Screw M3 10.0 316 Stainless Steel

20236007

Price Range
R 71,8225 - R 53,9639

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2
    5.5
  • d3
    1.0
  • l1
    10.0
  • h1
    3.0
Vented Screw M5 6.0 316 Stainless Steel

20236113

Price Range
R 69,299 - R 52,0228

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    8.5
  • d3
    1.3
  • l1
    6.0
  • h1
    5.0