This range of Vented Screws features a cap head with a hexagonal drive. Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.
The screws hollow core acts like a venting system. The range complies to DIN 912 (with central vent). They are made from ultrasonically cleaned austenitic Stainless Steel that provides very good resistance to corrosion, good strength and machinability.
The material is a popular choice for construction and automotive applications.
Material: 316 Stainless Steel, 304 Stainless Steel Series Code: SRP0090.A2
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | d1 | h1 | Material | l1 | A/F | d3 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 65,0285 - R 86,7694 | Request the lead time here |
7.0
|
M4
|
4.0
|
316 Stainless Steel
|
16.0
|
3.0
|
1.0
|
||
| R 72,9872 - R 97,2516 | Request the lead time here |
4.5
|
M2.5
|
2.5
|
316 Stainless Steel
|
20.0
|
2.0
|
0.9
|
||
| R 45,4229 - R 60,5638 | Request the lead time here |
4.5
|
M2.5
|
2.5
|
316 Stainless Steel
|
6.0
|
2.0
|
0.9
|
||
| R 42,1229 - R 56,0992 | Request the lead time here |
3.8
|
M2
|
2.0
|
316 Stainless Steel
|
5.0
|
1.5
|
0.7
|
||
| R 52,2169 - R 69,6873 | Request the lead time here |
3.8
|
M2
|
2.0
|
316 Stainless Steel
|
10.0
|
1.5
|
0.7
|
||
| R 56,6815 - R 75,5107 | Request the lead time here |
3.8
|
M2
|
2.0
|
316 Stainless Steel
|
12.0
|
1.5
|
0.7
|
||
| R 48,1405 - R 64,252 | Request the lead time here |
3.8
|
M2
|
2.0
|
316 Stainless Steel
|
8.0
|
1.5
|
0.7
|
||
| R 65,0285 - R 86,7694 | Request the lead time here |
3.8
|
M2
|
2.0
|
316 Stainless Steel
|
16.0
|
1.5
|
0.7
|
||
| R 39,9877 - R 53,1875 | Request the lead time here |
3.8
|
M2
|
2.0
|
316 Stainless Steel
|
4.0
|
1.5
|
0.7
|
||
| R 57,2639 - R 76,2872 | Request the lead time here |
4.5
|
M2.5
|
2.5
|
316 Stainless Steel
|
12.0
|
2.0
|
0.9
|
||
| R 41,3465 - R 55,1286 | Request the lead time here |
4.5
|
M2.5
|
2.5
|
316 Stainless Steel
|
4.0
|
2.0
|
0.9
|
||
| R 49,3052 - R 65,6108 | Request the lead time here |
4.5
|
M2.5
|
2.5
|
316 Stainless Steel
|
8.0
|
2.0
|
0.9
|
||
| R 43,2876 - R 57,6521 | Request the lead time here |
4.5
|
M2.5
|
2.5
|
316 Stainless Steel
|
5.0
|
2.0
|
0.9
|
||
| R 53,3816 - R 71,0461 | Request the lead time here |
4.5
|
M2.5
|
2.5
|
316 Stainless Steel
|
10.0
|
2.0
|
0.9
|
||
| R 60,758 - R 80,9459 | Request the lead time here |
8.5
|
M5
|
5.0
|
316 Stainless Steel
|
12.0
|
4.0
|
1.3
|
||
| R 50,4699 - R 67,1638 | Request the lead time here |
5.5
|
M3
|
3.0
|
316 Stainless Steel
|
8.0
|
3.0
|
1.0
|
||
| R 77,2577 - R 103,075 | Request the lead time here |
10.0
|
M6
|
6.0
|
316 Stainless Steel
|
25.0
|
5.0
|
1.6
|
||
| R 83,6635 - R 111,422 | Request the lead time here |
10.0
|
M6
|
6.0
|
316 Stainless Steel
|
30.0
|
5.0
|
1.6
|
||
| R 57,8462 - R 77,0636 | Request the lead time here |
7.0
|
M4
|
4.0
|
304 Stainless Steel
|
12.0
|
3.0
|
1.0
|
||
| R 53,3816 - R 71,2402 | Request the lead time here |
5.5
|
M3
|
3.0
|
304 Stainless Steel
|
10.0
|
3.0
|
1.0
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue